52 Plug & Play Accelerometers  1
PRODUCT
  1. Sensors
  2. Plug & Play Accelerometers
  1. Mini Side Impact Test Accelerometer 52
active
  • Accelerometer Type MEMS DC
  • Plug & Play Accelerometer Sensor Type DC Response Plug & Play Accelerometers
  • Electrical Connection Integral Cable
  • Full Scale Output Voltage ±.1
  • Excitation Voltage 2 – 10
  • Zero Acceleration Output ±50
  • Frequency Response 0-1000 to 0-4000
  • Number of Axes 1
  • Weight .5
  • Material Ceramic
  • Plug & Play Accelerometer Mounting Type Adhesive
  • Operating Temperature Range -40 – 121
  • Acceleration Range (±) 50
  • Sensitivity .15 mV/g
  • Nonlinearity ±1
52F Plug & Play Accelerometers  1
PRODUCT
  1. Sensors
  2. Plug & Play Accelerometers
  1. Flange Mount Impact Test Accelerometer 52F
active
  • Accelerometer Type MEMS DC
  • Plug & Play Accelerometer Sensor Type DC Response Plug & Play Accelerometers
  • Electrical Connection Integral Cable
  • Full Scale Output Voltage ±.1
  • Excitation Voltage 10
  • Zero Acceleration Output ±25
  • Frequency Response 0-1400 to 0-4500
  • Number of Axes 1
  • Weight 1
  • Material Anodized Aluminum
  • Plug & Play Accelerometer Mounting Type Screw
  • Operating Temperature Range -40 – 90
  • Acceleration Range (±) 50
  • Sensitivity .1 mV/g
  • Nonlinearity ±1
MODEL 52M30 Plug & Play Accelerometers  1
PRODUCT
  1. Sensors
  2. Plug & Play Accelerometers
  1. Side Impact Crash Testing Accelerometer MODEL 52M30
active
  • Accelerometer Type MEMS DC
  • Plug & Play Accelerometer Sensor Type DC Response Plug & Play Accelerometers
  • Electrical Connection Integral Cable
  • Full Scale Output Voltage ±.1
  • Excitation Voltage 2 – 10
  • Zero Acceleration Output ±50
  • Frequency Response 0-1400 to 0-4500
  • Number of Axes 1
  • Weight .5
  • Material Ceramic
  • Plug & Play Accelerometer Mounting Type Adhesive
  • Operating Temperature Range -40 – 90
  • Acceleration Range (±) 200
  • Sensitivity .15 mV/g
  • Nonlinearity ±1
52M30-2000-360 Plug & Play Accelerometers  1
PRODUCT
  1. Sensors
  2. Plug & Play Accelerometers
  1. MODEL 52M30 CRASH SENSOR ACCEL 52M30-2000-360
active
  • Accelerometer Type MEMS DC
  • Plug & Play Accelerometer Sensor Type DC Response Plug & Play Accelerometers
  • Electrical Connection Integral Cable
  • Full Scale Output Voltage ±.1
  • Excitation Voltage 2 – 10
  • Zero Acceleration Output ±50
  • Frequency Response 0-2000
  • Number of Axes 1
  • Weight .5
  • Material Anodized Aluminum
  • Plug & Play Accelerometer Mounting Type Adhesive
  • Operating Temperature Range -40 – 90
  • Acceleration Range (±) 2000
  • Sensitivity .15 mV/g
  • Nonlinearity ±1
52F-2000-300 Plug & Play Accelerometers  1
PRODUCT
  1. Sensors
  2. Plug & Play Accelerometers
  1. MODEL 52F ACCELEROMETER 52F-2000-300
active
  • Accelerometer Type MEMS DC
  • Plug & Play Accelerometer Sensor Type DC Response Plug & Play Accelerometers
  • Electrical Connection Integral Cable
  • Full Scale Output Voltage ±.1
  • Excitation Voltage 10
  • Zero Acceleration Output ±25
  • Frequency Response 0-8000
  • Number of Axes 1
  • Weight 1
  • Material Anodized Aluminum
  • Plug & Play Accelerometer Mounting Type Screw
  • Operating Temperature Range -40 – 90
  • Acceleration Range (±) 2000
  • Sensitivity .1 mV/g
  • Nonlinearity ±1
52F-0500-360-001 Plug & Play Accelerometers  1
PRODUCT
  1. Sensors
  2. Plug & Play Accelerometers
  1. 52F-0500-360-001 52F-0500-360-001
active
  • Accelerometer Type MEMS DC
  • Plug & Play Accelerometer Sensor Type DC Response Plug & Play Accelerometers
  • Electrical Connection Integral Cable
  • Full Scale Output Voltage ±.1
  • Excitation Voltage 2 – 10
  • Zero Acceleration Output ±25
  • Frequency Response 0-2800
  • Number of Axes 1
  • Weight 1
  • Material Anodized Aluminum
  • Plug & Play Accelerometer Mounting Type Screw
  • Operating Temperature Range -40 – 90
  • Acceleration Range (±) 500
  • Sensitivity .3 mV/g
  • Nonlinearity ±1
52F-2000-360 Plug & Play Accelerometers  1
PRODUCT
  1. Sensors
  2. Plug & Play Accelerometers
  1. MODEL 52F ACCELEROMETER 52F-2000-360
active
  • Accelerometer Type MEMS DC
  • Plug & Play Accelerometer Sensor Type DC Response Plug & Play Accelerometers
  • Electrical Connection Integral Cable
  • Full Scale Output Voltage ±.1
  • Excitation Voltage 10
  • Zero Acceleration Output ±25
  • Frequency Response 0-8000
  • Number of Axes 1
  • Weight 1
  • Material Anodized Aluminum
  • Plug & Play Accelerometer Mounting Type Screw
  • Operating Temperature Range -40 – 90
  • Acceleration Range (±) 2000
  • Sensitivity .1 mV/g
  • Nonlinearity ±1
52M30-2000-001-03 Plug & Play Accelerometers  1
PRODUCT
  1. Sensors
  2. Plug & Play Accelerometers
  1. MODEL 52M30 CRASH SENSOR 52M30-2000-001-03
active
  • Accelerometer Type MEMS DC
  • Plug & Play Accelerometer Sensor Type DC Response Plug & Play Accelerometers
  • Electrical Connection Integral Cable
  • Full Scale Output Voltage ±.1
  • Excitation Voltage 2 – 10
  • Zero Acceleration Output ±50
  • Frequency Response 0-2000
  • Number of Axes 1
  • Weight .5
  • Material Anodized Aluminum
  • Plug & Play Accelerometer Mounting Type Adhesive
  • Operating Temperature Range -40 – 90
  • Acceleration Range (±) 2000
  • Sensitivity .15 mV/g
  • Nonlinearity ±1