MODEL 4630 Plug & Play Accelerometers  1
PRODUCT
  1. Sensors
  2. Plug & Play Accelerometers
  1. Voltage Output Triaxial Accelerometer MODEL 4630
active
  • Accelerometer Type MEMS DC
  • Plug & Play Accelerometer Sensor Type DC Response Plug & Play Accelerometers
  • Electrical Connection Integral Cable
  • Full Scale Output Voltage ±2
  • Excitation Voltage 4 – 30
  • Zero Acceleration Output ±50
  • Frequency Response 0-1400 to 0-4500
  • Number of Axes 3
  • Weight 30
  • Material Anodized Aluminum
  • Plug & Play Accelerometer Mounting Type Screw
  • Operating Temperature Range -55 – 125
  • Acceleration Range (±) 2
  • Sensitivity 10 mV/g
  • Nonlinearity ±.1
20004564-00 Plug & Play Accelerometers  1
PRODUCT
  1. Sensors
  2. Plug & Play Accelerometers
  1. 4630-200-060-D 20004564-00
active
  • Accelerometer Type MEMS DC
  • Plug & Play Accelerometer Sensor Type DC Response Plug & Play Accelerometers
  • Electrical Connection Integral Cable
  • Full Scale Output Voltage ±2
  • Excitation Voltage 4 – 30
  • Zero Acceleration Output ±50
  • Frequency Response 0-2000
  • Number of Axes 3
  • Weight 30
  • Material Anodized Aluminum
  • Plug & Play Accelerometer Mounting Type Screw
  • Operating Temperature Range -55 – 125
  • Acceleration Range (±) 200
  • Sensitivity 10 mV/g
  • Nonlinearity ±.1
20010122-00 Plug & Play Accelerometers  1
PRODUCT
  1. Sensors
  2. Plug & Play Accelerometers
  1. 4630A-020-240 20010122-00
active
  • Accelerometer Type MEMS DC
  • Plug & Play Accelerometer Sensor Type DC Response Plug & Play Accelerometers
  • Electrical Connection Integral Cable
  • Full Scale Output Voltage ±2
  • Excitation Voltage 8 – 30
  • Zero Acceleration Output ±50
  • Frequency Response 0-600 to 0-1500
  • Number of Axes 3
  • Weight 65
  • Material Anodized Aluminum
  • Plug & Play Accelerometer Mounting Type Screw
  • Operating Temperature Range -55 – 125
  • Acceleration Range (±) 20
  • Sensitivity 100 mV/g
  • Nonlinearity ±1
20010378-00 Plug & Play Accelerometers  1
PRODUCT
  1. Sensors
  2. Plug & Play Accelerometers
  1. 4630M14-002-197-D 20010378-00
active
  • Accelerometer Type MEMS DC
  • Plug & Play Accelerometer Sensor Type DC Response Plug & Play Accelerometers
  • Electrical Connection Integral Cable
  • Full Scale Output Voltage ±5
  • Excitation Voltage 8 – 36
  • Zero Acceleration Output ±50
  • Frequency Response 0-2000
  • Number of Axes 3
  • Weight 30
  • Material Titanium
  • Plug & Play Accelerometer Mounting Type Screw
  • Operating Temperature Range -55 – 125
  • Acceleration Range (±) 2
  • Sensitivity 1000 mV/g
  • Nonlinearity ±.1
4630-005-180-D Plug & Play Accelerometers  1
PRODUCT
  1. Sensors
  2. Plug & Play Accelerometers
  1. 4630-005-180-D 4630-005-180-D
active
  • Accelerometer Type MEMS DC
  • Plug & Play Accelerometer Sensor Type DC Response Plug & Play Accelerometers
  • Electrical Connection Integral Cable
  • Full Scale Output Voltage ±2
  • Excitation Voltage 4 – 30
  • Zero Acceleration Output ±50
  • Frequency Response 0-400 to 0-1500
  • Number of Axes 3
  • Weight 30
  • Material Anodized Aluminum
  • Plug & Play Accelerometer Mounting Type Screw
  • Operating Temperature Range -55 – 125
  • Acceleration Range (±) 5
  • Sensitivity 400 mV/g
  • Nonlinearity ±.1
4630-005-600-D Plug & Play Accelerometers  1
PRODUCT
  1. Sensors
  2. Plug & Play Accelerometers
  1. 4630-005-600-D 4630-005-600-D
active
  • Accelerometer Type MEMS DC
  • Plug & Play Accelerometer Sensor Type DC Response Plug & Play Accelerometers
  • Electrical Connection Integral Cable
  • Full Scale Output Voltage ±2
  • Excitation Voltage 4 – 30
  • Zero Acceleration Output ±50
  • Frequency Response 0-400 to 0-1500
  • Number of Axes 3
  • Weight 30
  • Material Anodized Aluminum
  • Plug & Play Accelerometer Mounting Type Screw
  • Operating Temperature Range -55 – 125
  • Acceleration Range (±) 5
  • Sensitivity 400 mV/g
  • Nonlinearity ±.1
4630A-002-120 Plug & Play Accelerometers  1
PRODUCT
  1. Sensors
  2. Plug & Play Accelerometers
  1. MODEL 4630A ACCELEROMETER 4630A-002-120
active
  • Accelerometer Type MEMS DC
  • Plug & Play Accelerometer Sensor Type DC Response Plug & Play Accelerometers
  • Electrical Connection Integral Cable
  • Full Scale Output Voltage ±2
  • Excitation Voltage 8 – 30
  • Zero Acceleration Output ±50
  • Frequency Response 0-150
  • Number of Axes 3
  • Weight 65
  • Material Anodized Aluminum
  • Plug & Play Accelerometer Mounting Type Screw
  • Operating Temperature Range -55 – 125
  • Acceleration Range (±) 2
  • Sensitivity 1000 mV/g
  • Nonlinearity ±1
4630A-005-120 Plug & Play Accelerometers  1
PRODUCT
  1. Sensors
  2. Plug & Play Accelerometers
  1. MODEL 4630A ACCELEROMETER 4630A-005-120
active
  • Accelerometer Type MEMS DC
  • Plug & Play Accelerometer Sensor Type DC Response Plug & Play Accelerometers
  • Electrical Connection Integral Cable
  • Full Scale Output Voltage ±2
  • Excitation Voltage 8 – 30
  • Zero Acceleration Output ±50
  • Frequency Response 0-300
  • Number of Axes 3
  • Weight 65
  • Material Anodized Aluminum
  • Plug & Play Accelerometer Mounting Type Screw
  • Operating Temperature Range -55 – 125
  • Acceleration Range (±) 5
  • Sensitivity 400 mV/g
  • Nonlinearity ±1
4630A-020-120 Plug & Play Accelerometers  1
PRODUCT
  1. Sensors
  2. Plug & Play Accelerometers
  1. MODEL 4630A ACCELEROMETER 4630A-020-120
active
  • Accelerometer Type MEMS DC
  • Plug & Play Accelerometer Sensor Type DC Response Plug & Play Accelerometers
  • Electrical Connection Integral Cable
  • Full Scale Output Voltage ±2
  • Excitation Voltage 8 – 30
  • Zero Acceleration Output ±50
  • Frequency Response 0-600 to 0-1500
  • Number of Axes 3
  • Weight 65
  • Material Anodized Aluminum
  • Plug & Play Accelerometer Mounting Type Screw
  • Operating Temperature Range -55 – 125
  • Acceleration Range (±) 20
  • Sensitivity 100 mV/g
  • Nonlinearity ±1
4630M14-010-197-D Plug & Play Accelerometers  1
PRODUCT
  1. Sensors
  2. Plug & Play Accelerometers
  1. 4630M14-010-197-D 4630M14-010-197-D
active
  • Accelerometer Type MEMS DC
  • Plug & Play Accelerometer Sensor Type DC Response Plug & Play Accelerometers
  • Electrical Connection Integral Cable
  • Full Scale Output Voltage ±5
  • Excitation Voltage 8 – 36
  • Zero Acceleration Output ±50
  • Frequency Response 0-1500
  • Number of Axes 3
  • Weight 30
  • Material Titanium
  • Plug & Play Accelerometer Mounting Type Screw
  • Operating Temperature Range -55 – 125
  • Acceleration Range (±) 10
  • Sensitivity 200 mV/g
  • Nonlinearity ±.1
4630M14-030-120-D Plug & Play Accelerometers  1
PRODUCT
  1. Sensors
  2. Plug & Play Accelerometers
  1. 4630M14-030-120-D 4630M14-030-120-D
active
  • Accelerometer Type MEMS DC
  • Plug & Play Accelerometer Sensor Type DC Response Plug & Play Accelerometers
  • Electrical Connection Integral Cable
  • Full Scale Output Voltage ±5
  • Excitation Voltage 8 – 36
  • Zero Acceleration Output ±50
  • Frequency Response 0-2000
  • Number of Axes 3
  • Weight 30
  • Material Titanium
  • Plug & Play Accelerometer Mounting Type Screw
  • Operating Temperature Range -55 – 125
  • Acceleration Range (±) 30
  • Sensitivity 67 mV/g
  • Nonlinearity ±.1
4630M14-050-197-D Plug & Play Accelerometers  1
PRODUCT
  1. Sensors
  2. Plug & Play Accelerometers
  1. 4630M14-050-197-D 4630M14-050-197-D
active
  • Accelerometer Type MEMS DC
  • Plug & Play Accelerometer Sensor Type DC Response Plug & Play Accelerometers
  • Electrical Connection Integral Cable
  • Full Scale Output Voltage ±5
  • Excitation Voltage 8 – 36
  • Zero Acceleration Output ±50
  • Frequency Response 0-2000
  • Number of Axes 3
  • Weight 30
  • Material Titanium
  • Plug & Play Accelerometer Mounting Type Screw
  • Operating Temperature Range -55 – 125
  • Acceleration Range (±) 50
  • Sensitivity 40 mV/g
  • Nonlinearity ±.1