MODEL 4610 Plug & Play Accelerometers  1
PRODUCT
  1. Sensors
  2. Plug & Play Accelerometers
  1. MEMS DC Screw Mount Accelerometer MODEL 4610
active
  • Accelerometer Type MEMS DC
  • Plug & Play Accelerometer Sensor Type DC Response Plug & Play Accelerometers
  • Electrical Connection Integral Cable
  • Full Scale Output Voltage ±2
  • Excitation Voltage 4 – 30
  • Zero Acceleration Output ±50
  • Frequency Response 0-1000 to 0-4000
  • Number of Axes 1
  • Weight 8
  • Material Anodized Aluminum
  • Plug & Play Accelerometer Mounting Type Screw
  • Operating Temperature Range -55 – 125
  • Acceleration Range (±) 2
  • Sensitivity 10 mV/g
  • Nonlinearity ±.1
4610A-002-240 Plug & Play Accelerometers  1
PRODUCT
  1. Sensors
  2. Plug & Play Accelerometers
  1. 4610A-002-240 4610A-002-240
active
  • Accelerometer Type MEMS DC
  • Plug & Play Accelerometer Sensor Type DC Response Plug & Play Accelerometers
  • Electrical Connection Integral Cable
  • Full Scale Output Voltage ±2
  • Excitation Voltage 8 – 30
  • Zero Acceleration Output ±50
  • Frequency Response 0-400
  • Number of Axes 1
  • Weight 7
  • Material Anodized Aluminum
  • Plug & Play Accelerometer Mounting Type Screw
  • Operating Temperature Range -55 – 125
  • Acceleration Range (±) 2
  • Sensitivity 1000 mV/g
  • Nonlinearity ±1
4610A-005-120 Plug & Play Accelerometers  1
PRODUCT
  1. Sensors
  2. Plug & Play Accelerometers
  1. MODEL 4610A ACCELEROMETER 4610A-005-120
active
  • Accelerometer Type MEMS DC
  • Plug & Play Accelerometer Sensor Type DC Response Plug & Play Accelerometers
  • Electrical Connection Integral Cable
  • Full Scale Output Voltage ±2
  • Excitation Voltage 8 – 30
  • Zero Acceleration Output ±50
  • Frequency Response 0-600 to 0-1500
  • Number of Axes 1
  • Weight 7
  • Material Anodized Aluminum
  • Plug & Play Accelerometer Mounting Type Screw
  • Operating Temperature Range -55 – 125
  • Acceleration Range (±) 5
  • Sensitivity 400 mV/g
  • Nonlinearity ±1
4610-010-120-D Plug & Play Accelerometers  1
PRODUCT
  1. Sensors
  2. Plug & Play Accelerometers
  1. 4610-010-120-D 4610-010-120-D
active
  • Accelerometer Type MEMS DC
  • Plug & Play Accelerometer Sensor Type DC Response Plug & Play Accelerometers
  • Electrical Connection Integral Cable
  • Full Scale Output Voltage ±2
  • Excitation Voltage 4 – 30
  • Zero Acceleration Output ±50
  • Frequency Response 0-700 to 0-2700
  • Number of Axes 1
  • Weight 8
  • Material Anodized Aluminum
  • Plug & Play Accelerometer Mounting Type Screw
  • Operating Temperature Range -55 – 125
  • Acceleration Range (±) 10
  • Sensitivity 200 mV/g
  • Nonlinearity ±.1
4610-030-120-D Plug & Play Accelerometers  1
PRODUCT
  1. Sensors
  2. Plug & Play Accelerometers
  1. 4610-030-120-D 4610-030-120-D
active
  • Accelerometer Type MEMS DC
  • Plug & Play Accelerometer Sensor Type DC Response Plug & Play Accelerometers
  • Electrical Connection Integral Cable
  • Full Scale Output Voltage ±2
  • Excitation Voltage 4 – 30
  • Zero Acceleration Output ±50
  • Frequency Response 0-1500
  • Number of Axes 1
  • Weight 8
  • Material Anodized Aluminum
  • Plug & Play Accelerometer Mounting Type Screw
  • Operating Temperature Range -55 – 125
  • Acceleration Range (±) 30
  • Sensitivity 67 mV/g
  • Nonlinearity ±.1
20009883-00 Plug & Play Accelerometers  1
PRODUCT
  1. Sensors
  2. Plug & Play Accelerometers
  1. 4610-002-180-D 20009883-00
active
  • Accelerometer Type MEMS DC
  • Plug & Play Accelerometer Sensor Type DC Response Plug & Play Accelerometers
  • Electrical Connection Integral Cable
  • Full Scale Output Voltage ±2
  • Excitation Voltage 4 – 30
  • Zero Acceleration Output ±50
  • Frequency Response 250
  • Number of Axes 1
  • Weight 8
  • Material Anodized Aluminum
  • Plug & Play Accelerometer Mounting Type Screw
  • Operating Temperature Range -55 – 125
  • Acceleration Range (±) 2
  • Sensitivity 1000 mV/g
  • Nonlinearity ±.1
4610-005-600-D Plug & Play Accelerometers  1
PRODUCT
  1. Sensors
  2. Plug & Play Accelerometers
  1. 4610-005-600-D 4610-005-600-D
active
  • Accelerometer Type MEMS DC
  • Plug & Play Accelerometer Sensor Type DC Response Plug & Play Accelerometers
  • Electrical Connection Integral Cable
  • Full Scale Output Voltage ±2
  • Excitation Voltage 4 – 30
  • Zero Acceleration Output ±50
  • Frequency Response 0-700
  • Number of Axes 1
  • Weight 8
  • Material Anodized Aluminum
  • Plug & Play Accelerometer Mounting Type Screw
  • Operating Temperature Range -55 – 125
  • Acceleration Range (±) 5
  • Sensitivity 400 mV/g
  • Nonlinearity ±.1
4610-010-197-D Plug & Play Accelerometers  1
PRODUCT
  1. Sensors
  2. Plug & Play Accelerometers
  1. 4610-010-197-D 4610-010-197-D
active
  • Accelerometer Type MEMS DC
  • Plug & Play Accelerometer Sensor Type DC Response Plug & Play Accelerometers
  • Electrical Connection Integral Cable
  • Full Scale Output Voltage ±2
  • Excitation Voltage 4 – 30
  • Zero Acceleration Output ±50
  • Frequency Response 0-700 to 0-2700
  • Number of Axes 1
  • Weight 8
  • Material Anodized Aluminum
  • Plug & Play Accelerometer Mounting Type Screw
  • Operating Temperature Range -55 – 125
  • Acceleration Range (±) 10
  • Sensitivity 200 mV/g
  • Nonlinearity ±.1
4610A-002-120 Plug & Play Accelerometers  1
PRODUCT
  1. Sensors
  2. Plug & Play Accelerometers
  1. MODEL 4610A ACCELEROMETER 4610A-002-120
active
  • Accelerometer Type MEMS DC
  • Plug & Play Accelerometer Sensor Type DC Response Plug & Play Accelerometers
  • Electrical Connection Integral Cable
  • Full Scale Output Voltage ±2
  • Excitation Voltage 8 – 30
  • Zero Acceleration Output ±50
  • Frequency Response 0-400
  • Number of Axes 1
  • Weight 7
  • Material Anodized Aluminum
  • Plug & Play Accelerometer Mounting Type Screw
  • Operating Temperature Range -55 – 125
  • Acceleration Range (±) 2
  • Sensitivity 1000 mV/g
  • Nonlinearity ±1
4610A-005-240 Plug & Play Accelerometers  1
PRODUCT
  1. Sensors
  2. Plug & Play Accelerometers
  1. 4610A-005-240 4610A-005-240
active
  • Accelerometer Type MEMS DC
  • Plug & Play Accelerometer Sensor Type DC Response Plug & Play Accelerometers
  • Electrical Connection Integral Cable
  • Full Scale Output Voltage ±2
  • Excitation Voltage 8 – 30
  • Zero Acceleration Output ±50
  • Frequency Response 0-600 to 0-1500
  • Number of Axes 1
  • Weight 7
  • Material Anodized Aluminum
  • Plug & Play Accelerometer Mounting Type Screw
  • Operating Temperature Range -55 – 125
  • Acceleration Range (±) 5
  • Sensitivity 400 mV/g
  • Nonlinearity ±1
4610A-010-120 Plug & Play Accelerometers  1
PRODUCT
  1. Sensors
  2. Plug & Play Accelerometers
  1. MODEL 4610A ACCELEROMETER 4610A-010-120
active
  • Accelerometer Type MEMS DC
  • Plug & Play Accelerometer Sensor Type DC Response Plug & Play Accelerometers
  • Electrical Connection Integral Cable
  • Full Scale Output Voltage ±2
  • Excitation Voltage 8 – 30
  • Zero Acceleration Output ±50
  • Frequency Response 0-600 to 0-1500
  • Number of Axes 1
  • Weight 7
  • Material Anodized Aluminum
  • Plug & Play Accelerometer Mounting Type Screw
  • Operating Temperature Range -55 – 125
  • Acceleration Range (±) 10
  • Sensitivity 200 mV/g
  • Nonlinearity ±1
4610A-020-120 Plug & Play Accelerometers  1
PRODUCT
  1. Sensors
  2. Plug & Play Accelerometers
  1. MODEL 4610A ACCELEROMETER 4610A-020-120
active
  • Accelerometer Type MEMS DC
  • Plug & Play Accelerometer Sensor Type DC Response Plug & Play Accelerometers
  • Electrical Connection Integral Cable
  • Full Scale Output Voltage ±2
  • Excitation Voltage 8 – 30
  • Zero Acceleration Output ±50
  • Frequency Response 0-1000 to 0-4000
  • Number of Axes 1
  • Weight 7
  • Material Anodized Aluminum
  • Plug & Play Accelerometer Mounting Type Screw
  • Operating Temperature Range -55 – 125
  • Acceleration Range (±) 20
  • Sensitivity 100 mV/g
  • Nonlinearity ±1
4610A-020-240 Plug & Play Accelerometers  1
PRODUCT
  1. Sensors
  2. Plug & Play Accelerometers
  1. 4610A-020-240 4610A-020-240
active
  • Accelerometer Type MEMS DC
  • Plug & Play Accelerometer Sensor Type DC Response Plug & Play Accelerometers
  • Electrical Connection Integral Cable
  • Full Scale Output Voltage ±2
  • Excitation Voltage 8 – 30
  • Zero Acceleration Output ±50
  • Frequency Response 0-1000 to 0-4000
  • Number of Axes 1
  • Weight 7
  • Material Anodized Aluminum
  • Plug & Play Accelerometer Mounting Type Screw
  • Operating Temperature Range -55 – 125
  • Acceleration Range (±) 20
  • Sensitivity 100 mV/g
  • Nonlinearity ±1