MODEL 4602 Plug & Play Accelerometers  1
PRODUCT
  1. Sensors
  2. Plug & Play Accelerometers
  1. Low Power Uniaxial Accelerometer MODEL 4602
active
  • Accelerometer Type MEMS DC
  • Plug & Play Accelerometer Sensor Type DC Response Plug & Play Accelerometers
  • Electrical Connection Integral Cable
  • Full Scale Output Voltage ±2
  • Excitation Voltage 4 – 30
  • Zero Acceleration Output ±50
  • Frequency Response 0-700
  • Number of Axes 1
  • Weight 8
  • Material Anodized Aluminum
  • Plug & Play Accelerometer Mounting Type Screw
  • Operating Temperature Range -55 – 125
  • Acceleration Range (±) 2
  • Sensitivity 10 mV/g
  • Nonlinearity ±.1
20009920-00 Plug & Play Accelerometers  1
PRODUCT
  1. Sensors
  2. Plug & Play Accelerometers
  1. 4602-100-120-D 20009920-00
active
  • Accelerometer Type MEMS DC
  • Plug & Play Accelerometer Sensor Type DC Response Plug & Play Accelerometers
  • Electrical Connection Integral Cable
  • Full Scale Output Voltage ±2
  • Excitation Voltage 4 – 30
  • Zero Acceleration Output ±50
  • Frequency Response 0-2700
  • Number of Axes 1
  • Weight 8
  • Material Anodized Aluminum
  • Plug & Play Accelerometer Mounting Type Screw
  • Operating Temperature Range -55 – 125
  • Acceleration Range (±) 100
  • Sensitivity 20 mV/g
  • Nonlinearity ±.1
4602-002-060-D Plug & Play Accelerometers  1
PRODUCT
  1. Sensors
  2. Plug & Play Accelerometers
  1. 4602-002-060-D 4602-002-060-D
active
  • Accelerometer Type MEMS DC
  • Plug & Play Accelerometer Sensor Type DC Response Plug & Play Accelerometers
  • Electrical Connection Integral Cable
  • Full Scale Output Voltage ±2
  • Excitation Voltage 4 – 30
  • Zero Acceleration Output ±50
  • Frequency Response 0-700
  • Number of Axes 1
  • Weight 8
  • Material Anodized Aluminum
  • Plug & Play Accelerometer Mounting Type Screw
  • Operating Temperature Range -55 – 125
  • Acceleration Range (±) 2
  • Sensitivity 1000 mV/g
  • Nonlinearity ±.1
4602-050-060-D Plug & Play Accelerometers  1
PRODUCT
  1. Sensors
  2. Plug & Play Accelerometers
  1. 4602-050-060-D 4602-050-060-D
active
  • Accelerometer Type MEMS DC
  • Plug & Play Accelerometer Sensor Type DC Response Plug & Play Accelerometers
  • Electrical Connection Integral Cable
  • Full Scale Output Voltage ±2
  • Excitation Voltage 4 – 30
  • Zero Acceleration Output ±50
  • Frequency Response 0-2700
  • Number of Axes 1
  • Weight 8
  • Material Anodized Aluminum
  • Plug & Play Accelerometer Mounting Type Screw
  • Operating Temperature Range -55 – 125
  • Acceleration Range (±) 50
  • Sensitivity 40 mV/g
  • Nonlinearity ±.1
4602-200-060-D Plug & Play Accelerometers  1
PRODUCT
  1. Sensors
  2. Plug & Play Accelerometers
  1. 4602-200-060-D 4602-200-060-D
active
  • Accelerometer Type MEMS DC
  • Plug & Play Accelerometer Sensor Type DC Response Plug & Play Accelerometers
  • Electrical Connection Integral Cable
  • Full Scale Output Voltage ±2
  • Excitation Voltage 4 – 30
  • Zero Acceleration Output ±50
  • Frequency Response 0-2700
  • Number of Axes 1
  • Weight 8
  • Material Anodized Aluminum
  • Plug & Play Accelerometer Mounting Type Screw
  • Operating Temperature Range -55 – 125
  • Acceleration Range (±) 200
  • Sensitivity 10 mV/g
  • Nonlinearity ±.1