40B Plug & Play Accelerometers  1
PRODUCT
  1. Sensors
  2. Plug & Play Accelerometers
  1. Pedestrian Head Testing Accelerometer 40B
active
  • Accelerometer Type MEMS DC
  • Plug & Play Accelerometer Sensor Type DC Response Plug & Play Accelerometers
  • Electrical Connection Integral Cable
  • Full Scale Output Voltage ±.15
  • Excitation Voltage 2 – 10
  • Zero Acceleration Output ±20
  • Frequency Response 0-1000 to 0-4500
  • Number of Axes 1
  • Weight 5
  • Material Anodized Aluminum
  • Plug & Play Accelerometer Mounting Type Screw
  • Operating Temperature Range -20 – 80
  • Acceleration Range (±) 100
  • Sensitivity .075 mV/g
  • Nonlinearity ±1
40B-1000-360T Plug & Play Accelerometers  1
PRODUCT
  1. Sensors
  2. Plug & Play Accelerometers
  1. 40B-1000-360T 40B-1000-360T
active
  • Accelerometer Type MEMS DC
  • Plug & Play Accelerometer Sensor Type DC Response Plug & Play Accelerometers
  • Electrical Connection Integral Cable
  • Full Scale Output Voltage ±.15
  • Excitation Voltage 2 – 10
  • Zero Acceleration Output ±20
  • Frequency Response 0-2700
  • Number of Axes 1
  • Weight 5
  • Material Anodized Aluminum
  • Plug & Play Accelerometer Mounting Type Screw
  • Operating Temperature Range -20 – 80
  • Acceleration Range (±) 1000
  • Sensitivity .15 mV/g
  • Nonlinearity ±1