2334884-1 RF Connectors  1
RoHS Compliant
  • RF Interface UMCC
  • RF Connector Style Receptacle
  • Connector System Cable-to-Board
  • Sealable No
  • Connector & Contact Terminates To Wire & Cable
  • Number of Signal Positions 1
  • Port Configuration Single Port
  • Number of Positions 1
  • PCB Mount Orientation Vertical
  • Number of Coaxial Contacts 1
  • Number of Mounting Legs 4
  • Impedance 50
  • EMI & RFI Protection Type Shielding
  • Cable Connector Orientation Straight
  • Body Finish Plated
  • Body Plating Material Gold
  • Termination Method to Wire & Cable Solder
  • Termination Method to Printed Circuit Board Surface Mount
  • RF Connector Coupling Mechanism Snap-Off
  • Connector Mounting Type Board Mount
  • RF Contact Captivation Method Solder
  • Cable Type Coax
  • Operating Temperature Range -40 – 85
  • Operating Frequency 6
  • Packaging Method Box