2286211-3 PCB Spring Contacts  1
  • Product Type Spring Finger
  • Preloaded Yes
  • Current Rating 2
  • Contact Plating Material Gold Flash
  • Contact Current Rating (Max) 4
  • Contact Plating Thickness .5
  • Uncompressed Height 2.4
  • Width 1.7
  • Operating Temperature Range -40 – 85
  • Circuit Application Signal
  • Packaging Method Tape & Reel
  • Packaging Quantity 5000
6-1734248-0 FPC Connectors
  • Connector System Flex-to-Board
  • Insertion Force ZIF
  • Actuator Type Stuffer
  • Sealable No
  • Connector & Contact Terminates To Flexible Printed Circuit (FPC)
  • Shielded No
  • Product Type Connector
  • Series FPC
  • Wire/Cable Type FPC/FFC
  • Connector Style Receptacle
  • Connector Type Connector Assembly
  • Number of Positions 30
  • PCB Mount Orientation Vertical
  • Number of Rows 1
  • Operating Voltage 125
  • Contact Base Material Phosphor Bronze
  • Contact Mating Location Top
  • Contact Mating Area Plating Material Gold
  • Contact Current Rating (Max) 1
  • Contact Mating Area Plating Thickness .025
  • Contact Type Socket
  • Contact Layout Inline
  • Contact Transmits (Typical) Signal (Data)
  • Contact Termination Area Plating Thickness .025
  • Contact Termination Area Plating Material Gold
  • Contact Design Single Beam
  • Termination Method to Printed Circuit Board Surface Mount
  • PCB Mount Alignment Without
  • PCB Mount Retention With
  • Connector Mounting Type Board Mount
  • Mating Alignment With
  • Centerline (Pitch) 1
  • Housing Material PA 9T GF
  • Housing Color Black
  • Height 7.7
  • Width 4.6
  • Flex Cable Thickness .3
  • Length 35.64
  • Operating Temperature Range -20 – 85
  • Circuit Application Signal
  • Circuit Identification Feature Without
  • Packaging Method Tape
  • Packaging Quantity 1000
2319757-1 LGA Sockets  1
  • Connector System Board-to-Board
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Product Type Socket
  • Number of Positions 1824
  • Grid Spacing 1 x 1
  • Frame Style C Shape
  • Plating Thickness 3
  • Plating Material Nickel Plating
  • Contact Base Material Copper Alloy
  • Socket Type LGA 257
  • Contact Mating Area Plating Material Gold
  • Contact Mating Area Plating Thickness 30
  • Contact Current Rating (Max) 1
  • PCB Mounting Style Surface Mount
  • Connector Mounting Type Panel
  • Heat Sink Attachment Without
  • Centerline (Pitch) 1
  • Housing Color Black
  • Housing Material High Temperature Thermoplastic
  • Operating Temperature Range -25 – 100
  • Circuit Application Signal
  • UL Flammability Rating UL 94V-0
  • Packaging Method Tray
  • Tray Color White