CAT-AM71-C83998U Circular Power Connectors  1
  • Product Type Housing
  • Connector System Wire-to-Wire
  • Sealable Yes
  • Connector & Contact Terminates To Wire & Cable
  • Housing Type Plug
  • Contact Type Pin
  • Shell Type All Plastic
  • Number of Positions 3
  • Number of Power Positions 3
  • Number of Signal Positions 0
  • Seal Type Peripheral
  • Reverse Numbering With
  • Reverse Gender Reverse
  • Contact Protection With
  • Screw & Hole Thread Size 15/16-20 UNEF-2A
  • Panel Mount Feature Type Flange with Mounting Holes
  • Connector Mounting Type Panel
  • Mating Alignment With
  • Mating Retention With
  • Mating Retention Type Threaded Coupling
  • Mating Alignment Type Keyed
  • Housing Color Black
  • Housing Material Nylon (UV Resistant)
  • Shell Size 17
  • UL Flammability Rating UL 94V-0
  • Body Orientation Straight
  • Accepts Wire Insulation Diameter Range 2.41 – 5.21
  • Fluid Resistance Immersion
  • VDE Tested No
  • Packaging Method Bag
  • Packaging Quantity 24
CAT-AM71-C83998J Circular Power Connectors  1
  • Product Type Connector Assembly
  • Connector System Wire-to-Board
  • Sealable No
  • Connector & Contact Terminates To Wire & Cable
  • Housing Type Plug
  • Contact Type Pin
  • Shell Type All Plastic
  • Number of Positions 4
  • Number of Power Positions 0
  • Number of Signal Positions 4
  • Reverse Numbering Without
  • Keying A
  • Reverse Gender Reverse
  • Contact Protection With
  • Screw & Hole Thread Size 1-3/8 - 18 UNEF-2A
  • Panel Mount Feature Type Flange with Mounting Holes
  • Connector Mounting Type Panel
  • Mating Alignment With
  • Mating Retention With
  • Panel Mount Feature With
  • Mating Retention Type Threaded Coupling
  • Mating Alignment Type Keyed
  • Housing Color Black
  • Housing Material Glass Filled Nylon 6/6
  • Shell Size 11
  • UL Flammability Rating UL 94V-0
  • Body Orientation Straight
  • Shielded No
  • Fluid Resistance Immersion
  • VDE Tested No
  • Packaging Method Bag
  • Packaging Quantity 1
CAT-AM71-C83998BB Circular Power Connectors  1
  • Product Type Housing
  • Connector System Wire-to-Wire
  • Sealable No
  • Connector & Contact Terminates To Wire & Cable
  • Housing Type Plug
  • Contact Type Pin
  • Shell Type All Plastic
  • Number of Positions 3
  • Number of Power Positions 3
  • Number of Signal Positions 0
  • Reverse Numbering Without
  • Reverse Gender Reverse
  • Contact Protection With
  • Screw & Hole Thread Size 1-3/8 - 18 UNEF-2A
  • Panel Mount Feature Type Flange with Mounting Holes
  • Connector Mounting Type Panel
  • Mating Alignment With
  • Mating Retention With
  • Mating Retention Type Threaded Coupling
  • Mating Alignment Type Keyed
  • Housing Color Black
  • Housing Material Nylon - GF
  • Shell Size 17
  • UL Flammability Rating UL 94V-0
  • Body Orientation Straight
  • Accepts Wire Insulation Diameter Range 5.59
  • Shielded No
  • Fluid Resistance None
  • VDE Tested No
  • Packaging Method Bag
  • Packaging Quantity 1
CAT-AM71-A17 Power Contacts  1
  • Product Type Contact
  • Connector System Wire-to-Board
  • Connector & Contact Terminates To Wire & Cable
  • Test Current 50
  • Contact Type Pin
  • Contact Base Material Copper Alloy
  • Contact Mating Area Plating Material Gold
  • Contact Mating Area Plating Thickness .76
  • Contact Termination Area Plating Material Gold Flash
  • Contact Size 8
  • Wire/Cable Size 10 – 8
  • Wire/Cable Size 2 – 3
  • Termination Type Crimp
  • Contact Retention in Housing With
  • Circuit Application Power
  • Packaging Method Carton
  • Packaging Quantity 100
  • For Use With Econoseal Metrimate Square Grid
CAT-AM71-C83998K Circular Power Connectors  1
  • Product Type Housing
  • Connector System Wire-to-Wire
  • Sealable No
  • Connector & Contact Terminates To Wire & Cable
  • Housing Type Plug
  • Contact Type Pin
  • Shell Type All Plastic
  • Number of Positions 4
  • Number of Power Positions 0
  • Number of Signal Positions 4
  • Reverse Numbering Without
  • Keying A
  • Reverse Gender Reverse
  • Contact Protection With
  • Screw & Hole Thread Size 1-3/8 - 18 UNEF-2A
  • Panel Mount Feature Type Flange with Mounting Holes
  • Connector Mounting Type Panel
  • Mating Alignment With
  • Mating Retention With
  • Mating Retention Type Threaded Coupling
  • Mating Alignment Type Keyed
  • Housing Color Black
  • Housing Material Nylon - GF
  • Shell Size 11
  • UL Flammability Rating UL 94V-0
  • Body Orientation Straight
  • Shielded No
  • Fluid Resistance Immersion
  • VDE Tested No
  • Packaging Method Bag
  • Packaging Quantity 100
CAT-AM71-C83998I Circular Power Connectors  1
  • Product Type Housing
  • Connector System Wire-to-Wire
  • Sealable No
  • Housing Type Plug
  • Contact Type Pin
  • Shell Type All Plastic
  • Number of Positions 3
  • Number of Power Positions 0
  • Number of Signal Positions 0
  • Reverse Numbering Without
  • Reverse Gender Reverse
  • Contact Protection With
  • Screw & Hole Thread Size 1-3/8 - 18 UNEF-2A
  • Panel Mount Feature Type Flange with Mounting Holes
  • Connector Mounting Type Panel
  • Mating Alignment With
  • Mating Retention With
  • Mating Retention Type Threaded Coupling
  • Mating Alignment Type Keyed
  • Housing Color Black
  • Housing Material PA 6-6 GF
  • Shell Size 11
  • UL Flammability Rating UL 94V-0
  • Body Orientation Straight
  • Fluid Resistance None
  • VDE Tested No
  • CSA Certified Yes
  • UL Rating Recognized
  • Packaging Method Bag
  • Packaging Quantity 100
CAT-AM71-C83998F Circular Power Connectors  1
  • Product Type Connector Assembly
  • Connector System Wire-to-Board
  • Sealable No
  • Housing Type Receptacle
  • Contact Type Pin
  • Shell Type All Plastic
  • Number of Positions 4
  • Number of Power Positions 0
  • Number of Signal Positions 4
  • Keying A
  • Reverse Gender Reverse
  • Panel Mount Feature Type Flange with Mounting Holes
  • Connector Mounting Type Panel
  • Mating Alignment With
  • Mating Retention With
  • Panel Mount Feature With
  • Mating Retention Type Threaded Coupling
  • Mating Alignment Type Keyed
  • Shell Size 11
  • UL Flammability Rating UL 94V-0
  • Operating Temperature Range -55 – 105
  • Fluid Resistance Immersion
  • Packaging Quantity 24
CAT-AM71-C83998Z Circular Connector Seals  1
  • Accessory Type Cable Seal
  • Connector & Contact Terminates To Wire & Cable
  • Sealing Gasket Material Elastomer
  • Color Gray
  • Connector Mounting Type Panel
  • Cable Diameter Range 11.43 – 15.24
  • Packaging Quantity 1000
  • Packaging Method Bag
CAT-AM71-C83998M Circular Power Connectors  1
  • Product Type Connector Assembly
  • Connector System Wire-to-Panel
  • Sealable No
  • Connector & Contact Terminates To Wire & Cable
  • Housing Type Plug
  • Contact Type Pin
  • Shell Type All Plastic
  • Number of Positions 8
  • Number of Power Positions 0
  • Number of Signal Positions 8
  • Reverse Numbering Without
  • Reverse Gender Reverse
  • Contact Protection With
  • Screw & Hole Thread Size 1-3/8 - 18 UNEF-2A
  • Panel Mount Feature Type Flange with Mounting Holes
  • Connector Mounting Type Panel
  • Mating Alignment With
  • Mating Retention With
  • Panel Mount Feature With
  • Mating Retention Type Threaded Coupling
  • Mating Alignment Type Keyed
  • Housing Color Black
  • Housing Material Polyester
  • Shell Size 11
  • UL Flammability Rating UL 94V-0
  • Body Orientation Straight
  • Accepts Wire Insulation Diameter Range 1.73
  • Shielded No
  • Fluid Resistance None
  • VDE Tested No
  • Packaging Method Bag
  • Packaging Quantity 100
CAT-AM71-C83998B Unscreened Circular Connector Backshells & Clamps  1
  • Accessory Type Cable Clamp
  • Shell Size 11
  • Product Type Accessory
  • Cover With
  • Body Style Right Angle
  • Cable Clamp Color Black
  • Cable Clamp Material Thermoplastic
  • Cable Clamp Flammability Rating UL 94V-0
  • Screw & Hole Thread Size 1-3/8-18 UNEF-2B
  • Accepts Cable Diameter (Max) 8.36
  • Packaging Method Bulk
  • Packaging Quantity 1
  • Comment Cable clamp inserts are not sold separately.
CAT-AM71-C83998CC Circular Power Connectors  1
  • Product Type Housing
  • Connector System Wire-to-Wire
  • Sealable No
  • Connector & Contact Terminates To Wire & Cable
  • Housing Type Plug
  • Contact Type Pin
  • Shell Type All Plastic
  • Number of Positions 13
  • Number of Power Positions 2
  • Number of Signal Positions 8
  • Reverse Numbering Without
  • Reverse Gender Standard
  • Contact Protection With
  • Screw & Hole Thread Size 1-3/8 - 18 UNEF-2A
  • Panel Mount Feature Type Flange with Mounting Holes
  • Connector Mounting Type Panel
  • Mating Alignment With
  • Mating Retention With
  • Mating Retention Type Threaded Coupling
  • Mating Alignment Type Keyed
  • Housing Color Black
  • Housing Material Nylon 6/6 GF
  • Shell Size 23
  • UL Flammability Rating UL 94V-0
  • Body Orientation Straight
  • Power Conductor Insulation Diameter 5.59
  • Signal Conductor Insulation Diameter 3.81
  • Shielded No
  • Fluid Resistance None
  • VDE Tested No
  • Packaging Method Bag
  • Packaging Quantity 100
  • For Use With Cable
CAT-AM71-C83998A Unscreened Circular Connector Backshells & Clamps  1
  • Accessory Type Cable Clamp
  • Shell Size 11
  • Product Type Accessory
  • Cover Without
  • Body Style Straight
  • Cable Clamp Color Black
  • Cable Clamp Material Thermoplastic
  • Cable Clamp Flammability Rating UL 94V-1
  • Screw & Hole Thread Size 1-3/8-18
  • Accepts Cable Diameter (Max) 8.3
  • Packaging Method Individual
  • Packaging Quantity 100
CAT-AM71-C83998L Circular Connector Seals  1
  • Accessory Type Cable Seal
  • Connector & Contact Terminates To Wire & Cable
  • Color Black
  • Connector Mounting Type Panel
  • Cable Diameter Range 7.62 – 11.43
  • Packaging Quantity 100
  • Packaging Method Bag
CAT-AM71-C83998H Unscreened Circular Connector Backshells & Clamps  1
  • Accessory Type Cable Clamp
  • Shell Size 11
  • Product Type Accessory
  • Cover Without
  • Body Style Straight
  • Cable Clamp Color Black
  • Cable Clamp Material Thermoplastic
  • Cable Clamp Flammability Rating UL 94V-1
  • Screw & Hole Thread Size 1-3/8-18
  • Accepts Cable Diameter (Max) 11.5
  • Packaging Method Individual
  • Packaging Quantity 100
CAT-AM71-T98A Power Contacts  1
  • Product Type Contact
  • Connector System Wire-to-Board
  • Connector & Contact Terminates To Wire & Cable
  • Test Current 23
  • Contact Type Pin
  • Contact Base Material Copper Alloy
  • Contact Mating Area Plating Material Silver
  • Louvertac Band Plating Material Gold
  • Louvertac Band Material Beryllium Copper
  • Contact Size 16
  • Wire/Cable Size 14
  • Wire/Cable Size .8 – 1.31
  • Termination Type Crimp
  • Circuit Application Power
  • Agency/Standard UL
  • UL File Number E28476
  • Packaging Method Bag
  • Packaging Quantity 100
  • Wire/Cable Type Discrete Wire
  • For Use With CMC (Circular Metal Connector)
  • Comment Mates with Socket Part Number 193846-2 (Tape Mounted) and 193846-1 (Loose Piece).
CAT-AM71-T98E Power Contacts  1
  • Product Type Contact
  • Connector System Wire-to-Board
  • Connector & Contact Terminates To Wire & Cable
  • Operating Voltage 600
  • Test Current 13
  • Contact Shape Round
  • Contact Type Pin
  • Contact Base Material Brass
  • Contact Mating Area Plating Material Gold
  • Contact Mating Area Plating Material Finish Bright
  • Contact Termination Area Plating Material Gold Flash
  • Contact Underplating Material Nickel
  • Contact Size 16
  • Wire/Cable Size 18 – 14
  • Wire/Cable Size .05 – .15
  • Termination Type Crimp
  • Contact Retention in Housing With
  • Mating Pin Diameter 1.57
  • Accepts Wire Insulation Diameter Range .36 – .76
  • Circuit Application Signal
  • For Multiple Crimp Yes
  • Packaging Method Box & Carton
  • Packaging Quantity 1000
  • Wire/Cable Type Discrete Wire
  • For Use With CPC Connectors
  • Comment These contacts can be used in MultiMate contact positions of all connector housings.
CAT-AM71-T98D Power Contacts  1
  • Product Type Contact
  • Connector & Contact Terminates To Wire & Cable
  • Operating Voltage 600
  • Operating Voltage 600
  • Test Current 13
  • Contact Shape Round
  • Contact Type Pin
  • Contact Base Material Brass
  • Contact Mating Area Plating Material Gold Flash over Palladium Nickel
  • Contact Mating Area Plating Thickness 2
  • Contact Termination Area Plating Material Gold Flash
  • Contact Size 16
  • Wire/Cable Size 18 – 15
  • Wire/Cable Size .05 – .09
  • Termination Type Crimp
  • Mating Pin Diameter 1.57
  • Accepts Wire Insulation Diameter Range .38 – .89
  • Operating Temperature Range -55 – 105
  • Circuit Application Signal
  • Color Code Yellow
  • Agency/Standard UL
  • UL File Number E28476
  • Packaging Method Bag
  • Packaging Quantity 200
  • Wire Type Regular Wire
CAT-AX41-D1 Signal Relays  1
  • Product Type Relay
  • Relay Style D2n Relay
  • Relay Type D2n Relay V23105
  • Contact Switching Load (Min) 10mA @ .2V
  • Contact Limiting Breaking Current 3
  • Contact Voltage Rating 250
  • Contact Voltage Rating 220
  • Coil Power Rating (DC) 150
  • Coil Voltage Rating 5
  • Contact Switching Voltage (Max) 220
  • Contact Switching Voltage (Max) 250
  • Coil Magnetic System Monostable, DC
  • Coil Type Monostable
  • Contact Limiting Continuous Current 3
  • Coil Resistance 3840
  • Contact Limiting Making Current 3
  • Insulation Initial Resistance 1000
  • Power Consumption 150
  • Insulation Initial Dielectric Between Adjacent Contacts 750
  • Insulation Initial Dielectric Between Coil/Contact Class 1000 V – 1500 VA
  • Insulation Initial Dielectric Between Contacts and Coil 1050
  • Contact Limiting Short-Time Current 3
  • Insulation Initial Dielectric Between Open Contacts 750
  • Coil Power Rating Class 100 – 150 mW
  • Voltage Standing Wave Ration (HF Parameter) 1.04 @ 100MHz
  • Actuating System AC/DC
  • Isolation (HF Parameter) -20.7dB @ 900MHz
  • Insertion Loss (HF Parameter) -.02dB @ 100MHz
  • Weight 6
  • Insulation Special Features 1500V Initial Surge Withstand Voltage between Contacts & Coil
  • Terminal Type PCB-THT
  • Contact Current Rating 3
  • Contact Arrangement 2 Form C (CO)
  • Contact Number of Poles 2
  • Contact Current Class 2 – 5 A
  • Contact Plating Material Gold
  • Termination Type Through Hole
  • Mounting Type Printed Circuit Board
  • Length 20.2
  • Width Class (Mechanical) 8 – 10 mm
  • Width 10
  • Height Class (Mechanical) 10 – 11 mm
  • Length Class (Mechanical) 20 – 25 mm
  • Height 11
  • Environmental Category of Protection RTIII
  • Environmental Ambient Temperature (Max) 85
  • Environmental Ambient Temperature Class 70 – 85°C
  • Operating Temperature Range -40 – 85
  • Performance Type Standard
  • Packaging Method Box & Tube
CAT-AM71-T98B Power Contacts  1
  • Product Type Contact
  • Connector System Wire-to-Board
  • Connector & Contact Terminates To Wire & Cable
  • Number of Positions 1
  • Operating Voltage 600
  • Test Current 13
  • Contact Shape Round
  • Contact Current Rating (Max) 13
  • Contact Type Pin
  • Contact Base Material Brass
  • Contact Mating Area Plating Material Gold
  • Contact Mating Area Plating Thickness 2.54
  • Contact Mating Area Plating Material Finish Bright
  • Contact Termination Area Plating Material Gold Flash
  • Contact Underplating Material Nickel
  • Contact Termination Area Plating Finish Matte
  • Contact Size 16
  • Wire/Cable Size 18 – 14
  • Wire/Cable Size .05 – .09
  • Termination Type Crimp
  • Contact Retention in Housing With
  • Mating Pin Diameter .62
  • Accepts Wire Insulation Diameter Range .36 – .76
  • Operating Temperature Range -196 – 200
  • Circuit Application Signal
  • For Multiple Crimp Yes
  • Packaging Method Loose Piece
  • Packaging Quantity 4000
  • Wire/Cable Type Discrete Wire
  • For Use With CPC Connectors
  • Comment Overall insulation crimp diameter, including crimp barrel, must not exceed 3.18 [.125].
CAT-T3437-R819 Printable Tubing  1
  • Tubing Type Ladder
  • Tubing Grade Commercial
  • Shrink Ratio 3:1
  • Color White
  • Markers per Sleeve 1
  • Sleeve Length 25
  • Supplied Diameter 3.2
  • Recovered Inside Diameter 1.1
  • Compatible Cable Diameter 1.2 – 2.7
  • Operating Temperature Range -30 – 105
  • Recommended Ribbon See Printer Ribbon Matrix
  • Number of Prescores 1
  • Printer Technology Thermal Transfer
  • Recommended Printer See Printer Ribbon Matrix
  • Packaging Quantity 1000