CAT-P592-R472A Rings & Spades  1
  • Stud Size 1/4
  • Barrel Type Closed Barrel
  • Sealable No
  • Insulated Yes
  • Wire/Cable Type Regular Wire
  • Shape Description RING-041
  • Number of Holes 1
  • Terminal Angle Straight
  • Voltage (Max) 300
  • Plating Material Copper
  • Weight per Piece 1.495
  • Terminal & Splice Type Ring Tongue
  • Terminal Orientation Straight
  • Wire Insulation Support With
  • Wire Size 16 – 14
  • Wire Size 1.25 – 2
  • Stud Diameter 6.35
  • Tongue Thickness .79
  • Overall Length 28.96
  • Wire Insulation Diameter 2.68 – 3.81
  • Operating Temperature Range 105
  • Heavy Duty No
  • Government Qualified No
  • Packaging Method Loose Piece
  • Packaging Quantity 100
CAT-AM74-AM74A Rings & Spades  1
  • Stud Size 1/2
  • Barrel Type Closed Barrel
  • Sealable No
  • Insulated No
  • Wire/Cable Type Copper
  • Number of Holes 1
  • Terminal Angle Straight
  • Plating Material Tin
  • Weight per Piece 85.275
  • Inspection Slot Yes
  • Terminal & Splice Type Rectangular Tongue
  • Terminal Orientation Offset
  • Military Part Class Class II
  • Wire Insulation Support Without
  • Stud Diameter 13.08
  • Tongue Thickness 4.32
  • Overall Length 70.87
  • Barrel Inside Diameter 20.8
  • Operating Temperature Range -55 – 105
  • Heavy Duty No
  • Government Qualified No
  • Packaging Method Box
  • Packaging Quantity 25
  • Comment Electrodeposited Tin Plate per MIL-T-10727.
CAT-AM74-AM74B Rings & Spades  1
  • Stud Size 3/8
  • Barrel Type Closed Barrel
  • Sealable No
  • Insulated No
  • Wire/Cable Type Copper
  • Number of Holes 2
  • Terminal Angle Straight
  • Plating Material Tin
  • Weight per Piece 64.41
  • Inspection Slot Yes
  • Terminal & Splice Type Rectangular Tongue
  • Terminal Orientation Offset
  • Military Part Class Class II
  • Wire Insulation Support Without
  • Wire Size 0000
  • Wire Size 100 – 125
  • Stud Diameter 9.91
  • Tongue Thickness 3.3
  • Overall Length 87.88
  • Barrel Inside Diameter 16.46
  • Operating Temperature Range -55 – 105
  • Heavy Duty No
  • Government Qualified No
  • Packaging Method Box
  • Packaging Quantity 50
  • Comment Electrodeposited Tin Plate per MIL-T-10727.
CAT-P592-SP118 Rings & Spades  1
  • Stud Size #10
  • Barrel Type Closed Barrel
  • Insulated Yes
  • Wire/Cable Type Regular Wire
  • Shape Description SPADE-020
  • Voltage (Max) 300
  • Plating Material Copper
  • Insulation Sleeve Color Yellow
  • Inspection Slot No
  • Terminal Orientation Straight
  • Wire Insulation Support With
  • Wire Size 12 – 10
  • Wire Size 3 – 6
  • Stud Diameter 5
  • Tongue Thickness 1.02
  • Overall Length 18.71
  • Wire Insulation Diameter 3.81 – 5.84
  • Operating Temperature Range 105
  • Heavy Duty No
  • Government Qualified No
  • Packaging Method Loose Piece
  • Packaging Quantity 500
CAT-P592-R472 Rings & Spades  1
  • Stud Size #6
  • Barrel Type Closed Barrel
  • Sealable No
  • Insulated Yes
  • Wire/Cable Type Copper
  • Number of Holes 1
  • Terminal Angle Straight
  • Plating Material Tin-Lead
  • Insulation Sleeve Color Natural
  • Stripe Color Yellow
  • Terminal & Splice Type Ring Tongue
  • Terminal Orientation Offset
  • Military Part Class Class I
  • Wire Insulation Support With
  • Wire Size 12 – 10
  • Wire Size 3 – 6
  • Stud Diameter 3.68
  • Tongue Thickness 1.07
  • Overall Length 27.5
  • Wire Insulation Diameter 3.81 – 5.84
  • Operating Temperature Range 150
  • Heavy Duty No
  • Government Qualified Yes
  • Packaging Method Loose Piece
  • Packaging Quantity 500
  • Comment Brazed Body
CAT-P592-L853 Rings & Spades  1
  • Stud Size #8
  • Barrel Type Closed Barrel
  • Sealable No
  • Insulated Yes
  • Wire/Cable Type Regular Wire
  • Shape Description SPADE-028
  • Terminal Angle Straight
  • Voltage (Max) 300
  • Plating Material Phosphor Bronze
  • Insulation Sleeve Color Yellow
  • Inspection Slot No
  • Terminal Orientation Straight
  • Wire Insulation Support With
  • Wire Size 26 – 22
  • Wire Size .12 – .4
  • Stud Diameter 4.17
  • Tongue Thickness .5
  • Heavy Duty No
  • Government Qualified No
  • Packaging Method Loose Piece
  • Packaging Quantity 1000
CAT-P592-SH816 Rings & Spades  1
  • Stud Size #6
  • Barrel Type Closed Barrel
  • Sealable No
  • Insulated Yes
  • Wire/Cable Type Regular Wire
  • Shape Description SPADE-028
  • Terminal Angle Straight
  • Voltage (Max) 300
  • Plating Material Phosphor Bronze
  • Insulation Sleeve Color Yellow
  • Inspection Slot No
  • Terminal Orientation Straight
  • Wire Insulation Support With
  • Wire Size 26 – 22
  • Wire Size .12 – .4
  • Stud Diameter 3.51
  • Tongue Thickness .5
  • Heavy Duty No
  • Government Qualified No
  • Packaging Method Loose Piece
  • Packaging Quantity 1000
CAT-P592-SL56 Rings & Spades  1
  • Stud Size #6
  • Barrel Type Closed Barrel
  • Sealable No
  • Insulated Yes
  • Wire/Cable Type Regular Wire
  • Shape Description Slotted Ring-001
  • Terminal Features Slotted
  • Terminal Angle Straight
  • Voltage (Max) 300
  • Plating Material Copper
  • Weight per Piece .294
  • Inspection Slot No
  • Terminal Orientation Straight
  • Wire Insulation Support With
  • Wire Size 26 – 22
  • Wire Size .1 – .41
  • Stud Diameter 3.68
  • Tongue Thickness .5
  • Overall Length 18.26
  • Wire Insulation Diameter 1.27 – 2.08
  • Heavy Duty No
  • Government Qualified No
  • Packaging Method Loose Piece
  • Packaging Quantity 1000
CAT-P592-F766 Crimp Wire Pins, Tabs & Ferrules  1
  • Barrel Type Closed Barrel
  • Wire/Cable Type Regular Wire
  • Insulated Yes
  • Support Style Insulation Support
  • Shape Description WIRE PIN-003
  • Insulation Color Blue
  • Plating Material Copper
  • Insulation Material Nylon
  • Sleeve Material Nylon
  • Double Wire No
  • Insulation Sleeve Material Nylon
  • Terminal Type Wire Pin
  • Terminal Orientation Straight
  • Terminal Length 6.7
  • Bullet Terminal Without
  • Wire Insulation Support With
  • Wire Insulation Diameter (Max) 4.3
  • Accepts Wire Insulation Diameter Range 2.92 – 4.31
  • Wire Size 16 – 14
  • Wire Size 1 – 2.6
  • Barrel Inside Diameter 4.3
  • Overall Length 19.69
  • DIN Wire Size 1 – 2.5
  • Heavy Duty No
  • Packaging Method Box
  • Packaging Quantity 1000
  • Barrel Color Blue
CAT-P592-F614 Rings & Spades  1
  • Stud Size #8
  • Barrel Type Closed Barrel
  • Sealable No
  • Insulated Yes
  • Wire/Cable Type Regular Wire
  • Shape Description SPADE-024
  • Terminal Angle Straight
  • Voltage (Max) 300
  • Plating Material Copper
  • Weight per Piece .97
  • Terminal & Splice Type Spade Tongue
  • Terminal Orientation Offset
  • Wire Insulation Support With
  • Wire Size 16 – 14
  • Wire Size 1.25 – 2
  • Stud Diameter 4.17
  • Tongue Thickness .79
  • Overall Length 18.72
  • Wire Insulation Diameter 2.92 – 4.32
  • Operating Temperature Range 105
  • Heavy Duty No
  • Government Qualified No
  • Packaging Method Tape Mounted
  • Packaging Quantity 5000
CAT-M5833-C8684A Wire-to-Board Connector Contacts  1
  • Connector System Wire-to-Board
  • Connector & Contact Terminates To Wire & Cable
  • Number of Positions 1
  • Contact Type Pin
  • Contact Mating Area Plating Material Pre-Tin
  • Contact Current Rating (Max) 1.5
  • Centerline (Pitch) 1.27
  • Wire/Cable Size 24 – 20
  • Wire/Cable Size .2 – .5
  • Operating Temperature Range -40 – 105
  • Circuit Application Signal
  • Packaging Method Reel
CAT-P592-T116 Crimp Wire Pins, Tabs & Ferrules  1
  • Barrel Type Closed Barrel
  • Wire/Cable Type Regular Wire
  • Insulated Yes
  • Support Style Insulation Support
  • Insulation Color Red
  • Plating Material Tin
  • Insulation Material Nylon
  • Sleeve Material Nylon
  • Terminal Type Tab
  • Tab Thickness .84
  • Terminal Orientation Straight
  • Wire Insulation Support Without
  • Accepts Wire Insulation Diameter Range 2.67 – 3.56
  • Wire Size 22 – 16
  • Wire Size .3 – 1.42
  • Wire Size 509 – 3260
  • Barrel Inside Diameter 3.7
  • Overall Length 22.96
  • Heavy Duty No
  • Connects To Tab
  • Packaging Method Loose Piece
  • Packaging Quantity 1000
  • Barrel Color Red
CAT-P592-H763 Rings & Spades  1
  • Stud Size #8
  • Barrel Type Closed Barrel
  • Sealable No
  • Insulated Yes
  • Wire/Cable Type Regular Wire
  • Shape Description RING-092
  • Terminal Angle Straight
  • Voltage (Max) 300
  • Plating Material Copper
  • Weight per Piece .945
  • Terminal & Splice Type Hook Tongue
  • Terminal Orientation Offset
  • Wire Insulation Support With
  • Wire Size 16 – 14
  • Wire Size 1.25 – 2
  • Stud Diameter 4.17
  • Tongue Thickness .79
  • Overall Length 21.819
  • Wire Insulation Diameter 2.92 – 4.32
  • Operating Temperature Range 105
  • Heavy Duty No
  • Government Qualified No
  • Packaging Method Reel
  • Packaging Quantity 5000
CAT-AM74-AM74N Rings & Spades  1
  • Stud Size 5/16
  • Barrel Type Closed Barrel
  • Sealable No
  • Insulated No
  • Wire/Cable Type Copper
  • Number of Holes 2
  • Terminal Angle Straight
  • Plating Material Tin
  • Weight per Piece 82.574
  • Inspection Slot No
  • Terminal & Splice Type Rectangular Tongue
  • Terminal Orientation Offset
  • Wire Insulation Support Without
  • Wire Size 0000
  • Wire Size 100 – 125
  • Stud Diameter 8.33
  • Tongue Thickness 3.3
  • Overall Length 107.7
  • Operating Temperature Range -55 – 105
  • Heavy Duty No
  • Government Qualified No
  • Packaging Method Box
  • Packaging Quantity 50
  • Comment Centerline 2-Hole.
CAT-P592-R2456 Rings & Spades  1
  • Stud Size #6
  • Barrel Type Closed Barrel
  • Insulated Yes
  • Wire/Cable Type Regular Wire
  • Shape Description RING-055
  • Number of Holes 1
  • Voltage (Max) 300
  • Plating Material Copper
  • Insulation Sleeve Color Blue
  • Inspection Slot No
  • Terminal Orientation Straight
  • Wire Insulation Support With
  • Wire Size 16
  • Wire Size 1.25 – 2
  • Stud Diameter 3.51
  • Tongue Thickness .84
  • Overall Length 21.74
  • Wire Insulation Diameter 2.92 – 4.32
  • Heavy Duty No
  • Government Qualified No
  • Packaging Method Box
  • Packaging Quantity 1000
CAT-P592-SH93 Crimp Wire Pins, Tabs & Ferrules  1
  • Insulated Yes
  • Support Style Insulation Support
  • Plating Material Copper
  • Insulation Material Nylon
  • Double Wire No
  • Terminal Type Shur-Plug
  • Bullet Terminal Without
  • Tab Width 20.07
  • Wire Insulation Diameter (Max) 4.32
  • Wire Size 16 – 14
  • Wire Size 1.25 – 2
  • Wire Size 2050 – 5180
  • Overall Length 20.07
  • Packaging Method Tape Mounted
  • Packaging Quantity 2500
  • Barrel Color Blue
CAT-AM74-AM74E Rings & Spades  1
  • Stud Size 1/2
  • Barrel Type Closed Barrel
  • Sealable No
  • Insulated No
  • Wire/Cable Type Copper
  • Number of Holes 2
  • Terminal Angle Straight
  • Plating Material Tin
  • Weight per Piece 233.1
  • Inspection Slot Yes
  • Terminal & Splice Type Rectangular Tongue
  • Terminal Orientation Offset
  • Wire Insulation Support Without
  • Stud Diameter 13.08
  • Tongue Thickness 5.59
  • Overall Length 113.28
  • Operating Temperature Range -55 – 105
  • Heavy Duty No
  • Government Qualified No
  • Packaging Method Box
  • Packaging Quantity 25
  • Comment Electrodeposited Tin Plate per MIL-T-10727.
CAT-P592-OF29 Rings & Spades  1
  • Stud Size #6
  • Barrel Type Closed Barrel
  • Sealable No
  • Insulated Yes
  • Wire/Cable Type Regular Wire
  • Shape Description RING-060
  • Number of Holes 1
  • Terminal Angle Straight
  • Voltage (Max) 300
  • Plating Material Copper
  • Insulation Sleeve Color Red
  • Stripe Color Red
  • Inspection Slot No
  • Terminal & Splice Type Ring Tongue
  • Terminal Orientation Offset
  • Wire Insulation Support With
  • Wire Size 20
  • Wire Size .5 – .6
  • Stud Diameter 3.51
  • Tongue Thickness .84
  • Overall Length 24.028
  • Wire Insulation Diameter 1.17 – 2.79
  • Operating Temperature Range 105
  • Heavy Duty No
  • Government Qualified No
  • Packaging Method Loose Piece
  • Packaging Quantity 1000
CAT-P592-K742 Knife Disconnects  1
  • Sealable No
  • Insulated Yes
  • Body Plating Material Copper
  • Insulation Sleeve Material Nylon
  • Terminal & Splice Type Knife Disconnect
  • Wire Insulation Diameter (Max) 4.32
  • Packaging Quantity 100
  • Packaging Method Box
  • Barrel Color Blue
CAT-AM74-AM74H Rings & Spades  1
  • Stud Size 3/8
  • Barrel Type Closed Barrel
  • Sealable No
  • Insulated No
  • Wire/Cable Type Copper
  • Number of Holes 2
  • Terminal Angle Straight
  • Plating Material Tin
  • Weight per Piece 212.281
  • Inspection Slot No
  • Terminal & Splice Type Rectangular Tongue
  • Terminal Orientation Offset
  • Wire Insulation Support Without
  • Wire Size 203 – 253
  • Stud Diameter 10.31
  • Tongue Thickness 5.08
  • Overall Length 82.55
  • Operating Temperature Range -55 – 105
  • Heavy Duty No
  • Government Qualified No
  • Packaging Method Box
  • Packaging Quantity 25
  • Comment Electrodeposited Tin Plate per MIL-T-10727.