1734597-1 Wire-to-Board Connector Contacts  1
  • Connector System Wire-to-Board
  • Sealable No
  • Connector & Contact Terminates To Wire & Cable
  • Wire/Cable Type Discrete Wire
  • Product Type Contact
  • Operating Voltage 50
  • Operating Voltage 50
  • Contact Base Material Phosphor Bronze
  • Crimp Area Plating Thickness .8 – 1.5
  • Wire Contact Termination Area Plating Material Tin
  • Contact Type Socket
  • Contact Mating Area Plating Material Tin
  • Contact Current Rating (Max) 1
  • Contact Plating Material Finish Matte
  • Contact Plating Material Tin over Nickel
  • Connector Mounting Type Cable Mount
  • Centerline (Pitch) 1
  • Wire/Cable Size 32 – 28
  • Wire/Cable Size .03 – .08
  • Operating Temperature Range -55 – 105
  • Circuit Application Signal
  • For Use With 1470364-x- 2041214-x
  • Packaging Method Reel
  • Packaging Quantity 105000
1470223-1 Wire-to-Board Connector Contacts
  • Connector System Wire-to-Board
  • Sealable No
  • Connector & Contact Terminates To Wire & Cable
  • Wire/Cable Type Discrete Wire
  • Product Type Contact
  • Operating Voltage 250
  • Operating Voltage 250
  • Contact Base Material Phosphor Bronze
  • Contact Type Socket
  • Contact Mating Area Plating Material Tin
  • Contact Current Rating (Max) 3
  • Contact Plating Material Tin
  • Connector Mounting Type Cable Mount
  • Centerline (Pitch) 2.5
  • Wire/Cable Size 28 – 22
  • Wire/Cable Size .08 – .4
  • Operating Temperature Range -40 – 105
  • Circuit Application Signal
  • For Use With 1470222-x
  • Packaging Method Reel
  • Packaging Quantity 60000