4312M3 Plug & Play Accelerometers  1
  • Accelerometer Type MEMS DC
  • Sensor Type DC Response Plug & Play Accelerometers
  • Electrical Connection Integral Cable
  • Excitation Voltage 7 – 24
  • Zero Acceleration Output 2500 ±100
  • Full Scale Output Current 4 – 20
  • Frequency Response 0-200 to 0-300
  • Number of Axes 1
  • Weight 100
  • Material Stainless Steel
  • Mounting Type Screw
  • Operating Temperature -40 – 85
  • Acceleration Range (±) 2
  • Sensitivity .04 mA/g
  • Nonlinearity ±1
4332 Plug & Play Accelerometers  1
  • Accelerometer Type MEMS DC
  • Sensor Type DC Response Plug & Play Accelerometers
  • Electrical Connection Integral Cable
  • Full Scale Output Voltage .5 – 4.5
  • Excitation Voltage 5 – 30
  • Zero Acceleration Output 2500 ±100
  • Frequency Response 0-20 to 0-200
  • Number of Axes 3
  • Weight 100
  • Material Anodized Aluminum
  • Mounting Type Screw
  • Operating Temperature -40 – 85
  • Acceleration Range (±) 2
  • Sensitivity 100 mV/g
  • Nonlinearity ±1
4332M3 Plug & Play Accelerometers  1
  • Accelerometer Type MEMS DC
  • Sensor Type DC Response Plug & Play Accelerometers
  • Electrical Connection Integral Cable
  • Excitation Voltage 7 – 24
  • Zero Acceleration Output 2500 ±100
  • Full Scale Output Current 4 – 20
  • Frequency Response 0-200 to 0-300
  • Number of Axes 3
  • Weight 185
  • Material Stainless Steel
  • Mounting Type Screw
  • Operating Temperature -40 – 85
  • Acceleration Range (±) 2
  • Sensitivity .04 mA/g
  • Nonlinearity ±1