CAT-R131-C4961C Standard Circular Connectors  1
EN45545
  • Product Type Connector
  • Connector System Cable-to-Cable
  • Connector & Contact Terminates To Wire & Cable
  • Shell Size 18
  • Shielded Yes
  • Connector Style Square Flange
  • Shell Type Aluminum
  • Accessory Color Black
  • Prewired No
  • Number of Positions 10
  • Preloaded No
  • Factory Installed Backshell Without
  • Operating Voltage 700
  • Operating Voltage 1250
  • Shell Plating Material Black Chromate Over Zn Cobalt
  • Shell Material Aluminum Alloy
  • Insulation Material Low Fire Hazard Thermoplastic
  • Reverse Gender Reverse
  • Contact Layout Arrangement Circular
  • Contact Type Pin
  • Connector Mounting Type Panel
  • Mating Alignment Type Keyed
  • Mating Retention Bayonet
  • Mating Alignment With
  • Flange With
  • Mating Retention Type 3 Pin Reverse Bayonet
  • Operating Temperature Range -55 – 125
  • IP Water Sealing Level IP67
  • Circuit Application Power & Signal
  • Packaging Quantity 10
  • Field Serviceable Yes
  • Position Locations Omitted All
CAT-R131-C4961D Standard Circular Connectors  1
EN45545
  • Product Type Connector
  • Connector System Cable-to-Cable
  • Connector & Contact Terminates To Wire & Cable
  • Shell Size 18
  • Shielded Yes
  • Connector Style Square Flange
  • Shell Type Aluminum
  • Accessory Color Black
  • Prewired No
  • Number of Positions 10
  • Preloaded No
  • Factory Installed Backshell Without
  • Operating Voltage 700
  • Operating Voltage 1250
  • Shell Plating Material Black Chromate Over Zn Cobalt
  • Shell Material Aluminum Alloy
  • Insulation Material Low Fire Hazard Thermoplastic
  • Environmental Protection Type Sealed
  • Environmental Protection With
  • Reverse Gender Reverse
  • Contact Layout Arrangement Circular
  • Contact Type Socket
  • Connector Mounting Type Panel
  • Mating Alignment Type Keyed
  • Mating Retention Bayonet
  • Mating Alignment With
  • Flange With
  • Mating Retention Type 3 Pin Reverse Bayonet
  • Operating Temperature Range -55 – 125
  • IP Water Sealing Level IP67
  • Circuit Application Power & Signal
  • Packaging Quantity 10
  • Field Serviceable Yes
  • Position Locations Omitted All
CAT-R131-C4961E Standard Circular Connectors  1
EN45545
  • Product Type Connector
  • Connector System Cable-to-Cable
  • Connector & Contact Terminates To Wire & Cable
  • Shell Size 18
  • Shielded Yes
  • Connector Style Plug
  • Shell Type Aluminum
  • Accessory Color Black
  • Prewired No
  • Number of Positions 10
  • Preloaded No
  • Factory Installed Backshell Without
  • Operating Voltage 700
  • Operating Voltage 1250
  • Shell Plating Material Black Chromate Over Zn Cobalt
  • Shell Material Aluminum Alloy
  • Insulation Material Low Fire Hazard Thermoplastic
  • Reverse Gender Reverse
  • Contact Layout Arrangement Circular
  • Contact Type Male
  • Mating Alignment Type Keyed
  • Mating Retention Bayonet
  • Mating Alignment With
  • Flange Without
  • Mating Retention Type 3 Pin Reverse Bayonet
  • Operating Temperature Range -55 – 125
  • IP Water Sealing Level IP67
  • Circuit Application Power & Signal
  • Packaging Quantity 10
  • Field Serviceable Yes
  • Position Locations Omitted All
CAT-R131-C4961F Standard Circular Connectors  1
EN45545
  • Product Type Connector
  • Connector System Cable-to-Cable
  • Connector & Contact Terminates To Wire & Cable
  • Shell Size 18
  • Shielded Yes
  • Connector Style Receptacle
  • Shell Type Aluminum
  • Accessory Color Black
  • Prewired No
  • Number of Positions 10
  • Preloaded No
  • Factory Installed Backshell Without
  • Operating Voltage 700
  • Operating Voltage 1250
  • Shell Plating Material Black Chromate Over Zn Cobalt
  • Shell Material Aluminum Alloy
  • Insulation Material Low Fire Hazard Thermoplastic
  • Environmental Protection Type Sealed
  • Environmental Protection With
  • Reverse Gender Reverse
  • Contact Layout Arrangement Circular
  • Contact Type Socket
  • Mating Alignment Type Keyed
  • Mating Retention Bayonet
  • Mating Alignment With
  • Flange Without
  • Mating Retention Type 3 Pin Reverse Bayonet
  • Operating Temperature Range -55 – 125
  • IP Water Sealing Level IP67
  • Circuit Application Power & Signal
  • Packaging Quantity 10
  • Field Serviceable Yes
  • Position Locations Omitted All