2102352-2 Standard Circular Connectors  1
  • Product Type Connector
  • Connector System Wire-to-Wire
  • Shell Size 8
  • Connector Style Receptacle
  • Number of Positions 8
  • Preloaded No
  • Data Rate 10
  • Shell Plating Material Black Zinc Nickel
  • Shell Material Aluminum
  • Polarization Code N
  • Assembly Length 34.29
  • Packaging Quantity 1
2102351-1 Standard Circular Connectors  1
  • Product Type Connector
  • Connector System Wire-to-Board
  • Shell Size 8
  • Connector Style Receptacle
  • Number of Positions 8
  • Preloaded Yes
  • Data Rate 10
  • Shell Plating Material Electroless Nickel
  • Polarization Code N
  • Packaging Quantity 1
2102353-2 Standard Circular Connectors  1
  • Product Type Connector
  • Connector System Wire-to-Wire
  • Shell Size 8
  • Connector Style Plug
  • Number of Positions 8
  • Preloaded No
  • Data Rate 10
  • Shell Plating Material Black Zinc Nickel
  • Shell Material Aluminum
  • Polarization Code N
  • Assembly Length 30.86
  • Packaging Quantity 1
2102351-2 Standard Circular Connectors  1
  • Product Type Connector
  • Connector System Wire-to-Board
  • Shell Size 8
  • Connector Style Receptacle
  • Number of Positions 8
  • Preloaded Yes
  • Data Rate 10
  • Shell Plating Material Black Zinc Nickel
  • Polarization Code N
  • Packaging Quantity 1
2102353-1 Standard Circular Connectors  1
  • Product Type Connector
  • Connector System Wire-to-Wire
  • Shell Size 8
  • Connector Style Plug
  • Number of Positions 8
  • Preloaded No
  • Data Rate 10
  • Shell Plating Material Electroless Nickel
  • Shell Material Aluminum
  • Polarization Code N
  • Assembly Length 30.86
  • Packaging Quantity 1
2102343-2 Standard Circular Connectors
  • Product Type Connector
  • Connector System Wire-to-Board
  • Shell Size 8
  • Connector Style Receptacle
  • Number of Positions 8
  • Preloaded No
  • Data Rate 10
  • Shell Plating Material Black Zinc Nickel
  • Shell Material Aluminum Alloy
  • Polarization Code N
  • Assembly Length 34.29
  • Operating Temperature Range -65 – 175
  • Packaging Quantity 1
2102351-3 Standard Circular Connectors  1
  • Product Type Connector Kit
  • Connector System Cable-to-Board
  • Shell Size 08
  • Connector Style Receptacle
  • Shell Type Jam Nut Receptacle
  • Number of Positions 8
  • Keying A
2102351-4 Standard Circular Connectors  1
  • Product Type Connector
  • Connector System Wire-to-Board
  • Shell Size 8
  • Connector Style Receptacle
  • Number of Positions 8
  • Preloaded Yes
  • Data Rate 10
  • Shell Plating Material Black Zinc Nickel
  • Polarization Code A
  • Packaging Quantity 1
2102351-5 Standard Circular Connectors  1
  • Product Type Connector Kit
  • Connector System Cable-to-Board
  • Shell Size 08
  • Connector Style Receptacle
  • Shell Type Jam Nut Receptacle
  • Number of Positions 8
  • Keying B
2102352-6 Standard Circular Connectors  1
  • Product Type Connector Kit
  • Connector System Cable-to-Cable
  • Shell Size 08
  • Connector Style Receptacle
  • Shell Type Jam Nut Receptacle
  • Number of Positions 8
  • Keying B
2102353-3 Standard Circular Connectors  1
  • Product Type Connector Kit
  • Connector System Cable-to-Cable
  • Shell Size 08
  • Connector Style Plug
  • Shell Type Plug
  • Number of Positions 8
  • Keying A
2102353-4 Standard Circular Connectors  1
  • Product Type Connector
  • Connector System Wire-to-Wire
  • Shell Size 8
  • Connector Style Plug
  • Number of Positions 8
  • Preloaded No
  • Keying A
  • Data Rate 10
  • Shell Plating Material Black Zinc Nickel
  • Shell Material Aluminum
  • Polarization Code A
  • Assembly Length 30.86
  • Packaging Quantity 1
2102353-5 Standard Circular Connectors  1
  • Product Type Connector Kit
  • Connector System Cable-to-Cable
  • Shell Size 08
  • Connector Style Plug
  • Shell Type Plug
  • Number of Positions 8
  • Keying B
2102353-6 Standard Circular Connectors  1
  • Product Type Connector Kit
  • Connector System Cable-to-Cable
  • Shell Size 08
  • Connector Style Plug
  • Shell Type Plug
  • Number of Positions 8
  • Keying B
QCM008M5P Standard Circular Connectors
  • Product Type Connector
  • Connector System Wire-to-Board
  • Shell Size 3.5
  • Connector Style Receptacle
  • Number of Positions 8
  • Preloaded Yes
  • Data Rate 10
  • Shell Plating Material Electroless Nickel
  • Packaging Quantity 1
2102352-3 Standard Circular Connectors  1
  • Product Type Connector Kit
  • Connector System Cable-to-Cable
  • Shell Size 08
  • Connector Style Receptacle
  • Shell Type Jam Nut Receptacle
  • Number of Positions 8
  • Keying A
2102352-5 Standard Circular Connectors  1
  • Product Type Connector Kit
  • Connector System Cable-to-Cable
  • Shell Size 08
  • Connector Style Receptacle
  • Shell Type Jam Nut Receptacle
  • Number of Positions 8
  • Keying B
2102343-1 Standard Circular Connectors
  • Product Type Connector
  • Connector System Wire-to-Board
  • Shell Size 8
  • Connector Style Receptacle
  • Number of Positions 8
  • Preloaded No
  • Data Rate 10
  • Shell Plating Material Electroless Nickel
  • Shell Material Aluminum Alloy
  • Polarization Code N
  • Assembly Length 34.29
  • Operating Temperature Range -65 – 175
  • Packaging Quantity 1
2102352-1 Standard Circular Connectors  1
  • Product Type Connector
  • Connector System Wire-to-Wire
  • Shell Size 8
  • Connector Style Receptacle
  • Number of Positions 8
  • Preloaded No
  • Data Rate 10
  • Shell Plating Material Electroless Nickel
  • Shell Material Aluminum
  • Polarization Code N
  • Assembly Length 34.29
  • Packaging Quantity 1
2102352-4 Standard Circular Connectors  1
  • Product Type Connector Kit
  • Connector System Cable-to-Cable
  • Shell Size 08
  • Connector Style Receptacle
  • Shell Type Jam Nut Receptacle
  • Number of Positions 8
  • Keying A