1059724-1 Between Series Adapters  1
  • Side A Interface OSP
  • Side A Gender Jack
  • Side B Interface OSM
  • Side B Gender Jack
  • Connector System Wire-to-Wire
  • Sealable No
  • Connector & Contact Terminates To Wire & Cable
  • Number of Positions 1
  • Impedance 50
  • Frequency 18
  • Body Style Straight
  • Material Stainless Steel
  • Body Material Stainless Steel
  • RF Connector Center Contact Material Beryllium Copper
  • RF Connector Center Contact Plating Material Gold over Copper
  • Connector Mounting Type Panel
  • Circuit Application Power & Signal
  • Dielectric Material TFE Fluorocarbon
1059754-1 Between Series Adapters
  • Side A Interface OSP
  • Side A Gender Jack
  • Side B Interface OSM
  • Side B Gender Jack
  • Connector System Wire-to-Wire
  • Sealable No
  • Connector & Contact Terminates To Wire & Cable
  • Number of Positions 1
  • Impedance 50
  • Body Style Straight
  • Body Material Stainless Steel
  • RF Connector Center Contact Material Beryllium Copper
  • RF Connector Center Contact Plating Material Gold
  • Connector Mounting Type Bulkhead
  • Operating Temperature Range -65 – 125
  • Circuit Application Power & Signal
  • Dielectric Material TFE Fluorocarbon
  • Spring Material Stainless Steel
  • Comment Float Panel Feed through Flange Mount Adapter