SQZW1015RJ Through-Hole Resistors
  • Resistor Type Power Resistor
  • Element Type Wirewound
  • Product Type Fixed Resistor
  • Number of Resistors 1
  • Tolerance 5%
  • Resistance Class Up to 1kΩ
  • Resistance 15
  • Power Rating 10
  • Number of Terminations 2
  • Termination Type Tinned Copper Leads
  • Mount Style Pluggable
  • Dimensions 48 x 10 x 10
  • Operating Temperature Range -55 – 250
  • Temperature Coefficient ±300
  • Packaging Method Loose Piece - Box
SQZW103R9J Through-Hole Resistors
  • Resistor Type Power Resistor
  • Element Type Wirewound
  • Product Type Fixed Resistor
  • Number of Resistors 1
  • Tolerance 5%
  • Resistance Class Up to 1kΩ
  • Resistance 3.9
  • Power Rating 10
  • Number of Terminations 2
  • Termination Type Tinned Copper Leads
  • Mount Style Pluggable
  • Dimensions 48 x 10 x 10
  • Operating Temperature Range -55 – 250
  • Temperature Coefficient ±300
  • Packaging Method Loose Piece - Box
SQZW104R7J Through-Hole Resistors
  • Resistor Type Power Resistor
  • Element Type Wirewound
  • Product Type Fixed Resistor
  • Number of Resistors 1
  • Tolerance 5%
  • Resistance Class Up to 1kΩ
  • Resistance 4.7
  • Power Rating 10
  • Number of Terminations 2
  • Termination Type Tinned Copper Leads
  • Mount Style Pluggable
  • Dimensions 48 x 10 x 10
  • Operating Temperature Range -55 – 250
  • Temperature Coefficient ±300
  • Packaging Method Loose Piece - Box