
PRODUCT
- BACK LIGHT CONNECTOR REC 28-24 PTPPHBZ 1376174-1
- Sealable No
- Wire/Cable Type Discrete Wire
- Special Purpose Terminal Type Receptacle
- Terminal Plating Material Pre-Tin
- Barrel Type Open
- Terminal Orientation Straight
- Wire Insulation Support With
- Wire Size 28 – 24
- Overall Product Length 7.35
- Accepts Wire Insulation Diameter (Max) 1.7
- Accepts Wire Insulation Diameter Range .9 – 1.7
- Insulation Option Uninsulated
- Operating Temperature Range -40 – 110
- Heavy Duty No
- Packaging Method Reel

PRODUCT
- BACK LIGHT CONNECTOR REC 26-22 PTPPHBZ 1376175-1
- Wire Insulation Support Retention Type Insulation Support
- Sealable No
- Special Purpose Terminal Type Receptacle
- Terminal Plating Material Unplated
- Barrel Type Open
- Terminal Orientation Straight
- Wire Insulation Support With
- Wire Size 26 – 22
- Wire Size .14 – .38
- Terminal Material Thickness .2
- Overall Product Length 7.35
- Accepts Wire Insulation Diameter (Max) 2.3
- Accepts Wire Insulation Diameter Range 1.5 – 2.3
- Insulation Option Uninsulated
- Operating Temperature Range -25 – 85
- Heavy Duty No
- Packaging Method Reel
- Packaging Quantity 6000