1376174-1 Special Purpose Terminals  1
PRODUCT
  1. Terminals & Splices
  2. Special Purpose Terminals
  1. BACK LIGHT CONNECTOR REC 28-24 PTPPHBZ 1376174-1
active
  • Sealable No
  • Wire/Cable Type Discrete Wire
  • Special Purpose Terminal Type Receptacle
  • Terminal Plating Material Pre-Tin
  • Barrel Type Open
  • Terminal Orientation Straight
  • Wire Insulation Support With
  • Wire Size 28 – 24
  • Overall Product Length 7.35
  • Accepts Wire Insulation Diameter (Max) 1.7
  • Accepts Wire Insulation Diameter Range .9 – 1.7
  • Insulation Option Uninsulated
  • Operating Temperature Range -40 – 110
  • Heavy Duty No
  • Packaging Method Reel
1376175-1 Special Purpose Terminals  1
PRODUCT
  1. Terminals & Splices
  2. Special Purpose Terminals
  1. BACK LIGHT CONNECTOR REC 26-22 PTPPHBZ 1376175-1
active
  • Wire Insulation Support Retention Type Insulation Support
  • Sealable No
  • Special Purpose Terminal Type Receptacle
  • Terminal Plating Material Unplated
  • Barrel Type Open
  • Terminal Orientation Straight
  • Wire Insulation Support With
  • Wire Size 26 – 22
  • Wire Size .14 – .38
  • Terminal Material Thickness .2
  • Overall Product Length 7.35
  • Accepts Wire Insulation Diameter (Max) 2.3
  • Accepts Wire Insulation Diameter Range 1.5 – 2.3
  • Insulation Option Uninsulated
  • Operating Temperature Range -25 – 85
  • Heavy Duty No
  • Packaging Method Reel
  • Packaging Quantity 6000