1971903-1 Solar Connectors & Adapters  1
  • Connector Type Cable Coupler
  • Connector Style Plug-Socket
  • Product Type Accessory
  • Housing Material Polycarbonate (PC)
  • Housing Color Black
  • Packaging Quantity 50
2232232-1 Solar Connectors & Adapters  1
  • Connector Type Cable Coupler
  • Connector Style Plug-Socket
  • Product Type Accessory
  • Housing Material Polycarbonate (PC)
  • Housing Color Orange
  • Packaging Quantity 50
1-1987559-1 Solar Connectors & Adapters  1
  • Connector Type Cable Coupler
  • Connector Style Socket
  • Product Type Connector
  • Keying Plus
  • Contact Finish Silver
  • Contact Base Material CuFe
  • Housing Material Polyphenylene Ether (PPE) + Polystyrene (PS)
  • Housing Color Black
  • Wire Size 12
  • Wire Size 4
  • Packaging Quantity 100
1-1987559-2 Solar Connectors & Adapters  1
  • Connector Type Cable Coupler
  • Connector Style Socket
  • Product Type Connector
  • Keying Minus
  • Contact Finish Silver
  • Contact Base Material CuFe
  • Housing Material Polyphenylene Ether (PPE) + Polystyrene (PS)
  • Housing Color Black
  • Wire Size 12
  • Wire Size 4
  • Packaging Quantity 100
6-1394461-4 Solar Connectors & Adapters
  • Connector Type Cable Coupler
  • Connector Style Plug
  • Product Type Connector
  • Keying Neutral
  • Contact Finish Silver
  • Contact Base Material Copper Zinc
  • Housing Material Polyphenylene Oxide (PPO)
  • Housing Color Black
  • Wire Size 10
  • Wire Size 6
  • Accepts Wire Insulation Diameter Range 6 – 8
  • Packaging Quantity 100
2270024-1 Solar Connectors & Adapters  1
IEC 62852 - SOLAR DC Connector IP68 UL 6703 - SOLAR DC Connector
  • Connector Type Cable Coupler
  • Connector Style Plug
  • Product Type Connector
  • Keying Minus
  • Contact Finish Tin
  • Contact Base Material Copper Alloy
  • Housing Material Polyphenylene Ether (PPE) + Polystyrene (PS)
  • Housing Color Black
  • Wire Size 12
  • Wire Size 4
  • Packaging Quantity 1000
2270025-1 Solar Connectors & Adapters  1
IEC 62852 - SOLAR DC Connector IP68 UL 6703 - SOLAR DC Connector
  • Connector Type Cable Coupler
  • Connector Style Socket
  • Product Type Connector
  • Keying Plus
  • Contact Finish Tin
  • Contact Base Material Copper Alloy
  • Housing Material Polyphenylene Ether (PPE) + Polystyrene (PS)
  • Housing Color Black
  • Wire Size 12
  • Wire Size 4
  • Packaging Quantity 1000
1954381-1 Solar Connectors & Adapters
  • Product Type Grounding Clip
  • Contact Base Material High Conductivity Copper Alloy
  • Housing Material PBT 30% Glass Filled Polyester
  • Housing Color Black
  • Wire Size 10
  • Wire Size 4
  • Packaging Quantity 100
1954381-2 Solar Connectors & Adapters
  • Product Type Grounding Clip
  • Contact Base Material High Conductivity Copper Alloy
  • Housing Material PBT 30% Glass Filled Polyester
  • Housing Color Black
  • Wire Size 10
  • Wire Size 4
  • Packaging Quantity 100
  • Comment 8-32 nut is packaged as a separate component of 1954381-2.
2058729-1 Solar Connectors & Adapters
  • Product Type Grounding Assembly
  • Contact Base Material Stainless Steel
  • Wire Size 12
  • Packaging Quantity 100
  • Comment 8-32 UNC Thread Size
2106831-1 Solar Connectors & Adapters
  • Product Type Grounding Assembly
  • Contact Base Material Stainless Steel
  • Wire Size 12
  • Packaging Quantity 100
  • Comment 10-32 UNF Thread Size
1-1971919-1 Solar Connectors & Adapters  1
IEC 62790 SOLAR Junction-box IP68 UL 3730 - SOLAR Junction-box
  • Connector Type DC/AC Converter Receptacle
  • Connector Style Plug
  • Product Type Connector
  • Keying Neutral
  • Contact Finish Tin
  • Contact Base Material Copper Alloy
  • Housing Material Polycarbonate (PC)
  • Housing Color Black
  • Wire Size 14
  • Wire Size 2.5
  • Packaging Quantity 1000
1-1971919-2 Solar Connectors & Adapters  1
IEC 62790 SOLAR Junction-box IP68 UL 3730 - SOLAR Junction-box
  • Connector Type DC/AC Converter Receptacle
  • Connector Style Plug
  • Product Type Connector
  • Keying Neutral
  • Contact Finish Tin
  • Contact Base Material Copper Alloy
  • Housing Material Polycarbonate (PC)
  • Housing Color Black
  • Wire Size 14
  • Wire Size 2.5
  • Packaging Quantity 100
1-1971920-1 Solar Connectors & Adapters  1
IEC 62790 SOLAR Junction-box IP68 UL 3730 - SOLAR Junction-box
  • Connector Type DC/AC Converter Receptacle
  • Connector Style Socket
  • Product Type Connector
  • Keying Neutral
  • Contact Finish Tin
  • Contact Base Material Copper Alloy
  • Housing Material Polycarbonate (PC)
  • Housing Color Black
  • Wire Size 14
  • Wire Size 2.5
  • Packaging Quantity 1000
1-1971920-2 Solar Connectors & Adapters  1
IEC 62790 SOLAR Junction-box IP68 UL 3730 - SOLAR Junction-box
  • Connector Type DC/AC Converter Receptacle
  • Connector Style Socket
  • Product Type Connector
  • Keying Neutral
  • Contact Finish Tin
  • Contact Base Material Copper Alloy
  • Housing Material Polycarbonate (PC)
  • Housing Color Black
  • Wire Size 14
  • Wire Size 2.5
  • Packaging Quantity 100
1-2213759-1 Solar Connectors & Adapters  1
  • Connector Type Jumper Cable
  • Connector Style Plug-Socket
  • Product Type Cable Assembly
  • Contact Finish Tin
  • Contact Base Material Copper Alloy
  • Housing Material Polyphenylene Ether (PPE) + Polystyrene (PS)
  • Housing Color Black
  • Cable Length 300
  • Wire Size 12
  • Wire Size 4
  • Packaging Quantity 72
1-2213759-3 Solar Connectors & Adapters  1
  • Connector Type Jumper Cable
  • Connector Style Plug-Socket
  • Product Type Cable Assembly
  • Contact Finish Tin
  • Contact Base Material Copper Alloy
  • Housing Material Polyphenylene Ether (PPE) + Polystyrene (PS)
  • Housing Color Black
  • Cable Length 500
  • Wire Size 12
  • Wire Size 4
  • Packaging Quantity 72
1-2213759-8 Solar Connectors & Adapters  1
  • Connector Type Jumper Cable
  • Connector Style Plug-Socket
  • Product Type Cable Assembly
  • Contact Finish Tin
  • Contact Base Material Copper Alloy
  • Housing Material Polyphenylene Ether (PPE) + Polystyrene (PS)
  • Housing Color Black
  • Cable Length 1000
  • Wire Size 12
  • Wire Size 4
  • Packaging Quantity 72
1-2270024-1 Solar Connectors & Adapters  1
IEC 62790 SOLAR Junction-box IP68 UL 3730 - SOLAR Junction-box
  • Connector Type Cable Coupler
  • Connector Style Plug
  • Product Type Connector
  • Keying Minus
  • Contact Finish Tin
  • Contact Base Material Copper Alloy
  • Housing Material Polyphenylene Ether (PPE) + Polystyrene (PS)
  • Housing Color Black
  • Wire Size 12
  • Wire Size 4
  • Packaging Quantity 2000
1-2270024-3 Solar Connectors & Adapters  1
IEC 62790 SOLAR Junction-box IP68 UL 3730 - SOLAR Junction-box
  • Connector Type Cable Coupler
  • Connector Style Plug
  • Product Type Connector
  • Keying Minus
  • Contact Finish Tin
  • Contact Base Material Copper Alloy
  • Housing Material Polyphenylene Ether (PPE) + Polystyrene (PS)
  • Housing Color Black
  • Wire Size 14
  • Wire Size 2.5
  • Packaging Quantity 2000