1-200835-1 Rectangular Connector Hardware
  • Thread Size 4-40
  • Product Type Hardware
  • Strain Relief Without
  • Guide Pin/Socket Type Corner
  • Material Stainless Steel
  • Mounting Hardware Nuts and Lockwashers
  • Hardware Type Guide Socket Kit
  • Length 20.19
  • Width 5.58
  • Height 5.58
  • For Use With 16 and 42 Position Mixed Connectors
  • Packaging Method Bag
  • Packaging Quantity 100
5414194-1 RF Connectors
  • Connector Interface BNC
  • Connector Style Receptacle
  • Connector System Cable-to-Board
  • Sealable No
  • Connector & Contact Terminates To Wire & Cable
  • Port Configuration Single Port
  • Number of Positions 1
  • Number of Coaxial Contacts 1
  • Impedance 50
  • EMI & RFI Protection Type Isolated Ground
  • Cable Connector Orientation Straight
  • Body Material Zinc
  • Body Plating Material Nickel
  • Body Insulation Without
  • Center Contact Plating Material Silver
  • Center Contact Material Phosphor Bronze
  • Termination Method to Wire & Cable Solder
  • Panel Mount Feature Type Lockwasher and Nut
  • RF Connector Coupling Mechanism Bayonet
  • Connector Mounting Type Panel
  • RF Contact Captivation Method Mechanical
  • Detent Without
  • Panel Attachment Style Front Mount
  • Housing Color Black
  • RF Connector Mated Outer Diameter (Approximate) 14.529
  • Operating Temperature Range -55 – 85
  • Operating Frequency 4
  • Packaging Method Carton
  • Dielectric Material VALOX
  • Additional Features Hardware Included
  • Grade Commercial
583854-3 Wire-to-Board Connector Contacts
  • Product Type Contact
  • Contact Base Material Phosphor Bronze
  • PCB Contact Termination Area Plating Material Tin
  • Contact Underplating Material Nickel
  • Wire Contact Termination Area Plating Material Tin
  • Contact Mating Area Plating Material Gold
  • Contact Style Bifurcated
  • Solder Tail Contact Plating Thickness Nickel: 30
  • Termination Method to Wire & Cable Solder Eyelet
  • Contact Retention in Housing Crimp Snap-In
  • Centerline (Pitch) 2.54
  • Packaging Method Loose Piece
  • Packaging Quantity 5000
106307-1 Modular Jack & Plug Caps & Covers
  • Modular Jacks & Plugs Accessory Type Dust Cover
  • Modular Jack & Plug Interface Type RJ45
  • Modular Jacks & Plugs Products Accessories
  • Connectors & Connector Components Type Accessory
  • Port Configuration Multiple Ports
  • Number of Positions 6
  • Cover Material GF Nylon
  • Cap Color Black
  • Cover Color Black
  • For Use With Modular Jack
  • UL Flammability Rating UL 94V-HB
  • Packaging Method Box
  • Packaging Quantity 50000
  • Comment Cover for 6 position top entry (vertical) thru hole modular jacks made by TE Belgium only.
188729-1 Modular Jack & Plug Caps & Covers
  • Modular Jacks & Plugs Accessory Type Solder Stop Cover
  • Modular Jack & Plug Interface Type RJ45
  • Modular Jacks & Plugs Products Accessories
  • Connectors & Connector Components Type Accessory
  • Port Configuration Multiple Ports
  • Number of Positions 8
  • Cover Material GF Nylon
  • Cap Color Black
  • Cover Color Black
  • For Use With Modular Jack
  • UL Flammability Rating UL 94V-HB
  • Packaging Method Box
  • Packaging Quantity 50000
  • Comment Cover for 8 position bottom entry (vertical) thru hole modular jacks made by TE Belgium only.
414194-1 RF Connectors
  • Connector Interface BNC
  • Connector Style Jack
  • Connector System Cable-to-Cable
  • Sealable No
  • Port Configuration Single Port
  • Number of Positions 1
  • PCB Mount Orientation Vertical
  • Number of Coaxial Contacts 1
  • Impedance 50
  • EMI & RFI Protection Type Isolated Ground
  • Body Material Zinc
  • Body Plating Material Nickel
  • Body Shape Circular
  • Body Insulation Without
  • Center Contact Plating Material Nickel
  • Center Contact Material Phosphor Bronze
  • Termination Method to Printed Circuit Board Through Hole - Solder
  • Panel Mount Feature Type Lockwasher and Nut
  • PCB Mount Retention Without
  • RF Connector Coupling Mechanism Bayonet
  • Connector Mounting Type Panel
  • RF Contact Captivation Method Mechanical
  • Detent With
  • Panel Attachment Style Rear Mount
  • Housing Color Black
  • RF Connector Mated Outer Diameter (Approximate) 14.529
  • Operating Temperature Range -65 – 165
  • Operating Frequency 4
  • Packaging Method Box
  • Dielectric Material Polyester, PBT
  • Coupling Nut Material Brass
  • Grade Commercial
5-583854-3 Wire-to-Board Connector Contacts
  • Product Type Contact
  • Color Code Orange
  • Contact Base Material Phosphor Bronze
  • PCB Contact Termination Area Plating Material Tin
  • Wire Contact Termination Area Plating Material Tin
  • Contact Mating Area Plating Material Gold
  • Contact Style Bifurcated
  • Termination Method to Wire & Cable Crimp
  • Crimp Area Plating Material Finish Matte
  • Contact Retention in Housing Crimp Snap-In
  • Centerline (Pitch) 2.54
  • Wire/Cable Size 28 – 24
  • Wire/Cable Size .08 – .24
  • Insulation Diameter .89 – 1.4
  • Packaging Method Loose Piece
  • Packaging Quantity 5000