796136-1 Battery Holders  1
  • Connector System Board-to-Board
  • Connector & Contact Terminates To Printed Circuit Board
  • Number of Positions 2
  • Battery Holder Type Coin Cell
  • Battery Size CR2032
  • Battery Holder Color Natural
  • Battery Holder Material LCP
  • Contact Mating Area Plating Material Tin
  • Contact Current Rating (Max) 7
  • PCB Mount Retention Without
  • Mounting Angle Horizontal
  • Locating Posts Without
  • Mounting Holes Without
  • Connector Mounting Type Board Mount
  • Housing Color Natural
  • Housing Material LCP
  • Battery Dimensions 32.31 x 19.05 x 6.02
  • Operating Temperature Range -30 – 70
  • For Battery Type CR2032
  • Circuit Application Signal
  • Packaging Method Tape & Reel
  • Packaging Quantity 400