2821746-2 Sliver & SFF-TA-1002 Cable Assemblies  1
  • Cable Assembly Type Mid-Board Copper
  • Connector Type (End A) Plug
  • Connector Type (End B) Plug
  • Cable Style Discrete Pair
  • Cable Assembly Category High Speed
  • Number of Signal Positions 48
  • Configuration Double-Ended
  • Data Rate 25
  • Flammability Rating CL2
  • Number of Positions 74
  • Wire Size 33
  • Halogen Free No
  • Cable Assembly Length 1