62829-3 Special Purpose Terminals  1
PRODUCT
  1. Terminals & Splices
  2. Special Purpose Terminals
  1. 156 SHUR PLUG 018 PTPBR 62829-3
active
  • Wire Insulation Support Retention Type Non - Insulation Support
  • Sealable No
  • Special Purpose Terminal Plating Material Tin
  • Terminal Orientation Straight
  • Wire Insulation Support Without
  • Terminal Material Thickness .46
  • Overall Product Length 20.44
  • Insulation Requirement Uninsulated
  • Operating Temperature Range -40 – 85
  • Heavy Duty No
  • Packaging Method Reel
  • Packaging Quantity 5000
  • Comment Reeled with interleaving paper strip.
881720-3 Special Purpose Terminals  1
PRODUCT
  1. Terminals & Splices
  2. Special Purpose Terminals
  1. 180 SHUR PWG RECEPT 881720-3
active
  • Wire Insulation Support Retention Type Insulation Support
  • Sealable No
  • Wire/Cable Type Regular Wire
  • Special Purpose Terminal Plating Material Tin
  • Special Purpose Terminal Type Receptacle
  • Barrel Type Open
  • Terminal Orientation Straight
  • Wire Insulation Support With
  • Wire Size 20 – 17
  • Wire Size .5 – 1
  • Terminal Material Thickness .4
  • Overall Product Length 20.32
  • Accepts Wire Insulation Diameter (Max) 2.7
  • Accepts Wire Insulation Diameter Range 1.4 – 2.7
  • Insulation Requirement Uninsulated
  • Heavy Duty No
  • Packaging Method Reel
  • Packaging Quantity 1