CLP Linear Displacement Sensors - Potentiometer  1
  • Enclosure Material AL
  • Product Type Potentiometer
  • Resistance 10
  • Maximum Input Voltage 42
  • Operating Wiper Current (max) 1
  • Weight 108
  • Enclosure Design Square
  • Full Stroke Range 25
  • Repeatability .01
  • Operating Temperature Range -40 – 100
  • Life Expectancy (Cycles) 25M
  • Vibration (Max) 10 g to 2000 Hz
  • Operating Speed 400
  • Resolution Virtually Infinite
  • Sealing IP65
  • Package .59 x .59
  • Linearity .1