636083-1 Power Cable Assemblies
  • Cable Assembly Category Industry Standard
  • Cable Assembly Type AMPMODU System 50
  • Product Type Cable Assembly
  • Product Designation Patch Cord
  • Configuration Double-Ended
  • Number of Power Positions 0
  • Number of Positions 30
  • Keyed No
  • Equalized No
  • Color Black
  • Wire Size 30
  • IEEE 1394 No
  • CLOUDSPLITTER No
943028-1 Power Cable Assemblies
  • Cable Assembly Category Industry Standard
  • Cable Assembly Type SDL Flat
  • Product Type Cable Assembly
  • Product Designation Patch Cord
  • Configuration Double-Ended
  • Number of Power Positions 0
  • Number of Positions 6
  • Keyed Yes
  • Equalized No
  • Color None
  • Wire Size 24
  • IEEE 1394 No
  • CLOUDSPLITTER No
943086-1 Power Cable Assemblies
  • Cable Assembly Category Industry Standard
  • Cable Assembly Type SDL Flat
  • Product Type Cable Assembly
  • Product Designation Patch Cord
  • Configuration Single-Ended
  • Number of Power Positions 0
  • Number of Positions 4
  • Keyed Yes
  • Equalized No
  • Color None
  • Wire Size 28
  • IEEE 1394 No
  • CLOUDSPLITTER No
SDS2340RA0 Slide Switches
  • Terminal Configuration Standard
  • Switch Style Miniature
  • Actuator Style Side
  • Product Type Switch
  • Switch Type Slide
  • Grade Instrumentation
  • Threaded Case Without
  • Configuration (Pole-Throw) Double Pole - Three Throw
  • Number of Actuators Single
  • Number of Positions 3
  • Operating Function On On On
  • Actuator Material Polycarbonate
  • Actuator Color Black
  • Actuator Travel 2
  • Contact Base Material Copper Alloy
  • Contact Current Rating .3
  • Switch Contact Plating Material Silver
  • Termination Type PC
  • PCB Mount Retention Type Guide Post
  • PCB Mount Retention With
  • Mounting Angle Vertical
  • Mounting Type Through Hole
  • Width 6.8
  • Actuator Length 7.747
  • PCB Tail Length 3.5
  • Stamped Marking With