CAT-AL4-SBD352001 Rotary Switches  1
PRODUCT
  1. Relays, Contactors & Switches
  2. Rotary Switches
  1. Series 35 Battery Disconnector 200A 1P CAT-AL4-SBD352001
active
  • Actuator Style Lever
  • Switch Style Rotary
  • Rotary Switch Type Rotary
  • Sealed Rotary Switch No
  • Code Type Single Pole
  • Angle of Throw 90
  • Number of Rotary Switch Positions 1
  • Number of Decks 1
  • Number of Switches 1
  • Rotary Switch Voltage Rating 32
  • Rotary Switch Voltage Rating 20
  • Rotary Switch Contact Current Rating 200
  • Contact Base Material Silver Clad Copper
  • Rotary Switch Mounting Type Surface Mount
  • Rotary Switch Mounting Angle Straight
  • Rotary Switch Housing Material Thermoplastic
CAT-AL4-SBD352002 Rotary Switches  1
PRODUCT
  1. Relays, Contactors & Switches
  2. Rotary Switches
  1. Series 35 Battery Disconnector 200A 2P CAT-AL4-SBD352002
active
  • Actuator Style Lever
  • Switch Style Rotary
  • Rotary Switch Type Rotary
  • Sealed Rotary Switch No
  • Code Type 2 Poles
  • Angle of Throw 90
  • Number of Rotary Switch Positions 1
  • Number of Decks 1
  • Number of Switches 2
  • Rotary Switch Voltage Rating 32
  • Rotary Switch Voltage Rating 20
  • Rotary Switch Contact Current Rating 200
  • Contact Base Material Silver Clad Copper
  • Rotary Switch Mounting Type Surface Mount
  • Rotary Switch Mounting Angle Straight
  • Rotary Switch Housing Material Thermoplastic
CAT-AL4-SBD354001 Rotary Switches  1
PRODUCT
  1. Relays, Contactors & Switches
  2. Rotary Switches
  1. Series 35 Battery Disconnector 400A 1P CAT-AL4-SBD354001
active
  • Actuator Style Lever
  • Switch Style Rotary
  • Rotary Switch Type Rotary
  • Sealed Rotary Switch No
  • Code Type Single Pole
  • Angle of Throw 90
  • Number of Rotary Switch Positions 1
  • Number of Decks 1
  • Number of Switches 1
  • Rotary Switch Voltage Rating 32
  • Rotary Switch Voltage Rating 20
  • Rotary Switch Contact Current Rating 400
  • Contact Base Material Silver Clad Copper
  • Rotary Switch Mounting Type Surface Mount
  • Rotary Switch Mounting Angle Straight
  • Rotary Switch Housing Material Thermoplastic
CAT-AL4-SBD355001 Rotary Switches  1
PRODUCT
  1. Relays, Contactors & Switches
  2. Rotary Switches
  1. Series 35 Battery Disconnector 500A 1P CAT-AL4-SBD355001
active
  • Actuator Style Lever
  • Switch Style Rotary
  • Rotary Switch Type Rotary
  • Sealed Rotary Switch No
  • Code Type Single Pole
  • Angle of Throw 90
  • Number of Rotary Switch Positions 1
  • Number of Decks 1
  • Number of Switches 1
  • Rotary Switch Voltage Rating 32
  • Rotary Switch Voltage Rating 20
  • Rotary Switch Contact Current Rating 400
  • Contact Base Material Silver Clad Copper
  • Rotary Switch Mounting Type Surface Mount
  • Rotary Switch Mounting Angle Straight
CAT-AL4-SBD353001 Rotary Switches  1
PRODUCT
  1. Relays, Contactors & Switches
  2. Rotary Switches
  1. Series 35 Battery Disconnector 300A 1P CAT-AL4-SBD353001
active
  • Actuator Style Lever
  • Switch Style Rotary
  • Rotary Switch Type Rotary
  • Sealed Rotary Switch Yes
  • Code Type Single Pole
  • Angle of Throw 90
  • Number of Rotary Switch Positions 1
  • Number of Decks 1
  • Number of Switches 1
  • Rotary Switch Voltage Rating 32
  • Rotary Switch Voltage Rating 20
  • Rotary Switch Contact Current Rating 300
  • Contact Base Material Silver Clad Copper
  • Rotary Switch Mounting Type Surface Mount
  • Rotary Switch Mounting Angle Straight
  • Rotary Switch Housing Material Thermoplastic
CAT-AL4-SBD353002 Rotary Switches  1
PRODUCT
  1. Relays, Contactors & Switches
  2. Rotary Switches
  1. Series 35 Battery Disconnector 300A 2P CAT-AL4-SBD353002
active
  • Actuator Style Lever
  • Switch Style Rotary
  • Rotary Switch Type Rotary
  • Sealed Rotary Switch No
  • Code Type 2 Poles
  • Angle of Throw 90
  • Number of Rotary Switch Positions 1
  • Number of Decks 1
  • Number of Switches 2
  • Rotary Switch Voltage Rating 32
  • Rotary Switch Contact Current Rating 300
  • Contact Base Material Silver Clad Copper
  • Rotary Switch Mounting Type Surface Mount
  • Rotary Switch Mounting Angle Straight
  • Rotary Switch Housing Material Thermoplastic
CAT-AL4-SBD355002 Rotary Switches  1
PRODUCT
  1. Relays, Contactors & Switches
  2. Rotary Switches
  1. Series 35 Battery Disconnector 500A 2P CAT-AL4-SBD355002
active
  • Actuator Style Lever
  • Switch Style Rotary
  • Rotary Switch Type Rotary
  • Sealed Rotary Switch No
  • Code Type 2 Poles
  • Angle of Throw 90
  • Number of Rotary Switch Positions 1
  • Number of Decks 1
  • Number of Switches 1
  • Rotary Switch Voltage Rating 32
  • Rotary Switch Voltage Rating 20
  • Rotary Switch Contact Current Rating 500
  • Contact Base Material Silver Clad Copper
  • Rotary Switch Mounting Type Surface Mount
  • Rotary Switch Mounting Angle Straight
35-200-014 Rotary Switches  1
PRODUCT
  1. Relays, Contactors & Switches
  2. Rotary Switches
  1. Switch lever 90DEG 35-200-014 35-200-014
active
  • Actuator Style Lever
  • Switch Style Rotary
  • Rotary Switch Type Rotary
  • Sealed Rotary Switch Yes
  • Number of Rotary Switch Positions 1
  • Number of Decks 1
  • Number of Switches 1
  • Rotary Switch Voltage Rating 32
  • Rotary Switch Voltage Rating 20
35-202 Rotary Switches  1
PRODUCT
  1. Relays, Contactors & Switches
  2. Rotary Switches
  1. Battery Disconnector 35-202 35-202
active
  • Actuator Style Lever
  • Switch Style Rotary
  • Rotary Switch Type Rotary
  • Sealed Rotary Switch No
  • Code Type Single Pole
  • Angle of Throw 90
  • Number of Rotary Switch Positions 1
  • Number of Decks 1
  • Number of Switches 1
  • Rotary Switch Voltage Rating 32
  • Rotary Switch Contact Current Rating 200
  • Contact Base Material Silver Clad Copper
  • Rotary Switch Mounting Type Surface Mount
  • Rotary Switch Mounting Angle Straight
  • Rotary Switch Housing Material Thermoplastic
35-222 Rotary Switches  1
PRODUCT
  1. Relays, Contactors & Switches
  2. Rotary Switches
  1. Battery Disconnector 35-222 35-222
active
  • Actuator Style Lever
  • Switch Style Rotary
  • Rotary Switch Type Rotary
  • Sealed Rotary Switch No
  • Code Type 2 Poles
  • Angle of Throw 90
  • Number of Rotary Switch Positions 1
  • Number of Decks 1
  • Number of Switches 2
  • Rotary Switch Voltage Rating 32
  • Rotary Switch Contact Current Rating 200
  • Contact Base Material Silver Clad Copper
  • Rotary Switch Mounting Type Surface Mount
  • Rotary Switch Mounting Angle Straight
  • Rotary Switch Housing Material Thermoplastic
35-301 Rotary Switches  1
PRODUCT
  1. Relays, Contactors & Switches
  2. Rotary Switches
  1. Battery Disconnector 35-301 35-301
active
  • Actuator Style Lever
  • Switch Style Rotary
  • Rotary Switch Type Rotary
  • Sealed Rotary Switch No
  • Code Type Single Pole
  • Angle of Throw 90
  • Number of Rotary Switch Positions 1
  • Number of Decks 1
  • Number of Switches 1
  • Rotary Switch Voltage Rating 32
  • Rotary Switch Contact Current Rating 300
  • Contact Base Material Silver Clad Copper
  • Rotary Switch Mounting Type Surface Mount
  • Rotary Switch Mounting Angle Straight
  • Rotary Switch Housing Material Thermoplastic
35-313-141-R-A50-900 Rotary Switches  1
PRODUCT
  1. Relays, Contactors & Switches
  2. Rotary Switches
  1. Batt. Disconnector 35-313-141-R-A50-900 35-313-141-R-A50-900
active
  • Actuator Style Lever
  • Switch Style Rotary
  • Rotary Switch Type Rotary
  • Sealed Rotary Switch No
  • Code Type Single Pole
  • Angle of Throw 90
  • Number of Rotary Switch Positions 1
  • Number of Decks 1
  • Number of Switches 1
  • Rotary Switch Voltage Rating 32
  • Rotary Switch Contact Current Rating 300
  • Contact Base Material Silver Clad Copper
  • Rotary Switch Mounting Type Surface Mount
  • Rotary Switch Mounting Angle Straight
  • Rotary Switch Housing Material Thermoplastic
35-400 Rotary Switches  1
PRODUCT
  1. Relays, Contactors & Switches
  2. Rotary Switches
  1. Battery Disconnector 35-400 35-400
active
  • Actuator Style Lever
  • Switch Style Rotary
  • Rotary Switch Type Rotary
  • Sealed Rotary Switch No
  • Code Type Single Pole
  • Angle of Throw 90
  • Number of Rotary Switch Positions 1
  • Number of Decks 1
  • Number of Switches 1
  • Rotary Switch Voltage Rating 32
  • Rotary Switch Contact Current Rating 400
  • Contact Base Material Silver Clad Copper
  • Rotary Switch Mounting Type Surface Mount
  • Rotary Switch Mounting Angle Straight
  • Rotary Switch Housing Material Thermoplastic
35-402 Rotary Switches  1
PRODUCT
  1. Relays, Contactors & Switches
  2. Rotary Switches
  1. Battery Disconnector 35-402 35-402
active
  • Actuator Style Lever
  • Switch Style Rotary
  • Rotary Switch Type Rotary
  • Sealed Rotary Switch No
  • Code Type Single Pole
  • Angle of Throw 90
  • Number of Rotary Switch Positions 1
  • Number of Decks 1
  • Number of Switches 1
  • Rotary Switch Voltage Rating 32
  • Rotary Switch Contact Current Rating 400
  • Contact Base Material Silver Clad Copper
  • Rotary Switch Mounting Type Surface Mount
  • Rotary Switch Mounting Angle Straight
  • Rotary Switch Housing Material Thermoplastic
35-502 Rotary Switches  1
PRODUCT
  1. Relays, Contactors & Switches
  2. Rotary Switches
  1. Battery Disconnector 35-502 35-502
active
  • Actuator Style Lever
  • Switch Style Rotary
  • Rotary Switch Type Rotary
  • Sealed Rotary Switch No
  • Code Type Single Pole
  • Angle of Throw 90
  • Number of Rotary Switch Positions 1
  • Number of Decks 1
  • Number of Switches 1
  • Rotary Switch Voltage Rating 32
  • Rotary Switch Contact Current Rating 500
  • Contact Base Material Silver Clad Copper
  • Rotary Switch Mounting Type Surface Mount
  • Rotary Switch Mounting Angle Straight
  • Rotary Switch Housing Material Thermoplastic
35-503 Rotary Switches  1
PRODUCT
  1. Relays, Contactors & Switches
  2. Rotary Switches
  1. Battery Disconnector 35-503 35-503
active
  • Actuator Style Lever
  • Switch Style Rotary
  • Rotary Switch Type Rotary
  • Sealed Rotary Switch No
  • Code Type Single Pole
  • Angle of Throw 90
  • Number of Rotary Switch Positions 1
  • Number of Decks 1
  • Number of Switches 1
  • Rotary Switch Voltage Rating 32
  • Rotary Switch Contact Current Rating 500
  • Contact Base Material Silver Clad Copper
  • Rotary Switch Mounting Type Surface Mount
  • Rotary Switch Mounting Angle Straight
  • Rotary Switch Housing Material Thermoplastic
35-524-131-S-900 Rotary Switches  1
PRODUCT
  1. Relays, Contactors & Switches
  2. Rotary Switches
  1. Battery Disconnector 35-524-131-S-900 35-524-131-S-900
active
  • Actuator Style Lever
  • Switch Style Rotary
  • Rotary Switch Type Rotary
  • Sealed Rotary Switch No
  • Code Type 2 Poles
  • Angle of Throw 90
  • Number of Rotary Switch Positions 1
  • Number of Decks 1
  • Number of Switches 2
  • Rotary Switch Voltage Rating 32
  • Rotary Switch Contact Current Rating 500
  • Contact Base Material Silver Clad Copper
  • Rotary Switch Mounting Type Surface Mount
  • Rotary Switch Mounting Angle Straight
  • Rotary Switch Housing Material Thermoplastic
35-524-231-GE-902 Rotary Switches  1
PRODUCT
  1. Relays, Contactors & Switches
  2. Rotary Switches
  1. Battery Disconnector 35-524-231-GE-902 35-524-231-GE-902
active
  • Actuator Style Lever
  • Switch Style Rotary
  • Rotary Switch Type Rotary
  • Sealed Rotary Switch No
  • Code Type 2 Poles
  • Angle of Throw 90
  • Number of Rotary Switch Positions 1
  • Number of Decks 1
  • Number of Switches 2
  • Rotary Switch Voltage Rating 32
  • Rotary Switch Contact Current Rating 500
  • Contact Base Material Silver Clad Copper
  • Rotary Switch Mounting Type Surface Mount
  • Rotary Switch Mounting Angle Straight
  • Rotary Switch Housing Material Thermoplastic
35-524-231-R-905 Rotary Switches  1
PRODUCT
  1. Relays, Contactors & Switches
  2. Rotary Switches
  1. Battery Disconnector 35-524-231-R-905 35-524-231-R-905
active
  • Actuator Style Lever
  • Switch Style Rotary
  • Rotary Switch Type Rotary
  • Sealed Rotary Switch No
  • Code Type 2 Poles
  • Angle of Throw 90
  • Number of Rotary Switch Positions 1
  • Number of Decks 1
  • Number of Switches 2
  • Rotary Switch Voltage Rating 32
  • Rotary Switch Contact Current Rating 500
  • Contact Base Material Silver Clad Copper
  • Rotary Switch Mounting Type Surface Mount
  • Rotary Switch Mounting Angle Straight
  • Rotary Switch Housing Material Thermoplastic
35-550 Rotary Switches  1
PRODUCT
  1. Relays, Contactors & Switches
  2. Rotary Switches
  1. Battery Disconnector 35-550 35-550
active
  • Actuator Style Lever
  • Switch Style Rotary
  • Rotary Switch Type Rotary
  • Sealed Rotary Switch No
  • Code Type 2 Poles
  • Angle of Throw 90
  • Number of Rotary Switch Positions 1
  • Number of Decks 1
  • Number of Switches 2
  • Rotary Switch Voltage Rating 32
  • Rotary Switch Contact Current Rating 500
  • Contact Base Material Silver Clad Copper
  • Rotary Switch Mounting Type Surface Mount
  • Rotary Switch Mounting Angle Straight
  • Rotary Switch Housing Material Thermoplastic