1059506-1 RF Connectors  1
  • Connector Interface OSP
  • Connector Style Jack
  • Connector System Cable-to-Panel
  • Sealable No
  • Connector & Contact Terminates To Wire & Cable
  • Port Configuration Single Port
  • Number of Positions 1
  • Number of Coaxial Contacts 1
  • Impedance 50
  • Cable Connector Orientation Straight
  • Body Material Stainless Steel
  • Body Finish Passivated
  • Body Plating Material Gold
  • Center Contact Plating Material Gold
  • Center Contact Material Beryllium Copper
  • Termination Method to Wire & Cable Solder
  • Panel Mount Feature Type Floating Bulkhead
  • RF Connector Coupling Mechanism Push-On
  • Connector Mounting Type Panel
  • RF Contact Captivation Method Epoxy
  • Detent Without
  • Panel Attachment Style Rear Mount
  • RF Connector Mated Outer Diameter (Approximate) 7.62
  • Recommended Panel Thickness 3.18
  • Cable Type RG 405 Semi-Rigid
  • Operating Temperature Range -65 – 125
  • Operating Frequency 22
  • Packaging Method Carton
  • Dielectric Material TFE Fluorocarbon
1059551-1 RF Connectors  1
  • Connector Interface OSP
  • Connector Style Jack
  • Connector System Cable-to-Panel
  • Sealable No
  • Connector & Contact Terminates To Wire & Cable
  • Port Configuration Single Port
  • Number of Positions 1
  • Number of Coaxial Contacts 1
  • Impedance 50
  • Cable Connector Orientation Straight
  • Body Material Stainless Steel
  • Body Finish Passivated
  • Center Contact Plating Material Gold
  • Center Contact Material Beryllium Copper
  • Termination Method to Wire & Cable Crimp
  • Panel Mount Feature Type Floating
  • RF Connector Coupling Mechanism Push-On
  • Connector Mounting Type Panel
  • RF Contact Captivation Method Epoxy
  • Detent Without
  • Panel Attachment Style Rear Mount
  • RF Connector Mated Outer Diameter (Approximate) 7.62
  • Recommended Panel Thickness 12.7
  • Cable Type RG 174
  • Operating Temperature Range -65 – 125
  • Operating Frequency 18
  • Packaging Method Package
  • Dielectric Material TFE Fluorocarbon
1059637-1 RF Connectors  1
  • Connector Interface OSP
  • Connector Style Plug
  • Connector System Cable-to-Panel
  • Sealable Yes
  • Seal Type Hermetically Sealed
  • Port Configuration Single Port
  • Number of Positions 1
  • Number of Coaxial Contacts 1
  • Impedance 50
  • Cable Connector Orientation Straight
  • Body Material Stainless Steel
  • Body Finish Passivated
  • Center Contact Plating Material Gold
  • Center Contact Material Beryllium Copper
  • Panel Mount Feature Type Threads
  • RF Connector Coupling Mechanism Push-On
  • Connector Mounting Type Panel
  • RF Contact Captivation Method Epoxy
  • Detent Without
  • Panel Attachment Style Front Mount
  • RF Connector Mated Outer Diameter (Approximate) 7.62
  • Recommended Panel Thickness 7.6
  • Operating Temperature Range -65 – 125
  • Operating Frequency 18
  • Packaging Method Carton
  • Dielectric Material TFE Fluorocarbon
  • Comment Field Replaceable/Solder and Braze-In
1059857-1 RF Connectors  1
  • Connector Interface OSSP
  • Connector Style Plug
  • Connector System Cable-to-Panel
  • Sealable Yes
  • Connector & Contact Terminates To Wire & Cable
  • Seal Type O-Ring
  • Port Configuration Single Port
  • Number of Positions 1
  • Number of Coaxial Contacts 1
  • Impedance 50
  • Cable Connector Orientation Straight
  • Body Material Stainless Steel
  • Body Finish Plated
  • Body Plating Material Gold
  • Center Contact Plating Material Gold
  • Center Contact Material Beryllium Copper
  • Termination Method to Wire & Cable Solder
  • RF Connector Coupling Mechanism Push-On
  • Connector Mounting Type Panel
  • Detent Without
  • Panel Attachment Style Rear Mount
  • RF Connector Mated Outer Diameter (Approximate) 5.334
  • Recommended Panel Thickness 3.18
  • Cable Type .085 Semi-Rigid
  • Operating Temperature Range -65 – 125
  • Operating Frequency 28
  • Packaging Method Package
  • Dielectric Material TFE Fluorocarbon
1059617-1 RF Connectors
  • Connector Interface OSP
  • Connector Style Plug
  • Connector System Cable-to-Panel
  • Sealable Yes
  • Connector & Contact Terminates To Printed Circuit Board
  • Seal Type O-Ring
  • Port Configuration Single Port
  • Number of Positions 1
  • PCB Mount Orientation Vertical
  • Number of Coaxial Contacts 1
  • Impedance 50
  • Body Material Stainless Steel
  • Body Finish Passivated
  • Center Contact Plating Material Gold
  • Center Contact Material Beryllium Copper
  • Panel Mount Feature Type Threads
  • RF Connector Coupling Mechanism Push-On
  • Connector Mounting Type Panel
  • RF Contact Captivation Method Epoxy
  • Detent Without
  • Panel Attachment Style Front Mount
  • RF Connector Mated Outer Diameter (Approximate) 7.62
  • Recommended Panel Thickness 6.35
  • Operating Temperature Range -65 – 125
  • Operating Frequency 22
  • Packaging Method Carton
  • Dielectric Material TFE Fluorocarbon
6-1415520-1 Power Relays
  • Power Relay Type Standard
  • Contact Limiting Breaking Current 16
  • Coil Magnetic System Monostable, DC
  • Coil Power Rating Class 300 – 400
  • Coil Power Rating DC 400
  • Coil Resistance 1440
  • Coil Special Features UL Coil Insulation Class F
  • Coil Voltage Rating 24
  • Contact Switching Load (Min) 500mA @ 12V
  • Contact Switching Voltage (Max) 400
  • Contact Voltage Rating 250
  • Insulation Initial Dielectric Between Contacts & Coil 4000
  • Contact Limiting Continuous Current 16
  • Insulation Creepage Between Contact & Coil 8
  • Contact Limiting Making Current 25
  • Insulation Creepage Class 5.5 – 8
  • Contact Limiting Short-Time Current 16
  • Insulation Initial Dielectric Between Open Contacts 1000
  • Insulation Initial Dielectric Between Coil & Contact Class 3500 – 4000
  • Product Weight 20
  • Insulation Special Features Tracking Index of Relay Base PTI250
  • Contact Arrangement 1 Form A (NO)
  • Contact Current Class 10 – 20
  • Contact Current Rating (Max) 16
  • Contact Material AgNi90/10
  • Contact Number of Poles 1
  • Terminal Type PCB-THT
  • Relay Mounting Type Printed Circuit Board
  • Product Width 12.7
  • Width Class (Mechanical) 12 – 16
  • Insulation Clearance Class 5 – 8
  • Product Length 29
  • Insulation Clearance Between Contact & Coil 8
  • Height Class (Mechanical) 15 – 16
  • Product Height 16
  • Length Class (Mechanical) 25 – 30
  • Environmental Category of Protection RTII
  • Environmental Ambient Temperature Class 85 – 105
  • Environmental Ambient Temperature (Max) 105
  • Packaging Method Box & Tray
9-1415513-1 Power Relays  1
  • Power Relay Type Standard
  • Contact Limiting Breaking Current 16
  • Coil Magnetic System Monostable, DC
  • Coil Power Rating Class 300 – 400
  • Coil Power Rating DC 400
  • Coil Resistance 1440
  • Coil Special Features UL Coil Insulation Class F
  • Coil Voltage Rating 24
  • Contact Switching Load (Min) 500mA @ 12V
  • Contact Switching Voltage (Max) 400
  • Contact Voltage Rating 250
  • Insulation Initial Dielectric Between Contacts & Coil 4000
  • Contact Limiting Continuous Current 16
  • Insulation Creepage Between Contact & Coil 8
  • Contact Limiting Making Current 25
  • Insulation Creepage Class 5.5 – 8
  • Contact Limiting Short-Time Current 16
  • Insulation Initial Dielectric Between Open Contacts 1000
  • Insulation Initial Dielectric Between Coil & Contact Class 3500 – 4000
  • Product Weight 20
  • Insulation Special Features Tracking Index of Relay Base PTI250
  • Contact Arrangement 1 Form A (NO)
  • Contact Current Class 10 – 20
  • Contact Current Rating (Max) 16
  • Contact Material AgNi90/10
  • Contact Number of Poles 1
  • Terminal Type PCB-THT
  • Relay Mounting Type Printed Circuit Board
  • Product Width 12.7
  • Width Class (Mechanical) 12 – 16
  • Insulation Clearance Class 5 – 8
  • Product Length 29
  • Insulation Clearance Between Contact & Coil 8
  • Height Class (Mechanical) 15 – 16
  • Product Height 16
  • Length Class (Mechanical) 25 – 30
  • Environmental Category of Protection RTII
  • Environmental Ambient Temperature Class 70 – 85
  • Environmental Ambient Temperature (Max) 85
  • Packaging Method Box & Tray
3-1415521-1 Power Relays
  • Power Relay Type Standard
  • Contact Limiting Breaking Current 16
  • Coil Magnetic System Monostable, DC
  • Coil Power Rating Class 300 – 400
  • Coil Power Rating DC 400
  • Coil Resistance 1440
  • Coil Special Features UL Coil Insulation Class F
  • Coil Voltage Rating 24
  • Contact Switching Load (Min) 500mA @ 12V
  • Contact Switching Voltage (Max) 400
  • Contact Voltage Rating 250
  • Insulation Initial Dielectric Between Contacts & Coil 4000
  • Contact Limiting Continuous Current 16
  • Insulation Creepage Between Contact & Coil 8
  • Contact Limiting Making Current 25
  • Insulation Creepage Class 5.5 – 8
  • Contact Limiting Short-Time Current 16
  • Insulation Initial Dielectric Between Open Contacts 1000
  • Insulation Initial Dielectric Between Coil & Contact Class 3500 – 4000
  • Product Weight 20
  • Insulation Special Features Tracking Index of Relay Base PTI250
  • Contact Arrangement 1 Form B (NC)
  • Contact Current Class 10 – 20
  • Contact Current Rating (Max) 16
  • Contact Material AgNi90/10
  • Contact Number of Poles 1
  • Terminal Type PCB-THT
  • Relay Mounting Type Printed Circuit Board
  • Product Width 12.7
  • Width Class (Mechanical) 12 – 16
  • Insulation Clearance Class 5 – 8
  • Product Length 29
  • Insulation Clearance Between Contact & Coil 8
  • Height Class (Mechanical) 15 – 16
  • Product Height 16
  • Length Class (Mechanical) 25 – 30
  • Environmental Category of Protection RTII
  • Environmental Ambient Temperature Class 85 – 105
  • Environmental Ambient Temperature (Max) 105
  • Packaging Method Box & Tray
7-1415517-1 Power Relays
  • Power Relay Type Standard
  • Contact Limiting Breaking Current 16
  • Coil Magnetic System Monostable, DC
  • Coil Power Rating Class 300 – 400
  • Coil Power Rating DC 400
  • Coil Resistance 360
  • Coil Special Features UL Coil Insulation Class F
  • Coil Voltage Rating 12
  • Contact Switching Load (Min) 500mA @ 12V
  • Contact Switching Voltage (Max) 400
  • Contact Voltage Rating 250
  • Insulation Initial Dielectric Between Contacts & Coil 4000
  • Contact Limiting Continuous Current 16
  • Insulation Creepage Between Contact & Coil 8
  • Contact Limiting Making Current 25
  • Insulation Creepage Class 5.5 – 8
  • Contact Limiting Short-Time Current 16
  • Insulation Initial Dielectric Between Open Contacts 1000
  • Insulation Initial Dielectric Between Coil & Contact Class 3500 – 4000
  • Product Weight 20
  • Insulation Special Features Tracking Index of Relay Base PTI250
  • Contact Arrangement 1 Form A (NO)
  • Contact Current Class 10 – 20
  • Contact Current Rating (Max) 16
  • Contact Material AgNi90/10
  • Contact Number of Poles 1
  • Terminal Type PCB-THT
  • Relay Mounting Type Printed Circuit Board
  • Product Width 12.7
  • Width Class (Mechanical) 12 – 16
  • Insulation Clearance Class 5 – 8
  • Product Length 29
  • Insulation Clearance Between Contact & Coil 8
  • Height Class (Mechanical) 15 – 16
  • Product Height 16
  • Length Class (Mechanical) 25 – 30
  • Environmental Category of Protection RTII
  • Environmental Ambient Temperature Class 70 – 85
  • Environmental Ambient Temperature (Max) 85
  • Packaging Method Box & Tray
9-1415520-1 Power Relays  1
  • Power Relay Type Standard
  • Contact Limiting Breaking Current 16
  • Coil Magnetic System Monostable, DC
  • Coil Power Rating Class 400 – 500
  • Coil Power Rating DC 403
  • Coil Resistance 62
  • Coil Special Features UL Coil Insulation Class F
  • Coil Voltage Rating 5
  • Contact Switching Load (Min) 500mA @ 12V
  • Contact Switching Voltage (Max) 400
  • Contact Voltage Rating 250
  • Insulation Initial Dielectric Between Contacts & Coil 4000
  • Contact Limiting Continuous Current 16
  • Insulation Creepage Between Contact & Coil 8
  • Contact Limiting Making Current 25
  • Insulation Creepage Class 5.5 – 8
  • Contact Limiting Short-Time Current 16
  • Insulation Initial Dielectric Between Open Contacts 1000
  • Insulation Initial Dielectric Between Coil & Contact Class 3500 – 4000
  • Product Weight 20
  • Insulation Special Features Tracking Index of Relay Base PTI250
  • Contact Arrangement 1 Form B (NC)
  • Contact Current Class 10 – 20
  • Contact Current Rating (Max) 16
  • Contact Material AgNi90/10
  • Contact Number of Poles 1
  • Terminal Type PCB-THT
  • Relay Mounting Type Printed Circuit Board
  • Product Width 12.7
  • Width Class (Mechanical) 12 – 16
  • Insulation Clearance Class 5 – 8
  • Product Length 29
  • Insulation Clearance Between Contact & Coil 8
  • Height Class (Mechanical) 15 – 16
  • Product Height 16
  • Length Class (Mechanical) 25 – 30
  • Environmental Category of Protection RTII
  • Environmental Ambient Temperature Class 85 – 105
  • Environmental Ambient Temperature (Max) 105
  • Packaging Method Box & Tray
5-1415520-1 Power Relays  1
  • Power Relay Type Standard
  • Contact Limiting Breaking Current 16
  • Coil Magnetic System Monostable, DC
  • Coil Power Rating Class 300 – 400
  • Coil Power Rating DC 400
  • Coil Resistance 360
  • Coil Special Features UL Coil Insulation Class F
  • Coil Voltage Rating 12
  • Contact Switching Load (Min) 500mA @ 12V
  • Contact Switching Voltage (Max) 400
  • Contact Voltage Rating 250
  • Insulation Initial Dielectric Between Contacts & Coil 4000
  • Contact Limiting Continuous Current 16
  • Insulation Creepage Between Contact & Coil 8
  • Contact Limiting Making Current 25
  • Insulation Creepage Class 5.5 – 8
  • Contact Limiting Short-Time Current 16
  • Insulation Initial Dielectric Between Open Contacts 1000
  • Insulation Initial Dielectric Between Coil & Contact Class 3500 – 4000
  • Product Weight 20
  • Insulation Special Features Tracking Index of Relay Base PTI250
  • Contact Arrangement 1 Form A (NO)
  • Contact Current Class 10 – 20
  • Contact Current Rating (Max) 16
  • Contact Material AgNi90/10
  • Contact Number of Poles 1
  • Terminal Type PCB-THT
  • Relay Mounting Type Printed Circuit Board
  • Product Width 12.7
  • Width Class (Mechanical) 12 – 16
  • Insulation Clearance Class 5 – 8
  • Product Length 29
  • Insulation Clearance Between Contact & Coil 8
  • Height Class (Mechanical) 15 – 16
  • Product Height 16
  • Length Class (Mechanical) 25 – 30
  • Environmental Category of Protection RTII
  • Environmental Ambient Temperature Class 85 – 105
  • Environmental Ambient Temperature (Max) 105
  • Packaging Method Box & Tray
8-1415513-1 Power Relays  1
  • Power Relay Type Standard
  • Contact Limiting Breaking Current 16
  • Coil Magnetic System Monostable, DC
  • Coil Power Rating Class 300 – 400
  • Coil Power Rating DC 400
  • Coil Resistance 360
  • Coil Special Features UL Coil Insulation Class F
  • Coil Voltage Rating 12
  • Contact Switching Load (Min) 500mA @ 12V
  • Contact Switching Voltage (Max) 400
  • Contact Voltage Rating 250
  • Insulation Initial Dielectric Between Contacts & Coil 4000
  • Contact Limiting Continuous Current 16
  • Insulation Creepage Between Contact & Coil 8
  • Contact Limiting Making Current 25
  • Insulation Creepage Class 5.5 – 8
  • Contact Limiting Short-Time Current 16
  • Insulation Initial Dielectric Between Open Contacts 1000
  • Insulation Initial Dielectric Between Coil & Contact Class 3500 – 4000
  • Product Weight 20
  • Insulation Special Features Tracking Index of Relay Base PTI250
  • Contact Arrangement 1 Form A (NO)
  • Contact Current Class 10 – 20
  • Contact Current Rating (Max) 16
  • Contact Material AgNi90/10
  • Contact Number of Poles 1
  • Terminal Type PCB-THT
  • Relay Mounting Type Printed Circuit Board
  • Product Width 12.7
  • Width Class (Mechanical) 12 – 16
  • Insulation Clearance Class 5 – 8
  • Product Length 29
  • Insulation Clearance Between Contact & Coil 8
  • Height Class (Mechanical) 15 – 16
  • Product Height 16
  • Length Class (Mechanical) 25 – 30
  • Environmental Category of Protection RTII
  • Environmental Ambient Temperature Class 70 – 85
  • Environmental Ambient Temperature (Max) 85
  • Packaging Method Box & Tray
1059410-1 RF Connectors
  • Connector Interface OSP
  • Connector Style Jack
  • Connector System Cable-to-Panel
  • Sealable No
  • Connector & Contact Terminates To Wire & Cable
  • Port Configuration Single Port
  • Number of Positions 1
  • Number of Coaxial Contacts 1
  • Impedance 50
  • Cable Connector Orientation Straight
  • Body Material Stainless Steel
  • Body Finish Plated
  • Body Plating Material Gold
  • Center Contact Plating Material Gold
  • Center Contact Material Beryllium Copper
  • Termination Method to Wire & Cable Solder
  • RF Connector Coupling Mechanism Push-On
  • Connector Mounting Type Panel
  • Detent Without
  • Panel Attachment Style Rear Mount
  • RF Connector Mated Outer Diameter (Approximate) 7.62
  • Recommended Panel Thickness 3.18
  • Cable Type RG 402 Semi-Rigid
  • Operating Temperature Range -65 – 125
  • Operating Frequency 22
  • Packaging Method Carton
  • Dielectric Material TFE Fluorocarbon
1059456-1 RF Connectors  1
  • Connector Interface OSP
  • Connector Style Jack
  • Connector System Cable-to-Panel
  • Sealable No
  • Connector & Contact Terminates To Wire & Cable
  • Port Configuration Single Port
  • Number of Positions 1
  • Number of Coaxial Contacts 1
  • Impedance 50
  • Cable Connector Orientation Straight
  • Body Material Stainless Steel
  • Body Finish Plated
  • Body Plating Material Gold
  • Center Contact Plating Material Gold
  • Center Contact Material Beryllium Copper
  • Termination Method to Wire & Cable Solder
  • Panel Mount Feature Type Floating Flange
  • RF Connector Coupling Mechanism Push-On
  • Connector Mounting Type Panel
  • RF Contact Captivation Method Epoxy
  • Detent Without
  • Panel Attachment Style Rear Mount
  • RF Connector Mated Outer Diameter (Approximate) 7.62
  • Recommended Panel Thickness 3.18
  • Cable Type .085 Semi-Rigid
  • Operating Temperature Range -65 – 125
  • Operating Frequency 22
  • Packaging Method Carton
  • Dielectric Material TFE Fluorocarbon
1059523-1 RF Connectors
  • Connector Interface OSP
  • Connector Style Plug
  • Connector System Cable-to-Panel
  • Sealable Yes
  • Connector & Contact Terminates To Wire & Cable
  • Seal Type O-Ring
  • Port Configuration Single Port
  • Number of Positions 1
  • Number of Coaxial Contacts 1
  • Impedance 50
  • Cable Connector Orientation Straight
  • Body Material Stainless Steel
  • Body Finish Passivated
  • Center Contact Plating Material Gold
  • Center Contact Material Beryllium Copper
  • Termination Method to Wire & Cable Crimp
  • RF Connector Coupling Mechanism Push-On
  • Connector Mounting Type Panel
  • RF Contact Captivation Method Epoxy
  • Detent Without
  • Panel Attachment Style Rear Mount
  • RF Connector Mated Outer Diameter (Approximate) 7.62
  • Recommended Panel Thickness 3.18
  • Cable Type RG 174
  • Operating Temperature Range -65 – 125
  • Operating Frequency 3
  • Packaging Method Package
  • Dielectric Material TFE Fluorocarbon
1059540-1 RF Connectors
  • Connector Interface OSP
  • Connector Style Jack
  • Connector System Cable-to-Panel
  • Sealable No
  • Connector & Contact Terminates To Wire & Cable
  • Port Configuration Single Port
  • Number of Positions 1
  • Number of Coaxial Contacts 1
  • Impedance 50
  • Cable Connector Orientation Straight
  • Body Material Stainless Steel
  • Body Finish Passivated
  • Center Contact Plating Material Gold
  • Center Contact Material Beryllium Copper
  • Termination Method to Wire & Cable Crimp
  • Panel Mount Feature Type Floating Flange
  • RF Connector Coupling Mechanism Push-On
  • Connector Mounting Type Panel
  • RF Contact Captivation Method Epoxy
  • Detent Without
  • Panel Attachment Style Rear Mount
  • RF Connector Mated Outer Diameter (Approximate) 7.62
  • Recommended Panel Thickness 3.18
  • Cable Type RG 142
  • Operating Temperature Range -65 – 125
  • Operating Frequency 18
  • Packaging Method Carton
  • Dielectric Material TFE Fluorocarbon
1059541-1 RF Connectors
  • Connector Interface OSP
  • Connector Style Jack
  • Connector System Cable-to-Panel
  • Sealable No
  • Connector & Contact Terminates To Wire & Cable
  • Port Configuration Single Port
  • Number of Positions 1
  • Number of Coaxial Contacts 1
  • Impedance 50
  • Cable Connector Orientation Straight
  • Body Material Stainless Steel
  • Body Finish Passivated
  • Center Contact Plating Material Gold
  • Center Contact Material Beryllium Copper
  • Termination Method to Wire & Cable Crimp
  • Panel Mount Feature Type Floating Flange
  • RF Connector Coupling Mechanism Push-On
  • Connector Mounting Type Panel
  • RF Contact Captivation Method Epoxy
  • Detent Without
  • Panel Attachment Style Rear Mount
  • RF Connector Mated Outer Diameter (Approximate) 7.62
  • Recommended Panel Thickness 3.18
  • Cable Type RG 174
  • Operating Temperature Range -65 – 125
  • Operating Frequency 18
  • Packaging Method Bag
  • Dielectric Material TFE Fluorocarbon
1059634-1 RF Connectors
  • Connector Interface OSP
  • Connector Style Plug
  • Connector System Cable-to-Panel
  • Sealable Yes
  • Connector & Contact Terminates To Printed Circuit Board
  • Seal Type O-Ring
  • Port Configuration Single Port
  • Number of Positions 1
  • PCB Mount Orientation Vertical
  • Number of Coaxial Contacts 1
  • Impedance 50
  • Body Material Stainless Steel
  • Body Finish Passivated
  • Center Contact Plating Material Gold
  • Center Contact Material Beryllium Copper
  • Panel Mount Feature Type Threads
  • RF Connector Coupling Mechanism Push-On
  • Connector Mounting Type Panel
  • RF Contact Captivation Method Epoxy
  • Detent Without
  • Panel Attachment Style Front Mount
  • RF Connector Mated Outer Diameter (Approximate) 7.62
  • Operating Temperature Range -65 – 125
  • Operating Frequency 18
  • Packaging Method Carton
  • Dielectric Material TFE Fluorocarbon
  • Comment Field replaceable.
1059888-1 RF Connectors
  • Connector Interface OSSP
  • Connector Style Jack
  • Connector System Cable-to-Panel
  • Sealable No
  • Connector & Contact Terminates To Wire & Cable
  • Port Configuration Single Port
  • Number of Positions 1
  • Number of Coaxial Contacts 1
  • Impedance 50
  • Cable Connector Orientation Straight
  • Body Material Stainless Steel
  • Body Finish Passivated
  • Center Contact Plating Material Gold
  • Center Contact Material Beryllium Copper
  • Termination Method to Wire & Cable Crimp
  • Panel Mount Feature Type Floating Flange
  • RF Connector Coupling Mechanism Push-On
  • Connector Mounting Type Panel
  • RF Contact Captivation Method Epoxy
  • Detent Without
  • Panel Attachment Style Rear Mount
  • RF Connector Mated Outer Diameter (Approximate) 5.334
  • Recommended Panel Thickness 3.18
  • Cable Type RG 188
  • Operating Temperature Range -65 – 105
  • Operating Frequency 18
  • Packaging Method Package
  • Dielectric Material TFE Fluorocarbon
1059919-1 RF Connectors  1
  • Connector Interface OSSP
  • Connector Style Plug
  • Connector System Cable-to-Board
  • Sealable Yes
  • Connector & Contact Terminates To Printed Circuit Board
  • Seal Type O-Ring
  • Port Configuration Single Port
  • Number of Positions 1
  • PCB Mount Orientation Vertical
  • Number of Coaxial Contacts 1
  • Impedance 50
  • Body Material Stainless Steel
  • Body Finish Plated
  • Body Plating Material Gold
  • Center Contact Plating Material Gold
  • Center Contact Material Beryllium Copper
  • Termination Method to Printed Circuit Board Through Hole - Solder
  • RF Connector Coupling Mechanism Push-On
  • Connector Mounting Type Board Mount
  • RF Contact Captivation Method Epoxy
  • Detent Without
  • RF Connector Mated Outer Diameter (Approximate) 5.334
  • Height above PCB 8.7
  • PCB Tail Length 3.9
  • Operating Temperature Range -65 – 125
  • Operating Frequency 28
  • Packaging Method Package
  • Dielectric Material TFE Fluorocarbon
  • Gasket Material Fluorosilicone