2-332004-0 RF Connector Hardware  1
  • RF Connector Hardware Type Jam Nut
  • Impedance 50
  • Packaging Method Package
1-1634817-0 RF Connector Hardware  1
  • RF Connector Hardware Type Lockwasher
  • Grade Commercial
  • Body Plating Material Nickel
  • Body Material Steel
  • For Use With ZDC/BNC Connector
  • Packaging Method Individual
415001-2 RF Connector Hardware  1
  • RF Connector Hardware Type Lockwasher
  • Body Plating Material Nickel over Copper
  • Body Material Phosphor Bronze
  • Coupler Style Quick Connect/Disconnect
  • Packaging Method Package
1-329632-2 RF Connector Hardware  1
  • RF Connector Hardware Type Lockwasher
  • Body Plating Material Nickel
  • Body Material Phosphor Bronze
  • For Use With BNC Connector
  • Packaging Method Box & Carton
  • Packaging Quantity 1000
1-329631-2 RF Connector Hardware  1
  • RF Connector Hardware Type Jam Nut
  • Body Plating Material Silver
  • Body Material Brass
  • For Use With BNC Connector
  • Packaging Method Box & Carton
  • Packaging Quantity 1000
1-1634816-0 RF Connector Hardware  1
  • RF Connector Hardware Type Hex Nut
  • Grade Commercial
  • Body Plating Material Nickel
  • Body Material Brass
  • Screw & Hole Thread Size 1/2-28
  • Flats Dimension 14.0 A/F
  • For Use With ZDC/BNC Connector
  • Packaging Method Individual
1-329492-1 RF Connector Hardware  1
  • RF Connector Hardware Type Lockwasher
  • Body Plating Material Nickel
  • For Use With BNC Connector
  • Packaging Method Package
1-330249-1 RF Connector Hardware  1
  • RF Connector Hardware Type Jam Nut
221108-4 RF Connector Hardware  1
  • RF Connector Hardware Type Self-Tapping Screw
  • Body Plating Material Zinc
  • Body Material Steel
  • PCB Thickness (Recommended) 2.36
  • For Use With BNC Connector
  • Packaging Method Package
222163-1 RF Connector Hardware  1
  • RF Connector Hardware Type Insulating Bushing
  • Body Material Polypropylene
  • Insulating Bushing Material Polypropylene
  • Insulating Bushing Outside Diameter 14.61
  • For Use With BNC Connector
  • Packaging Method Package
  • Comment (2 Required) For Mil Type Dual Crimp and Field Serviceable Bulkhead Jacks.
201142-2 RF Connector Hardware
  • RF Connector Hardware Type Retention Spring
  • Retention Spring Material Beryllium Copper
  • Retention Spring Plating Material Nickel
  • Packaging Method Carton
227223-1 RF Connector Hardware  1
  • RF Connector Hardware Type Insulating Bushing
  • Color Natural
  • Insulating Bushing Material Nylon
  • Insulating Bushing Outside Diameter 14.86
  • For Use With BNC Connector
  • Packaging Method Carton
329633 RF Connector Hardware  1
  • RF Connector Hardware Type Gasket
330620 RF Connector Hardware  1
  • RF Connector Hardware Type Insulating Bushing
  • Body Plating Material Silver
  • Insulating Bushing Material Nylon
  • Insulating Bushing Outside Diameter 17.45
  • For Use With BNC Connector
  • Packaging Method Carton
  • Comment (2 Required) For Mil Type Dual Crimp and Field Serviceable Bulkhead Jacks.
1-1393562-0 RF Connector Hardware  1
  • RF Connector Hardware Type Threaded Installation Ring
  • Body Plating Material Nickel
  • Body Material Brass
  • Packaging Method Bag
  • Packaging Quantity 100
1059782-1 RF Connector Hardware
  • RF Connector Hardware Type Lockwasher
  • Impedance 50
  • Body Plating Material Nickel
  • Body Material Carbon Steel