1-329632-2 RF Connector Hardware  1
  • Accessory Type Lockwasher
  • Product Type Accessory
  • Body Plating Material Nickel
  • Body Material Phosphor Bronze
  • Polarized No
  • Surface Mountable No
  • For Use With BNC Connector
  • Packaging Method Box & Carton
  • Packaging Quantity 1000
1-329631-2 RF Connector Hardware  1
  • Accessory Type Jam Nut
  • Product Type Accessory
  • Body Plating Material Silver
  • Body Material Brass
  • Polarized No
  • Surface Mountable No
  • For Use With BNC Connector
  • Packaging Method Box & Carton
  • Packaging Quantity 1000
9-328666-3 RF Connector Ferrules
  • Cable Type 21-598
  • Accessory Type Ferrule
  • Product Type Accessory
  • Connector Type Coaxial Contacts
  • Body Plating Material Silver
  • Ferrule Material Copper Alloy
  • Ferrule Plating Material Silver
  • Inside Diameter 3.86
  • Wire Diameter Range 3.05
  • Packaging Method Package
2-323930-2 RF Connector Ferrules
  • Cable Type RG 196A
  • Product Type Ferrule
  • Connector Type Shielded Wire Crimp
  • Body Plating Material Tin
  • Ferrule Material Brass/Copper
  • Color Code Violet
  • Ferrule Plating Material Zinc
  • Accepts Wire Insulation Diameter Range .84 – 1.5
  • Packaging Method Carton
  • Proprietary Name TermaShield
330620 RF Connector Hardware
  • Accessory Type Insulating Bushing
  • Product Type Accessory
  • Body Plating Material Silver
  • Insulating Bushing Material Nylon
  • Insulating Bushing Outside Diameter 17.45
  • For Use With BNC Connector
  • Packaging Method Carton
  • Comment (2 Required) For Mil Type Dual Crimp and Field Serviceable Bulkhead Jacks.