1-2016655-0 RF Cable Assemblies  1
PRODUCT
  1. Cable Assemblies
  2. RF Cable Assemblies
  1. SMA,MALE-MALE,18G,L1000,WITHOUT ARMOR 1-2016655-0
active
  • RF Connector Type SMA
  • RF Cable Assembly Connector Type (End A) SMA Straight Plug
  • RF Cable Assembly Connector Type (End B) SMA Plug
  • RF Cable Assembly Type RF Coax Cable Assembly
  • Product Type Cable Assembly
  • Shielded Yes
  • Shrink Tubing With
  • Number of Connectorized Ends 2
  • Connector Impedance 50
  • Impedance 50
  • Voltage 60 V
  • Insulation Resistance 500
  • Frequency DC – 26.5
  • Velocity of Propagation 74%
  • Jacket Material FEP
  • RF Cable Assembly Color Blue
  • Conductor Plating Material Gold
  • Body Plating Stainless Steel
  • Conductor Material Beryllium Copper
  • Contact Base Material Beryllium Copper
  • Contact Mating Area Plating Material Gold
  • Center Contact Plating Gold
  • Coupling Nut Material Stainless Steel
  • Wire Size 24
  • RF Cable Assembly Overall Outside Cable Diameter 2.6
  • Operating Temperature Range -45 – 85
  • Cable Assembly Length 1
1-2016656-0 RF Cable Assemblies  1
PRODUCT
  1. Cable Assemblies
  2. RF Cable Assemblies
  1. SMA M DOUBLE,18G,1.0M WITH ARMOR,PUR 1-2016656-0
active
  • RF Connector Type SMA
  • RF Cable Assembly Connector Type (End A) SMA Straight Plug
  • RF Cable Assembly Connector Type (End B) SMA Straight Plug
  • RF Cable Assembly Type RF Coax Cable Assembly
  • Product Type Cable Assembly
  • Shielded Yes
  • Shrink Tubing With
  • Connector Impedance 50
  • Impedance 50
  • Jacket Material PUR
  • RF Cable Assembly Color Blue
  • Wire Size 19
  • RF Cable Assembly Overall Outside Cable Diameter 10.2
  • Operating Temperature Range -40 – 85
  • Cable Assembly Length 1
1-2016657-0 RF Cable Assemblies  1
PRODUCT
  1. Cable Assemblies
  2. RF Cable Assemblies
  1. N M DOUBLE,18G,1.0M WITHOUT ARMOR 1-2016657-0
active
  • RF Connector Type N Series
  • RF Cable Assembly Connector Type (End A) Standard Size Plug
  • RF Cable Assembly Connector Type (End B) Standard Size Plug
  • RF Cable Assembly Type RF Coax Cable Assembly
  • Product Type Cable Assembly
  • Shielded Yes
  • Shrink Tubing With
  • Connector Impedance 50
  • Impedance 50
  • Jacket Material FEP
  • RF Cable Assembly Color Blue
  • Wire Size 19
  • RF Cable Assembly Overall Outside Cable Diameter 4.9
  • Operating Temperature Range -40 – 85
  • Cable Assembly Length 1
1-2016658-0 RF Cable Assemblies  1
PRODUCT
  1. Cable Assemblies
  2. RF Cable Assemblies
  1. N M DOUBLE,18G,1.0M WITH ARMOR,PUR 1-2016658-0
active
  • RF Connector Type N Series
  • RF Cable Assembly Connector Type (End A) Standard Size Plug
  • RF Cable Assembly Connector Type (End B) Standard Size Plug
  • RF Cable Assembly Type RF Coax Cable Assembly
  • Product Type Cable Assembly
  • Shielded Yes
  • Shrink Tubing With
  • Connector Impedance 50
  • Impedance 50
  • Jacket Material PUR
  • RF Cable Assembly Color Blue
  • Wire Size 19
  • RF Cable Assembly Overall Outside Cable Diameter 10.2
  • Operating Temperature Range -40 – 85
  • Cable Assembly Length 1
1-2016703-0 RF Cable Assemblies  1
PRODUCT
  1. Cable Assemblies
  2. RF Cable Assemblies
  1. N M TO SMA M,18G,1.0M WITH ARMOR 1-2016703-0
active
  • RF Connector Type N Series
  • RF Cable Assembly Connector Type (End A) Standard Size Plug
  • RF Cable Assembly Connector Type (End B) SMA Straight Plug
  • RF Cable Assembly Type RF Coax Cable Assembly
  • Product Type Cable Assembly
  • Shielded Yes
  • Shrink Tubing With
  • Connector Impedance 50
  • Impedance 50
  • Jacket Material PUR
  • RF Cable Assembly Color Black
  • Wire Size 19
  • RF Cable Assembly Overall Outside Cable Diameter 10.2
  • Operating Temperature Range -40 – 85
  • Cable Assembly Length 1
1-2016659-0 RF Cable Assemblies  1
PRODUCT
  1. Cable Assemblies
  2. RF Cable Assemblies
  1. 1.85 F DOUBLE,67G,1.0M WITH ARMOR,BRAID 1-2016659-0
active
  • RF Connector Type 1.85mm Series
  • RF Cable Assembly Connector Type (End A) Standard Size Plug
  • RF Cable Assembly Connector Type (End B) Standard Size Plug
  • RF Cable Assembly Type RF Coax Cable Assembly
  • Product Type Cable Assembly
  • Shielded Yes
  • Shrink Tubing With
  • Connector Impedance 50
  • Impedance 50
  • Jacket Material FEP
  • RF Cable Assembly Color Black
  • Wire Size 24
  • RF Cable Assembly Overall Outside Cable Diameter 4.9
  • Operating Temperature Range -40 – 85
  • Cable Assembly Length 1
1-2016661-0 RF Cable Assemblies  1
PRODUCT
  1. Cable Assemblies
  2. RF Cable Assemblies
  1. 2.40 MALE-MALE,50G,L1000,WITH ARMOR 1-2016661-0
active
  • RF Connector Type 2.4mm Series
  • RF Cable Assembly Connector Type (End B) 2.4 mm
  • RF Cable Assembly Type 2.4 mm male to 2.4 mm male
  • Product Type Cable Assembly
  • Shielded Yes
  • Shrink Tubing With
  • Number of Connectorized Ends 2
  • Connector Impedance 50
  • Impedance 50
  • Voltage 60 V
  • Insulation Resistance 500
  • Frequency DC – 50
  • Velocity of Propagation 80%
  • Jacket Material TPE
  • RF Cable Assembly Color Black
  • Shield Material Copper Wire
  • Shield Plating Material Tin
  • Conductor Plating Material Gold
  • Body Plating Stainless Steel
  • Conductor Material Beryllium Copper
  • Contact Base Material Beryllium Copper
  • Center Contact Plating Gold
  • Coupling Nut Material Stainless Steel
  • Wire Size 21
  • RF Cable Assembly Overall Outside Cable Diameter 3.6
  • Operating Temperature Range -45 – 85
  • Cable Assembly Length 1
1-2016662-0 RF Cable Assemblies  1
PRODUCT
  1. Cable Assemblies
  2. RF Cable Assemblies
  1. 2.92,M,BOTH END,WITH ARMOR CABLE,40GHZ 1-2016662-0
active
  • RF Connector Type OS 2.9 Series
  • RF Cable Assembly Connector Type (End A) Standard Size Plug
  • RF Cable Assembly Connector Type (End B) Standard Size Plug
  • RF Cable Assembly Type RF Coax Cable Assembly
  • Product Type Cable Assembly
  • Shielded Yes
  • Shrink Tubing With
  • Connector Impedance 50
  • Impedance 50
  • Jacket Material FEP
  • RF Cable Assembly Color Black
  • Wire Size 21
  • RF Cable Assembly Overall Outside Cable Diameter 6
  • Operating Temperature Range -40 – 85
  • Cable Assembly Length 1
1-2016663-0 RF Cable Assemblies  1
PRODUCT
  1. Cable Assemblies
  2. RF Cable Assemblies
  1. 3.5 M DOUBLE,26.5G,1.0M,WITH ARMOR,BRAID 1-2016663-0
active
  • RF Connector Type OSM
  • RF Cable Assembly Connector Type (End A) Standard Size Plug
  • RF Cable Assembly Connector Type (End B) Standard Size Plug
  • RF Cable Assembly Type RF Coax Cable Assembly
  • Product Type Cable Assembly
  • Shielded Yes
  • Shrink Tubing With
  • Connector Impedance 50
  • Impedance 50
  • Jacket Material FEP
  • RF Cable Assembly Color Black
  • Wire Size 21
  • RF Cable Assembly Overall Outside Cable Diameter 6
  • Operating Temperature Range -40 – 85
  • Cable Assembly Length 1
2016748-5 RF Cable Assemblies  1
PRODUCT
  1. Cable Assemblies
  2. RF Cable Assemblies
  1. EP-SMA,27GHz,Str,M-M,.141,FLEX,L500 2016748-5
active
  • RF Connector Type SMA
  • RF Cable Assembly Connector Type (End A) SMA Plug
  • RF Cable Assembly Connector Type (End B) SMA Plug
  • RF Cable Assembly Type RF Coax Cable Assembly
  • Product Type Cable Assembly
  • Product Designation Test and measurement cable
  • Coaxial Cable Type Flexible double shield
  • Shielded Yes
  • Shrink Tubing With
  • Number of Connectorized Ends 2
  • Number of Positions Coaxial
  • Connector Impedance 50
  • Impedance 50
  • Voltage 30 V
  • Insulation Resistance 500
  • Frequency DC – 26.5
  • Velocity of Propagation 70%
  • Jacket Material FEP
  • RF Cable Assembly Color Blue
  • Shield Material Copper Wire
  • Shield Plating Material Silver
  • Conductor Plating Material Gold
  • Ferrule Material Brass
  • Ferrule Plating Nickel
  • Body Plating Stainless Steel
  • Conductor Material Beryllium Copper
  • Contact Base Material Beryllium Copper
  • Contact Mating Area Plating Material Gold
  • Center Contact Plating Gold
  • Coupling Nut Material Stainless Steel
  • Wire Size 1021 – 1624
  • Wire Size 19
  • RF Cable Assembly Overall Outside Cable Diameter 1.37
  • Operating Temperature Range -45 – 125
  • Dielectric Material PTFE
  • Cable Assembly Length .5
2016750-2 RF Cable Assemblies  1
PRODUCT
  1. Cable Assemblies
  2. RF Cable Assemblies
  1. EP-SMA,27GHz,F-F,.141,FLEX,L200 2016750-2
active
  • RF Connector Type SMA
  • RF Cable Assembly Connector Type (End A) SMA Bulkhead Jack
  • RF Cable Assembly Connector Type (End B) SMA Jack
  • RF Cable Assembly Type RF Coax Cable Assembly
  • Product Designation Test and measurement cable
  • Coaxial Cable Type Flexible double shield
  • Shielded Yes
  • Shrink Tubing With
  • Number of Connectorized Ends 2
  • Number of Positions Coaxial
  • Connector Impedance 50
  • Impedance 50
  • Voltage 30 V
  • Insulation Resistance 500
  • Frequency DC – 26.5
  • Velocity of Propagation 70%
  • Jacket Material FEP
  • RF Cable Assembly Color Blue
  • Shield Material Copper Wire
  • Shield Plating Material Silver
  • Conductor Plating Material Gold
  • Ferrule Material Brass
  • Ferrule Plating Nickel
  • Body Plating Stainless Steel
  • Conductor Material Beryllium Copper
  • Contact Base Material Beryllium Copper
  • Contact Mating Area Plating Material Gold
  • Center Contact Plating Gold
  • Coupling Nut Material Stainless Steel
  • Wire Size 1020 – 1620
  • Wire Size 19
  • RF Cable Assembly Overall Outside Cable Diameter 3.6
  • Operating Temperature Range -45 – 125
  • Dielectric Material PTFE
  • Cable Assembly Length .2
2016753-7 RF Cable Assemblies  1
PRODUCT
  1. Cable Assemblies
  2. RF Cable Assemblies
  1. EP-SMA,27GHz,STR,M-M,.047,FLEX,L150 2016753-7
active
  • RF Connector Type SMA
  • RF Cable Assembly Connector Type (End A) SMA Plug
  • RF Cable Assembly Connector Type (End B) SMA Plug
  • RF Cable Assembly Type RF Coax Cable Assembly
  • Product Designation Test and measurement cable
  • Coaxial Cable Type .047 Flex
  • Shielded Yes
  • Shrink Tubing With
  • Number of Connectorized Ends 2
  • Number of Positions Coaxial
  • Connector Impedance 50
  • Impedance 50
  • Voltage 30 V
  • Insulation Resistance 500
  • Frequency DC – 26.5
  • Velocity of Propagation 76%
  • Jacket Material FEP
  • RF Cable Assembly Color Blue
  • Shield Material Copper Wire
  • Shield Plating Material Silver
  • Conductor Plating Material Gold
  • Ferrule Material Brass
  • Ferrule Plating Nickel
  • Body Plating Stainless Steel
  • Conductor Material Beryllium Copper
  • Contact Base Material Beryllium Copper
  • Contact Mating Area Plating Material Gold
  • Center Contact Plating Gold
  • Coupling Nut Material Stainless Steel
  • Wire Size 100 – 254
  • Wire Size 28
  • RF Cable Assembly Overall Outside Cable Diameter 3.6
  • Operating Temperature Range -45 – 125
  • Dielectric Material PTFE
  • Cable Assembly Length .15
2016757-9 RF Cable Assemblies  1
PRODUCT
  1. Cable Assemblies
  2. RF Cable Assemblies
  1. EP-SMA,27GHz,STR,M-M,.086,FLEX,L350 2016757-9
active
  • RF Connector Type SMA
  • RF Cable Assembly Connector Type (End A) SMA Plug
  • RF Cable Assembly Connector Type (End B) SMA Plug
  • RF Cable Assembly Type RF Coax Cable Assembly
  • Product Designation Test and measurement cable
  • Coaxial Cable Type 405 Flexible
  • Shielded Yes
  • Shrink Tubing With
  • Number of Connectorized Ends 2
  • Number of Positions Coaxial
  • Connector Impedance 50
  • Impedance 50
  • Voltage 30 V
  • Insulation Resistance 500
  • Frequency DC – 26.5
  • Velocity of Propagation 70%
  • Jacket Material FEP
  • RF Cable Assembly Color Blue
  • Shield Material Copper Wire
  • Shield Plating Material Silver
  • Conductor Plating Material Gold
  • Ferrule Material Brass
  • Ferrule Plating Nickel
  • Body Plating Stainless Steel
  • Conductor Material Beryllium Copper
  • Contact Base Material Beryllium Copper
  • Contact Mating Area Plating Material Gold
  • Center Contact Plating Gold
  • Coupling Nut Material Stainless Steel
  • Wire Size 404
  • Wire Size 24
  • RF Cable Assembly Overall Outside Cable Diameter 2.6
  • Operating Temperature Range -45 – 125
  • Dielectric Material PTFE
  • Cable Assembly Length .35
2016759-4 RF Cable Assemblies  1
PRODUCT
  1. Cable Assemblies
  2. RF Cable Assemblies
  1. EP-SMA,27GHz,F-F,.086,FLEX,L400 2016759-4
active
  • RF Connector Type SMA
  • RF Cable Assembly Connector Type (End A) SMA Bulkhead Jack
  • RF Cable Assembly Connector Type (End B) SMA Jack
  • RF Cable Assembly Type RF Coax Cable Assembly
  • Product Designation Test and measurement cable
  • Coaxial Cable Type 405 Flexible
  • Shielded Yes
  • Shrink Tubing With
  • Number of Connectorized Ends 2
  • Number of Positions Coaxial
  • Connector Impedance 50
  • Impedance 50
  • Voltage 30 V
  • Insulation Resistance 500
  • Frequency DC – 26.5
  • Velocity of Propagation 70%
  • Jacket Material FEP
  • RF Cable Assembly Color Blue
  • Shield Material Copper Wire
  • Shield Plating Material Silver
  • Conductor Plating Material Gold
  • Ferrule Material Brass
  • Ferrule Plating Nickel
  • Body Plating Stainless Steel
  • Conductor Material Beryllium Copper
  • Contact Base Material Beryllium Copper
  • Contact Mating Area Plating Material Gold
  • Center Contact Plating Gold
  • Coupling Nut Material Stainless Steel
  • Wire Size 404
  • Wire Size 24
  • RF Cable Assembly Overall Outside Cable Diameter 2.6
  • Operating Temperature Range -45 – 125
  • Dielectric Material PTFE
  • Cable Assembly Length .4