YP1047KJ Chassis Mount Resistors
  • Element Material Aluminum
  • Resistor Type Power Resistor
  • Element Type Wirewound
  • Number of Resistors 1
  • Tolerance 5%
  • Resistance Class 1kΩ – 1MΩ
  • Resistance 47K
  • Power Rating 10
  • Voltage Rating 570 VAC
  • Lead Type Fixed- Surface mount
  • Number of Terminations 2
  • Termination Type Mounting Terminals
  • Mount Style Direct Mounting
  • Dimensions 50 x 9.5
  • Operating Temperature Range -55 – 350
  • Temperature Coefficient ±30
  • Packaging Method Loose Piece - Box
YP1027KJ Chassis Mount Resistors
  • Element Material Aluminum
  • Resistor Type Power Resistor
  • Element Type Wirewound
  • Number of Resistors 1
  • Tolerance 5%
  • Resistance Class 1kΩ – 1MΩ
  • Resistance 27K
  • Power Rating 10
  • Voltage Rating 570 VAC
  • Lead Type Fixed- Surface mount
  • Number of Terminations 2
  • Termination Type Mounting Terminals
  • Mount Style Direct Mounting
  • Dimensions 50 x 9.5
  • Operating Temperature Range -55 – 350
  • Temperature Coefficient ±30
  • Packaging Method Loose Piece - Box
YP102K0J Chassis Mount Resistors
  • Element Material Aluminum
  • Resistor Type Power Resistor
  • Element Type Wirewound
  • Number of Resistors 1
  • Tolerance 5%
  • Resistance Class 1kΩ – 1MΩ
  • Resistance 2K
  • Power Rating 10
  • Voltage Rating 570 VAC
  • Lead Type Fixed- Surface mount
  • Number of Terminations 2
  • Termination Type Mounting Terminals
  • Mount Style Direct Mounting
  • Dimensions 50 x 9.5
  • Operating Temperature Range -55 – 350
  • Temperature Coefficient ±30
  • Packaging Method Loose Piece - Box
YP1010KJ Chassis Mount Resistors
  • Element Material Aluminum
  • Resistor Type Power Resistor
  • Element Type Wirewound
  • Number of Resistors 1
  • Tolerance 5%
  • Resistance Class 1kΩ – 1MΩ
  • Resistance 10K
  • Power Rating 10
  • Voltage Rating 570 VAC
  • Lead Type Fixed- Surface mount
  • Number of Terminations 2
  • Termination Type Mounting Terminals
  • Mount Style Direct Mounting
  • Dimensions 50 x 9.5
  • Operating Temperature Range -55 – 350
  • Temperature Coefficient ±30
  • Packaging Method Loose Piece - Box
YP1018KJ Chassis Mount Resistors
  • Element Material Aluminum
  • Resistor Type Power Resistor
  • Element Type Wirewound
  • Number of Resistors 1
  • Tolerance 5%
  • Resistance Class 1kΩ – 1MΩ
  • Resistance 18K
  • Power Rating 10
  • Voltage Rating 570 VAC
  • Lead Type Fixed- Surface mount
  • Number of Terminations 2
  • Termination Type Mounting Terminals
  • Mount Style Direct Mounting
  • Dimensions 50 x 9.5
  • Operating Temperature Range -55 – 350
  • Temperature Coefficient ±30
  • Packaging Method Loose Piece - Box
YP818KJ Chassis Mount Resistors
  • Element Material Aluminum
  • Resistor Type Power Resistor
  • Element Type Wirewound
  • Number of Resistors 1
  • Tolerance 5%
  • Resistance Class 1kΩ – 1MΩ
  • Resistance 18K
  • Power Rating 8
  • Voltage Rating 570 VAC
  • Lead Type Fixed- Surface mount
  • Number of Terminations 2
  • Termination Type Mounting Terminals
  • Mount Style Direct Mounting
  • Dimensions 40 x 9.5
  • Operating Temperature Range -55 – 350
  • Temperature Coefficient ±30
  • Packaging Method Loose Piece - Box