RGP0207CHJ100M Through-Hole Resistors
  • Resistor Type High Value/High Voltage Resistor
  • Size Code 0207
  • Element Type Thick Film
  • Product Type Fixed Resistor
  • Number of Resistors 1
  • Tolerance 5%
  • Resistance Class 1MΩ – 1GΩ
  • Resistance 100M
  • Power Rating .25
  • Voltage Rating 750
  • Lead Type Axial Leaded
  • Number of Terminations 2
  • Termination Type Tinned Copper Leads
  • Mount Style Axial Leaded
  • Dimensions 6.5 x 2.5
  • Operating Temperature Range -55 – 155
  • Temperature Coefficient ±350
  • Packaging Method Ammo Packed
RGP0207CHJ47M Through-Hole Resistors
  • Resistor Type High Value/High Voltage Resistor
  • Size Code 0207
  • Element Type Thick Film
  • Product Type Fixed Resistor
  • Number of Resistors 1
  • Tolerance 5%
  • Resistance Class 1MΩ – 1GΩ
  • Resistance 47M
  • Power Rating .25
  • Voltage Rating 750
  • Lead Type Axial Leaded
  • Number of Terminations 2
  • Termination Type Tinned Copper Leads
  • Mount Style Axial Leaded
  • Dimensions 6.5 x 2.5
  • Operating Temperature Range -55 – 155
  • Temperature Coefficient ±350
  • Packaging Method Ammo Packed
RGP0207CHK1G0 Through-Hole Resistors
  • Resistor Type High Value/High Voltage Resistor
  • Size Code 0207
  • Element Type Thick Film
  • Product Type Fixed Resistor
  • Number of Resistors 1
  • Tolerance 5%
  • Resistance Class 1GΩ & Up
  • Resistance 1G
  • Power Rating .25
  • Voltage Rating 750
  • Lead Type Axial Leaded
  • Number of Terminations 2
  • Termination Type Tinned Copper Leads
  • Mount Style Axial Leaded
  • Dimensions 6.5 x 2.5
  • Operating Temperature Range -55 – 155
  • Temperature Coefficient ±350
  • Packaging Method Ammo Packed
RGP0207CHJ33M Through-Hole Resistors
  • Resistor Type High Value/High Voltage Resistor
  • Size Code 0207
  • Element Type Thick Film
  • Product Type Fixed Resistor
  • Number of Resistors 1
  • Tolerance 5%
  • Resistance Class 1MΩ – 1GΩ
  • Resistance 33M
  • Power Rating .25
  • Voltage Rating 750
  • Lead Type Axial Leaded
  • Number of Terminations 2
  • Termination Type Tinned Copper Leads
  • Mount Style Axial Leaded
  • Dimensions 6.5 x 2.5
  • Operating Temperature Range -55 – 155
  • Temperature Coefficient ±350
  • Packaging Method Ammo Packed
RGP0207CHJ10M Through-Hole Resistors
  • Resistor Type High Value/High Voltage Resistor
  • Size Code 0207
  • Element Type Thick Film
  • Product Type Fixed Resistor
  • Number of Resistors 1
  • Tolerance 5%
  • Resistance Class 1MΩ – 1GΩ
  • Resistance 10M
  • Power Rating .25
  • Voltage Rating 750
  • Lead Type Axial Leaded
  • Number of Terminations 2
  • Termination Type Tinned Copper Leads
  • Mount Style Axial Leaded
  • Dimensions 6.5 x 2.5
  • Operating Temperature Range -55 – 155
  • Temperature Coefficient ±350
  • Packaging Method Ammo Packed
RGP0207CHJ470M Through-Hole Resistors
  • Resistor Type High Value/High Voltage Resistor
  • Size Code 0207
  • Element Type Thick Film
  • Product Type Fixed Resistor
  • Number of Resistors 1
  • Tolerance 5%
  • Resistance Class 1MΩ – 1GΩ
  • Resistance 470M
  • Power Rating .25
  • Voltage Rating 750
  • Lead Type Axial Leaded
  • Number of Terminations 2
  • Termination Type Tinned Copper Leads
  • Mount Style Axial Leaded
  • Dimensions 6.5 x 2.5
  • Operating Temperature Range -55 – 155
  • Temperature Coefficient ±350
  • Packaging Method Ammo Packed
RGP0207CHJ130M Through-Hole Resistors
  • Resistor Type High Value/High Voltage Resistor
  • Size Code 0207
  • Element Type Thick Film
  • Product Type Fixed Resistor
  • Number of Resistors 1
  • Tolerance 5%
  • Resistance Class 1MΩ – 1GΩ
  • Resistance 130M
  • Power Rating .25
  • Voltage Rating 750
  • Lead Type Axial Leaded
  • Number of Terminations 2
  • Termination Type Tinned Copper Leads
  • Mount Style Axial Leaded
  • Dimensions 6.5 x 2.5
  • Operating Temperature Range -55 – 155
  • Temperature Coefficient ±350
  • Packaging Method Ammo Packed
RGP0207CHJ15M Through-Hole Resistors
  • Resistor Type High Value/High Voltage Resistor
  • Size Code 0207
  • Element Type Thick Film
  • Product Type Fixed Resistor
  • Number of Resistors 1
  • Tolerance 5%
  • Resistance Class 1MΩ – 1GΩ
  • Resistance 15M
  • Power Rating .25
  • Voltage Rating 750
  • Lead Type Axial Leaded
  • Number of Terminations 2
  • Termination Type Tinned Copper Leads
  • Mount Style Axial Leaded
  • Dimensions 6.5 x 2.5
  • Operating Temperature Range -55 – 155
  • Temperature Coefficient ±350
  • Packaging Method Ammo Packed
RGP0207CHJ22M Through-Hole Resistors
  • Resistor Type High Value/High Voltage Resistor
  • Size Code 0207
  • Element Type Thick Film
  • Product Type Fixed Resistor
  • Number of Resistors 1
  • Tolerance 5%
  • Resistance Class 1MΩ – 1GΩ
  • Resistance 22M
  • Power Rating .25
  • Voltage Rating 750
  • Lead Type Axial Leaded
  • Number of Terminations 2
  • Termination Type Tinned Copper Leads
  • Mount Style Axial Leaded
  • Dimensions 6.5 x 2.5
  • Operating Temperature Range -55 – 155
  • Temperature Coefficient ±350
  • Packaging Method Ammo Packed
RGP0207CHJ27M Through-Hole Resistors
  • Resistor Type High Value/High Voltage Resistor
  • Size Code 0207
  • Element Type Thick Film
  • Product Type Fixed Resistor
  • Number of Resistors 1
  • Tolerance 5%
  • Resistance Class 1MΩ – 1GΩ
  • Resistance 27M
  • Power Rating .25
  • Voltage Rating 750
  • Lead Type Axial Leaded
  • Number of Terminations 2
  • Termination Type Tinned Copper Leads
  • Mount Style Axial Leaded
  • Dimensions 6.5 x 2.5
  • Operating Temperature Range -55 – 155
  • Temperature Coefficient ±350
  • Packaging Method Ammo Packed
RGP0207CHJ68M Through-Hole Resistors
  • Resistor Type High Value/High Voltage Resistor
  • Size Code 0207
  • Element Type Thick Film
  • Product Type Fixed Resistor
  • Number of Resistors 1
  • Tolerance 5%
  • Resistance Class 1MΩ – 1GΩ
  • Resistance 68M
  • Power Rating .25
  • Voltage Rating 750
  • Lead Type Axial Leaded
  • Number of Terminations 2
  • Termination Type Tinned Copper Leads
  • Mount Style Axial Leaded
  • Dimensions 6.5 x 2.5
  • Operating Temperature Range -55 – 155
  • Temperature Coefficient ±350
  • Packaging Method Ammo Packed
RGP0207CHJ82M Through-Hole Resistors
  • Resistor Type High Value/High Voltage Resistor
  • Size Code 0207
  • Element Type Thick Film
  • Product Type Fixed Resistor
  • Number of Resistors 1
  • Tolerance 5%
  • Resistance Class 1MΩ – 1GΩ
  • Resistance 82M
  • Power Rating .25
  • Voltage Rating 750
  • Lead Type Axial Leaded
  • Number of Terminations 2
  • Termination Type Tinned Copper Leads
  • Mount Style Axial Leaded
  • Dimensions 6.5 x 2.5
  • Operating Temperature Range -55 – 155
  • Temperature Coefficient ±350
  • Packaging Method Ammo Packed