404807003007 Trimmer Potentiometers
  • Turn Type Single Turn
  • Element Material Cermet
  • Sealed No
  • Number of Turns 1
  • Adjustment Location Top
  • Adjustment Style Screwdriver Slot
  • Resistance Range 1kΩ – 1MΩ
  • Power Rating 1
  • Resistance 10K
  • Tolerance .2
  • Termination Type Printed Circuit Board
  • Mount Angle Horizontal
  • Mount Style Radial-Leaded
  • Dimensions 16 x 16 x 6.9
404807003014 Trimmer Potentiometers
  • Turn Type Single Turn
  • Element Material Cermet
  • Sealed No
  • Number of Turns 1
  • Adjustment Location Top
  • Adjustment Style Screwdriver Slot
  • Resistance Range 1kΩ – 1MΩ
  • Power Rating 1
  • Resistance 10K
  • Tolerance .2
  • Termination Type Printed Circuit Board
  • Mount Angle Horizontal
  • Mount Style Radial-Leaded
  • Dimensions 16 x 16 x 6.9
404807003030 Trimmer Potentiometers
  • Sealed No
  • Power Rating 1
  • Resistance 1K
  • Tolerance 20%
  • Voltage Rating 315
  • Termination Type Printed Circuit Board
  • Mount Style Radial-Leaded
  • Dimensions 16 x 16 x 6.9
404807004008 Potentiometers
  • Turn Type Single Turn
  • Element Material Cermet
  • Sealed No
  • Number of Turns 1
  • Sections Single
  • Adjustment Location Top
  • Adjustment Style Spindle
  • Resistance Range 1kΩ – 1MΩ
  • Tolerance 20%
  • Resistance 1M
  • Power Rating 1
  • Shaft Style Knurled
  • Termination Type Printed Circuit Board
  • Mount Angle Vertical
  • Mount Style PCB
  • Shaft Size 23 x 5.1
  • Dimensions 16 x 6.9
404807004011 Potentiometers
  • Turn Type Single Turn
  • Element Material Cermet
  • Sealed No
  • Number of Turns 1
  • Sections Single
  • Adjustment Location Top
  • Adjustment Style Spindle
  • Resistance Range 1kΩ – 1MΩ
  • Tolerance 20%
  • Resistance 22K
  • Power Rating 1
  • Shaft Style Knurled
  • Termination Type Printed Circuit Board
  • Mount Angle Vertical
  • Mount Style PCB
  • Shaft Size 23 x 5.1
  • Dimensions 16 x 6.9
404807005001 Potentiometers
  • Turn Type Single Turn
  • Element Material Cermet
  • Sealed No
  • Number of Turns 1
  • Sections Single
  • Adjustment Location Top
  • Adjustment Style Edge Control
  • Resistance Range 1kΩ – 1MΩ
  • Tolerance 20%
  • Resistance 10K
  • Power Rating 1
  • Termination Type Printed Circuit Board
  • Mount Angle Vertical
  • Mount Style PCB
  • Dimensions 18.2 x 4.4
404807005003 Potentiometers
  • Turn Type Single Turn
  • Element Material Cermet
  • Sealed No
  • Number of Turns 1
  • Sections Single
  • Adjustment Location Top
  • Adjustment Style Edge Control
  • Resistance Range Up to 1kΩ
  • Tolerance 20%
  • Resistance 470
  • Power Rating 1
  • Termination Type Printed Circuit Board
  • Mount Angle Vertical
  • Mount Style PCB
  • Dimensions 18.2 x 4.4
PC610H501AP20LF Potentiometers
  • Turn Type Single Turn
  • Element Material Carbon
  • Sealed No
  • Number of Turns 1
  • Sections Single
  • Adjustment Location Side
  • Adjustment Style Spindle
  • Resistance Range Up to 1kΩ
  • Tolerance 20%
  • Resistance 500
  • Power Rating .05
  • Shaft Style Slotted
  • Termination Type Printed Circuit Board
  • Mount Angle Horizontal
  • Mount Style PCB
  • Shaft Size 6 x 20
  • Dimensions 9.8 x 11
  • Temperature Coefficient ±500
PC610H502AP15LF Potentiometers
  • Turn Type Single Turn
  • Element Material Carbon
  • Sealed No
  • Number of Turns 1
  • Sections Single
  • Adjustment Location Side
  • Adjustment Style Spindle
  • Resistance Range 1kΩ – 1MΩ
  • Tolerance 20%
  • Resistance 5K
  • Power Rating .05
  • Shaft Style Slotted
  • Termination Type Printed Circuit Board
  • Mount Angle Horizontal
  • Mount Style PCB
  • Shaft Size 6 x 15
  • Dimensions 9.8 x 11
  • Temperature Coefficient ±500
PC610HA102BS30 Potentiometers
  • Turn Type Single Turn
  • Element Material Carbon
  • Sealed No
  • Number of Turns 1
  • Sections Single
  • Adjustment Location Side
  • Adjustment Style Spindle
  • Resistance Range 1kΩ – 1MΩ
  • Tolerance 20%
  • Resistance 1K
  • Power Rating .05
  • Shaft Style Serrated
  • Termination Type Printed Circuit Board
  • Mount Angle Horizontal
  • Mount Style PCB
  • Shaft Size 6 x 30
  • Dimensions 9.8 x 11
  • Temperature Coefficient ±500
PC610V103AK30LF Potentiometers
  • Turn Type Single Turn
  • Element Material Carbon
  • Sealed No
  • Number of Turns 1
  • Sections Single
  • Adjustment Location Top
  • Adjustment Style Spindle
  • Resistance Range 1kΩ – 1MΩ
  • Tolerance 20%
  • Resistance 10K
  • Power Rating .05
  • Shaft Style Knurled
  • Termination Type Printed Circuit Board
  • Mount Angle Vertical
  • Mount Style PCB
  • Shaft Size 6 x 30
  • Dimensions 9.8 x 11
  • Temperature Coefficient ±500