17PCSA474MC19P Potentiometers
  • Turn Type Single Turn
  • Element Material Thick Film
  • Sealed No
  • Number of Turns 1
  • Sections Single
  • Adjustment Location Side
  • Adjustment Style Shaft
  • Resistance Range 1kΩ – 1MΩ
  • Tolerance 20%
  • Resistance 470K
  • Power Rating .25
  • Shaft Style Flatted
  • Termination Type Printed Circuit Board
  • Mount Angle Vertical
  • Mount Style Panel Mount
  • Shaft Size 6 x 19
  • Dimensions 19.2 x 17
17PCSA103MC19P Potentiometers
  • Turn Type Single Turn
  • Element Material Thick Film
  • Sealed No
  • Number of Turns 1
  • Sections Single
  • Adjustment Location Side
  • Adjustment Style Shaft
  • Resistance Range 1kΩ – 1MΩ
  • Tolerance 20%
  • Resistance 10K
  • Power Rating .25
  • Shaft Style Flatted
  • Termination Type Printed Circuit Board
  • Mount Angle Vertical
  • Mount Style Panel Mount
  • Shaft Size 6 x 19
  • Dimensions 19.2 x 17
17PCSA104MA24N Potentiometers
  • Turn Type Single Turn
  • Element Material Thick Film
  • Sealed No
  • Number of Turns 1
  • Sections Single
  • Adjustment Location Side
  • Adjustment Style Shaft
  • Resistance Range 1kΩ – 1MΩ
  • Tolerance 20%
  • Resistance 100K
  • Power Rating .25
  • Shaft Style Plain
  • Termination Type Printed Circuit Board
  • Mount Angle Right Angle
  • Mount Style Panel Mount
  • Shaft Size 6 x 24
  • Dimensions 19.2 x 17
17PESA474MC19N Potentiometers
  • Turn Type Single Turn
  • Element Material Thick Film
  • Sealed No
  • Number of Turns 1
  • Sections Single
  • Adjustment Location Side
  • Adjustment Style Shaft
  • Resistance Range 1kΩ – 1MΩ
  • Tolerance 20%
  • Resistance 470K
  • Power Rating .25
  • Shaft Style Flatted
  • Termination Type Eyelet
  • Mount Angle Right Angle
  • Mount Style Panel Mount
  • Shaft Size 6 x 19
  • Dimensions 19.2 x 17
17PESA564MC19E Potentiometers
  • Turn Type Single Turn
  • Element Material Thick Film
  • Sealed No
  • Number of Turns 1
  • Sections Single
  • Adjustment Location Side
  • Adjustment Style Shaft
  • Resistance Range 1kΩ – 1MΩ
  • Tolerance 20%
  • Resistance 560K
  • Power Rating .25
  • Shaft Style Flatted
  • Termination Type Eyelet
  • Mount Angle Vertical
  • Mount Style Panel Mount
  • Shaft Size 6 x 19
  • Dimensions 19.2 x 17
17PCDB223ME35N Potentiometers
  • Turn Type Single Turn
  • Element Material Thick Film
  • Sealed No
  • Number of Turns 1
  • Sections Dual
  • Adjustment Location Side
  • Adjustment Style Shaft
  • Resistance Range 1kΩ – 1MΩ
  • Tolerance 20%
  • Resistance 22K
  • Power Rating .25
  • Shaft Style Plain
  • Termination Type Printed Circuit Board
  • Mount Angle Right Angle
  • Mount Style Panel Mount
  • Shaft Size 4 x 35
  • Dimensions 19.2 x 17
17PCSA104MA32N Potentiometers
  • Turn Type Single Turn
  • Element Material Thick Film
  • Sealed No
  • Number of Turns 1
  • Sections Single
  • Adjustment Location Side
  • Adjustment Style Shaft
  • Resistance Range 1kΩ – 1MΩ
  • Tolerance 20%
  • Resistance 100K
  • Power Rating .25
  • Shaft Style Plain
  • Termination Type Printed Circuit Board
  • Mount Angle Right Angle
  • Mount Style Panel Mount
  • Shaft Size 6 x 32
  • Dimensions 19.2 x 17
17PCSA104MC19P Potentiometers
  • Turn Type Single Turn
  • Element Material Thick Film
  • Sealed No
  • Number of Turns 1
  • Sections Single
  • Adjustment Location Side
  • Adjustment Style Shaft
  • Resistance Range 1kΩ – 1MΩ
  • Tolerance 20%
  • Resistance 100K
  • Power Rating .25
  • Shaft Style Flatted
  • Termination Type Printed Circuit Board
  • Mount Angle Vertical
  • Mount Style Panel Mount
  • Shaft Size 6 x 19
  • Dimensions 19.2 x 17
17PCSA104MC25P Potentiometers
  • Turn Type Single Turn
  • Element Material Thick Film
  • Sealed No
  • Number of Turns 1
  • Sections Single
  • Adjustment Location Side
  • Adjustment Style Shaft
  • Resistance Range 1kΩ – 1MΩ
  • Tolerance 20%
  • Resistance 100K
  • Power Rating .25
  • Shaft Style Flatted
  • Termination Type Printed Circuit Board
  • Mount Angle Vertical
  • Mount Style Panel Mount
  • Shaft Size 6 x 25
  • Dimensions 19.2 x 17
17PCSA224MC19P Potentiometers
  • Turn Type Single Turn
  • Element Material Thick Film
  • Sealed No
  • Number of Turns 1
  • Sections Single
  • Adjustment Location Side
  • Adjustment Style Shaft
  • Resistance Range 1kΩ – 1MΩ
  • Tolerance 20%
  • Resistance 220K
  • Power Rating .25
  • Shaft Style Flatted
  • Termination Type Printed Circuit Board
  • Mount Angle Vertical
  • Mount Style Panel Mount
  • Shaft Size 6 x 19
  • Dimensions 19.2 x 17
17PCSA564MC19P Potentiometers
  • Turn Type Single Turn
  • Element Material Thick Film
  • Sealed No
  • Number of Turns 1
  • Sections Single
  • Adjustment Location Side
  • Adjustment Style Shaft
  • Resistance Range 1kΩ – 1MΩ
  • Tolerance 20%
  • Resistance 560K
  • Power Rating .25
  • Shaft Style Flatted
  • Termination Type Printed Circuit Board
  • Mount Angle Vertical
  • Mount Style Panel Mount
  • Shaft Size 6 x 19
  • Dimensions 19.2 x 17
17PCXA103MC19P Potentiometers
  • Turn Type Single Turn
  • Element Material Thick Film
  • Sealed No
  • Number of Turns 1
  • Sections Single
  • Adjustment Location Side
  • Adjustment Style Shaft
  • Resistance Range 1kΩ – 1MΩ
  • Tolerance 20%
  • Resistance 10K
  • Power Rating .25
  • Shaft Style Flatted
  • Termination Type Printed Circuit Board
  • Mount Angle Vertical
  • Mount Style Panel Mount
  • Shaft Size 6 x 19
  • Dimensions 19.2 x 17
17PESA104MC19N Potentiometers
  • Turn Type Single Turn
  • Element Material Thick Film
  • Sealed No
  • Number of Turns 1
  • Sections Single
  • Adjustment Location Side
  • Adjustment Style Shaft
  • Resistance Range 1kΩ – 1MΩ
  • Tolerance 20%
  • Resistance 100K
  • Power Rating .25
  • Shaft Style Flatted
  • Termination Type Eyelet
  • Mount Angle Right Angle
  • Mount Style Panel Mount
  • Shaft Size 6 x 19
  • Dimensions 19.2 x 17