RM78702 Relay Accessories, Sockets & Clips
  • Terminal Configuration PC
  • Product Type Socket
  • Accessory Type Socket
  • Grounding Provision Without
  • Socket Type Printed Circuit Board
  • Pole Configuration 2
  • Terminal Length 35
  • Number of Pins 11
  • Mounting Type Printed Circuit Board
  • For Use With Power Relays
1825100-4 Pushbutton Switches
  • Dust Proof No
  • Illuminated No
  • Actuator Style Round
  • Switch Type Pushbutton
  • Product Type Switch
  • Panel Cutout Size 6.5 (Diameter)
  • Configuration (Pole-Throw) Single Pole - Single Throw
  • Number of Actuators Single
  • Snap Action Without
  • Support Bracket Without
  • Tactile No
  • Operating Function NO, Momentary
  • ESD Grounding Terminal Without
  • Ganged No
  • Voltage Rating 20
  • Actuator Material Thermoplastic
  • Case Material Polyester
  • Actuator Profile Extended
  • Bushing Style Threaded
  • Bushing Thread Size 1/4-40
  • Actuator Color Black
  • Actuator Force 50 – 400
  • Seal Type Terminal Seal (Epoxy)
  • Contact Base Material Copper Alloy
  • Switch Contact Plating Material Gold over Nickel
  • Termination Type Printed Circuit
  • Screw & Hole Thread Size 1/4-40 UNS-2A
  • Mounting Type Through Hole
  • Mounting Angle Right Angle
  • Low Profile No
  • Process Sealed No
  • Actuator Length 4.318
  • Button Width 3.35
  • Temperature Rating High
  • Packaging Method Bulk
  • Comment No center terminal
1860306-1 Relay Accessories, Sockets & Clips
  • Terminal Configuration Screw
  • Product Type Socket
  • Accessory Type Socket
  • Grounding Provision Without
  • Socket Type DIN Rail Mount
  • Mounting Type DIN Rail Snap Mount
  • For Use With Industrial Power Relays
  • Comment Conventional Terminal Arrangement
RT28516 Relay Accessories, Sockets & Clips  1
  • Product Type Accessory
  • Accessory Type Metal Retaining Clip
  • Grounding Provision Without
  • Body Material Stainless Steel
  • For Use With Sockets
CAT-AX41-C8422A Signal Relays  1
  • Relay Type Cradle N Relay V23154/V23162
  • Product Type Relay
  • Relay Style Cradle N Relay
  • Contact Limiting Breaking Current .2
  • Contact Voltage Rating 30
  • Contact Voltage Rating 36
  • Coil Power Rating (DC) 32
  • Coil Voltage Rating 5
  • Coil Voltage Rating 220
  • Contact Switching Voltage (Max) 36
  • Contact Switching Voltage (Max) 30
  • Coil Magnetic System Monostable, DC
  • Coil Resistance 890
  • Power Consumption 800
  • Insulation Initial Dielectric Between Contacts and Coil 1500
  • Coil Type Monostable
  • Contact Limiting Continuous Current 5
  • Contact Limiting Making Current 5
  • Insulation Initial Dielectric Between Coil/Contact Class 1000 V – 1500 VA
  • Contact Limiting Short-Time Current 5
  • Insulation Initial Dielectric Between Open Contacts 1000
  • Coil Power Rating Class 600 – 800 mW
  • Actuating System AC/DC
  • Isolation (HF Parameter) -13.7dB @ 900MHz
  • Insertion Loss (HF Parameter) -.02dB @ 100MHz
  • Weight 25
  • Terminal Type PCB-SMT
  • Contact Current Rating .2
  • Contact Arrangement 1 Form A (NO) + 1 Form B (NC)
  • Contact Material AgNi+Au
  • Contact Number of Poles 2
  • Contact Current Class 2 – 5 A
  • Contact Plating Material Gold Flash
  • Termination Type Plug-In/Solder
  • Mounting Type Printed Circuit Board
  • Width 19
  • Height Class (Mechanical) 25 – 30 mm
  • Length 30
  • Height 30
  • Width Class (Mechanical) 16 – 20 mm
  • Length Class (Mechanical) 25 – 30 mm
  • Environmental Category of Protection RTI
  • Environmental Ambient Temperature (Max) 70
  • Operating Temperature Range -40 – 70
  • Environmental Ambient Temperature Class 50 – 70°C
  • Performance Type Standard
  • Packaging Method Box & Carton
CAT-AX41-IM11B Signal Relays  1
  • Relay Type IM Relay
  • Product Type Relay
  • Coil Special Features Overmolded Coil
  • Contact Switching Load (Min) .1mA @ .0001V
  • Contact Limiting Breaking Current 2
  • Contact Voltage Rating 250
  • Contact Voltage Rating 220
  • Coil Power Rating (DC) 50
  • Coil Voltage Rating 2
  • Coil Voltage Rating 1.5
  • Contact Switching Voltage (Max) 220
  • Contact Switching Voltage (Max) 250
  • Coil Magnetic System Bistable, 1 Coil
  • Coil Resistance 2880
  • Insulation Initial Resistance 1000000
  • Insulation Initial Dielectric Between Adjacent Contacts 1000
  • Insulation Initial Dielectric Between Contacts and Coil 1800
  • Coil Type Monostable
  • Contact Limiting Continuous Current 2
  • Contact Limiting Making Current 2
  • Insulation Initial Dielectric Between Coil/Contact Class 1500 V – 2500 VA
  • Contact Limiting Short-Time Current 2
  • Insulation Initial Dielectric Between Open Contacts 1000
  • Coil Power Rating Class 50 – 300 mW
  • Voltage Standing Wave Ration (HF Parameter) 1.06 @ 100MHz
  • Actuating System DC
  • Isolation (HF Parameter) -18.8dB @ 900MHz
  • Insertion Loss (HF Parameter) -.03dB @ 100MHz
  • Weight .75
  • Insulation Special Features 2500V Initial Surge Withstand Voltage between Contacts & Coil
  • Terminal Type PCB-SMT
  • Contact Current Rating 2
  • Contact Arrangement 2 Form C (2 CO)
  • Contact Material AgNi+Au
  • Contact Number of Poles 2
  • Contact Current Class 0 – 2 A
  • Contact Plating Material Gold
  • Contact Special Features Bifurcated/Twin Contacts
  • Termination Type Through Hole
  • Mounting Type Printed Circuit Board
  • Dimensions (L x W x H) (Approximate) 10 x 6 x 5.65
  • Width 6
  • Height Class (Mechanical) 0 – 6 mm
  • Height 5.65
  • Width Class (Mechanical) 0 – 6 mm
  • Length Class (Mechanical) 0 – 10 mm
  • Environmental Category of Protection RTV
  • Environmental Ambient Temperature (Max) 85
  • Operating Temperature Range -40 – 85
  • Environmental Ambient Temperature Class 70 – 85°C
  • Performance Type High Contact Stability
  • Packaging Method Tube
CAT-AX41-M8799 Signal Relays  1
  • Relay Type MT2 Relay
  • Product Type Relay
  • Relay Style MT2 Relay
  • Coil Special Features High Sensitive Version
  • Contact Switching Load (Min) 10mA @ .02V
  • Contact Limiting Breaking Current 2
  • Contact Voltage Rating 250
  • Contact Voltage Rating 220
  • Coil Power Rating (DC) 150
  • Coil Voltage Rating 3
  • Contact Switching Voltage (Max) 220
  • Contact Switching Voltage (Max) 250
  • Coil Magnetic System Monostable, DC
  • Coil Resistance 968
  • Power Consumption 150
  • Insulation Initial Resistance 1000
  • Insulation Initial Dielectric Between Adjacent Contacts 750
  • Insulation Initial Dielectric Between Contacts and Coil 1050
  • Coil Type Monostable
  • Contact Limiting Continuous Current 2
  • Contact Limiting Making Current 2
  • Insulation Initial Dielectric Between Coil/Contact Class 1000 V – 1500 VA
  • Contact Limiting Short-Time Current 2
  • Insulation Initial Dielectric Between Open Contacts 750
  • Coil Power Rating Class 100 – 150 mW
  • Voltage Standing Wave Ration (HF Parameter) 1.03 @ 100MHz
  • Actuating System DC
  • Isolation (HF Parameter) -14.2dB @ 900MHz
  • Insertion Loss (HF Parameter) -.02dB @ 100MHz
  • Weight 5
  • Terminal Type PCB-THT
  • Contact Current Rating 2
  • Contact Arrangement 2 Form C (2 CO)
  • Contact Material Nickel-Titanium
  • Contact Number of Poles 2
  • Contact Current Class 0 – 2 A
  • Contact Plating Material Gold
  • Contact Special Features Bifurcated/Twin Contacts
  • Termination Type Through Hole
  • Mounting Type Printed Circuit Board
  • Width 10
  • Height Class (Mechanical) 10 – 11 mm
  • Length 20.2
  • Height 10.8
  • Dimensions (L x W x H) (Approximate) 20.2 x 10 x 10.8
  • Width Class (Mechanical) 8 – 10 mm
  • Length Class (Mechanical) 20 – 25 mm
  • Environmental Category of Protection RTIII
  • Environmental Ambient Temperature (Max) 85
  • Operating Temperature Range -55 – 85
  • Environmental Ambient Temperature Class 70 – 85°C
  • Performance Type Standard
  • Packaging Method Box & Tube
CAT-AX41-D1 Signal Relays  1
  • Relay Type D2n Relay V23105
  • Product Type Relay
  • Relay Style D2n Relay
  • Contact Switching Load (Min) 10mA @ .2V
  • Contact Limiting Breaking Current 3
  • Contact Voltage Rating 250
  • Contact Voltage Rating 220
  • Coil Power Rating (DC) 150
  • Coil Voltage Rating 5
  • Contact Switching Voltage (Max) 220
  • Contact Switching Voltage (Max) 250
  • Coil Magnetic System Monostable, DC
  • Coil Resistance 3840
  • Power Consumption 150
  • Insulation Initial Resistance 1000
  • Insulation Initial Dielectric Between Adjacent Contacts 750
  • Insulation Initial Dielectric Between Contacts and Coil 1050
  • Coil Type Monostable
  • Contact Limiting Continuous Current 3
  • Contact Limiting Making Current 3
  • Insulation Initial Dielectric Between Coil/Contact Class 1000 V – 1500 VA
  • Contact Limiting Short-Time Current 3
  • Insulation Initial Dielectric Between Open Contacts 750
  • Coil Power Rating Class 100 – 150 mW
  • Voltage Standing Wave Ration (HF Parameter) 1.04 @ 100MHz
  • Actuating System AC/DC
  • Isolation (HF Parameter) -20.7dB @ 900MHz
  • Insertion Loss (HF Parameter) -.02dB @ 100MHz
  • Weight 6
  • Insulation Special Features 1500V Initial Surge Withstand Voltage between Contacts & Coil
  • Terminal Type PCB-THT
  • Contact Current Rating 3
  • Contact Arrangement 2 Form C (CO)
  • Contact Number of Poles 2
  • Contact Current Class 2 – 5 A
  • Contact Plating Material Gold
  • Termination Type Through Hole
  • Mounting Type Printed Circuit Board
  • Width 10
  • Height Class (Mechanical) 10 – 11 mm
  • Length 20.2
  • Height 11
  • Width Class (Mechanical) 8 – 10 mm
  • Length Class (Mechanical) 20 – 25 mm
  • Environmental Category of Protection RTIII
  • Environmental Ambient Temperature (Max) 85
  • Operating Temperature Range -40 – 85
  • Environmental Ambient Temperature Class 70 – 85°C
  • Performance Type Standard
  • Packaging Method Box & Tube
CAT-AX41-M8799A Signal Relays  1
  • Relay Type MT2 Relay
  • Product Type Relay
  • Relay Style MT2 Relay
  • Coil Special Features Sensitive Version
  • Contact Switching Load (Min) 10mA @ .02V
  • Contact Limiting Breaking Current 2
  • Contact Voltage Rating 250
  • Contact Voltage Rating 220
  • Coil Power Rating (DC) 200
  • Coil Voltage Rating 3
  • Contact Switching Voltage (Max) 220
  • Contact Switching Voltage (Max) 250
  • Coil Magnetic System Monostable, DC
  • Coil Resistance 515
  • Power Consumption 300
  • Insulation Initial Resistance 1000
  • Insulation Initial Dielectric Between Adjacent Contacts 750
  • Insulation Initial Dielectric Between Contacts and Coil 1050
  • Coil Type Monostable
  • Contact Limiting Continuous Current 2
  • Contact Limiting Making Current 2
  • Insulation Initial Dielectric Between Coil/Contact Class 1000 V – 1500 VA
  • Contact Limiting Short-Time Current 2
  • Insulation Initial Dielectric Between Open Contacts 750
  • Coil Power Rating Class 200 – 300 mW
  • Voltage Standing Wave Ration (HF Parameter) 1.03 @ 100MHz
  • Actuating System DC
  • Isolation (HF Parameter) -14.2dB @ 900MHz
  • Insertion Loss (HF Parameter) -.02dB @ 100MHz
  • Weight 5
  • Terminal Type PCB-THT
  • Contact Current Rating 2
  • Contact Arrangement 2 Form C (2 CO)
  • Contact Material Nickel-Titanium
  • Contact Number of Poles 2
  • Contact Current Class 0 – 2 A
  • Contact Plating Material Gold
  • Contact Special Features Bifurcated/Twin Contacts
  • Termination Type Through Hole
  • Mounting Type Printed Circuit Board
  • Width 10
  • Height Class (Mechanical) 10 – 11 mm
  • Length 20.2
  • Height 10.8
  • Dimensions (L x W x H) (Approximate) 20.2 x 10 x 10.8
  • Width Class (Mechanical) 8 – 10 mm
  • Length Class (Mechanical) 20 – 25 mm
  • Environmental Category of Protection RTIII
  • Environmental Ambient Temperature (Max) 85
  • Operating Temperature Range -55 – 85
  • Environmental Ambient Temperature Class 70 – 85°C
  • Performance Type Standard
  • Packaging Method Box & Tube
CAT-AX41-H519A Signal Relays  1
  • Relay Type HF3 S Relay
  • Product Type Relay
  • Contact Limiting Breaking Current 2
  • Contact Voltage Rating 250
  • Contact Voltage Rating 220
  • Coil Power Rating (DC) 140
  • Coil Voltage Rating 3
  • Contact Switching Voltage (Max) 220
  • Contact Switching Voltage (Max) 250
  • Coil Magnetic System Bistable, 2 Coils
  • Coil Resistance 178
  • Insulation Initial Resistance 1000000
  • Insulation Initial Dielectric Between Contacts and Coil 1000
  • Coil Type Monostable
  • Contact Limiting Continuous Current 2
  • Contact Limiting Making Current 2
  • Insulation Initial Dielectric Between Coil/Contact Class 500 – 1000 V
  • Contact Limiting Short-Time Current 2
  • Insulation Initial Dielectric Between Open Contacts 600
  • Coil Power Rating Class 50 – 300 mW
  • Voltage Standing Wave Ration (HF Parameter) 1.07 @ 100MHz
  • Actuating System DC
  • Isolation (HF Parameter) -50dB @ 3GHz
  • Insertion Loss (HF Parameter) -.03dB @ 100MHz
  • Insulation Special Features 1500V Initial Surge Withstand Voltage between Contacts & Coil
  • Terminal Type PCB-SMT
  • Contact Current Rating 2
  • Contact Arrangement 1 Form C (CO)
  • Contact Material Nickel
  • Contact Number of Poles 1
  • Contact Current Class 0 – 2 A
  • Contact Plating Material Gold
  • Mounting Type Printed Circuit Board
  • Dimensions (L x W x H) (Approximate) 14.9 x 7.5 x 10.5
  • Width 7.5
  • Height Class (Mechanical) 10 – 11 mm
  • Height 10.5
  • Width Class (Mechanical) 6 – 8 mm
  • Length Class (Mechanical) 14 – 16 mm
  • Environmental Category of Protection RTIII
  • Environmental Ambient Temperature (Max) 85
  • Environmental Ambient Temperature Class 70 – 85°C
  • Performance Type Standard
  • Packaging Method Box & Carton
  • Additional Features Gull Wing
CAT-P9426-P9601B Definite Purpose Contactors  1
  • Terminal Configuration 10-32 Screw
  • Product Category Electromechanical Relays
  • Arc Cover With
  • Model 93
  • Product Type Contactor
  • Contactor Type Definite Purpose
  • Product Classification Relays - Contactors
  • Molded Yes
  • Auxiliary Switch Contact Arrangement Without
  • Coil Voltage (Max) 24
  • Coil Voltage Rating 24
  • Coil Resistance .63
  • Contact Switching Voltage (Max) 600
  • Actuating System AC
  • Contact Base Material Silver Cadmium Oxide
  • Pole Configuration 3
  • Contact Current Rating 20
  • Contact Arrangement 3 Form X, 3PST-NO-DM
  • Coil Termination 6-32 Screw
  • Mounting Type Panel
  • Mounting Plate With
  • Wire Size 2.08 – 33.6
  • Wire Size 14 – 2
  • Agency Approval CSA Certified
  • UL Flammability Rating UL 94V-0
  • Packaging Method Individual
  • Torque 100
K81C345 High Voltage Relays
  • RF Rated No
  • Product Type Relay
  • Relay Type High Voltage
  • Economizer Without
  • Power Switching Make Only
  • Contact Voltage Rating 10
  • Voltage (Max) 1800
  • Coil Voltage Rating 26.5
  • Coil Resistance 290
  • Contact Arrangement 1 Form A, SPST-NO, 1 NO
  • Contact Current Rating 10
  • High Voltage Connection (Coil) PCB Tails
  • High Voltage Connection (Power) Flying Leads
  • Termination Style PCB Tails
  • Mounting Type Printed Circuit Board
3-1618389-7 DC Contactors
  • Terminal Configuration 2 x M4 Bolt
  • Product Category Electromechanical Relays
  • Product Type Contactor
  • Contactor Type Sealed
  • Product Classification Relays - Contactors
  • Auxiliary Switch Contact Arrangement None
  • Coil Voltage (Max) 16
  • Coil Resistance 26
  • Coil Voltage Rating 12
  • Contact Switching Voltage (Max) 900
  • Actuating System DC
  • Contact Arrangement 1 Form X, SPST-NO DM
  • Contact Current Rating 100
  • Pole Configuration 1
  • Coil Termination Wire
  • Mounting Type Bottom
  • Coil Wire Length 381
  • Packaging Method Individual
  • Torque 30 – 40
EV200HAANA High Voltage Relays
  • RF Rated No
  • Product Type Relay
  • Relay Type High Voltage
  • Economizer With
  • Power Switching Yes
  • Voltage (Max) 3920
  • Coil Voltage Rating 11 – 36
  • Contact Switching Voltage (Max) 900
  • Contact Arrangement 1 Form X, SPST-NO
  • Auxiliary Contacts With
  • Contact Current Rating 500
  • Contact Base Material Copper (Cu)
  • High Voltage Connection (Coil) Flying Leads
  • High Voltage Connection (Power) Stud Terminals
  • Termination Style Stud Terminals
  • Mounting Type Bottom
V23026A1001B201 Signal Relays
  • Relay Type P1 Relay V23026
  • Product Type Relay
  • Relay Style P1 Relay V23026
  • Contact Switching Load (Min) 10mA @ .02V
  • Contact Limiting Breaking Current 1
  • Contact Voltage Rating 150
  • Contact Voltage Rating 125
  • Contact Switching Voltage (Max) 125
  • Contact Switching Voltage (Max) 150
  • Coil Magnetic System Monostable, DC, Polarized
  • Coil Resistance 370
  • Power Consumption 65 – 130
  • Insulation Initial Dielectric Between Contacts and Coil 1500
  • Insulation Creepage Between Contact and Coil .75
  • Coil Type Monostable
  • Contact Limiting Continuous Current 1
  • Contact Limiting Making Current 1
  • Insulation Initial Dielectric Between Coil/Contact Class 1000 V – 1500 VA
  • Contact Limiting Short-Time Current 1
  • Insulation Initial Dielectric Between Open Contacts 500
  • Coil Power Rating Class 0 – 100 mW
  • Voltage Standing Wave Ration (HF Parameter) 1.06 @ 100MHz
  • Insulation Creepage Class 0 – 1.5
  • Actuating System DC
  • Weight 2
  • Insulation Special Features 2500V Initial Surge Withstand Voltage between Contacts & Coil
  • Contact Number of Poles 1
  • Contact Current Class 0 – 2 A
  • Contact Plating Material Gold-Rhodium
  • Contact Special Features Bifurcated/Twin Contacts
  • Termination Type Through Hole
  • Insulation Clearance Class 0 – 2.5
  • Width 7.59
  • Height Class (Mechanical) 6 – 7 mm
  • Length 13
  • Height 6.9
  • Insulation Clearance Between Contact and Coil .75
  • Width Class (Mechanical) 6 – 8 mm
  • Length Class (Mechanical) 12 – 14 mm
  • Environmental Category of Protection RTIII
  • Environmental Ambient Temperature (Max) 85
  • Operating Temperature Range -40 – 85
  • Environmental Ambient Temperature Class 70 – 85°C
  • Packaging Method Box & Tube
V23050A1012A542 Power Relays
  • Power Relay Type Force-Guided
  • Coil Current 100
  • Contact Limiting Breaking Current 8
  • Coil Magnetic System Monostable, DC
  • Coil Power Rating Class 1000 – 1500
  • Coil Power Rating DC 1200
  • Coil Resistance 120
  • Coil Voltage Rating 12
  • Contact Switching Load (Min) 10mA @ 5V
  • Contact Switching Voltage (Max) 400
  • Contact Voltage Rating 250
  • Insulation Creepage Between Contact & Coil 5.5
  • Insulation Initial Dielectric Between Adjacent Contacts 3000
  • Insulation Initial Dielectric Between Coil & Contact Class 3500 – 4000
  • Insulation Initial Dielectric Between Contacts & Coil 4000
  • Contact Limiting Continuous Current 8
  • Contact Limiting Making Current 8
  • Contact Limiting Short-Time Current 8
  • Insulation Initial Dielectric Between Open Contacts 1500
  • Insulation Creepage Class 3 – 5.5
  • Product Weight 30
  • Contact Arrangement 4 Form A (NO) + 2 Form B (NC)
  • Contact Current Class 5 – 10
  • Contact Current Rating (Max) 8
  • Contact Material AgSnO2
  • Contact Number of Poles 6
  • Terminal Type PCB-THT
  • Contact Special Features Force Guided Contacts
  • Relay Mounting Type Printed Circuit Board
  • Product Length 55
  • Insulation Clearance Class 5 – 8
  • Product Height 16.5
  • Product Width 16.51
  • Height Class (Mechanical) 16 – 20
  • Length Class (Mechanical) 50 – 60
  • Width Class (Mechanical) 16 – 20
  • Insulation Clearance Between Contact & Coil 5.5
  • Environmental Category of Protection RTIII
  • Environmental Ambient Temperature Class -25 – 70
  • Environmental Ambient Temperature (Max) 70
  • Packaging Method Box & Tube
  • Comment Well suited for emergency shut-off, machine control, elevator and escalator control, light barrier control
5161390-8 DIP & SIP Switches
  • Product Type Switch
  • Sealed No
  • Switch Type DIP
  • Actuator Style Slide
  • Number of Switches 8
  • Configuration (Pole-Throw) Single Pole - Single Throw
  • Number of Positions 8
  • Actuator Color Red
  • Contact Mating Area Plating Material Tin
  • Auto-Insertable No
  • Contact Base Material Phosphor Bronze
  • Solder Tail Contact Plating Tin
  • Termination Post Length 3.2
  • Mounting Type Through Hole
  • Mounting Angle Vertical
  • Housing Color Natural
  • Housing Material Nylon - GF
  • Centerline 2.54
  • Height 8.5
  • Length 22.86
  • Operating Temperature Range -25 – 70
  • UL Flammability Rating UL 94V-0
  • Packaging Quantity 500
  • Packaging Method Box & Carton
  • Comment Soldering in "off" position only
V23047A1024A511 Power Relays
  • Power Relay Type Force-Guided
  • Contact Limiting Breaking Current 6
  • Coil Magnetic System Monostable, DC
  • Coil Power Rating Class 600 – 800
  • Coil Power Rating DC 700
  • Coil Resistance 823
  • Coil Voltage Rating 24
  • Contact Switching Load (Min) 10mA @ 5V
  • Contact Switching Voltage (Max) 400
  • Contact Voltage Rating 250
  • Insulation Creepage Between Contact & Coil 8
  • Insulation Initial Dielectric Between Adjacent Contacts 3000
  • Insulation Initial Dielectric Between Coil & Contact Class 3500 – 4000
  • Insulation Initial Dielectric Between Contacts & Coil 4000
  • Contact Limiting Continuous Current 6
  • Contact Limiting Making Current 6
  • Contact Limiting Short-Time Current 6
  • Insulation Initial Dielectric Between Open Contacts 1500
  • Insulation Creepage Class 5.5 – 8
  • Product Weight 20
  • Contact Arrangement 1 Form A (NO) + 1 Form B (NC)
  • Contact Current Class 5 – 10
  • Contact Current Rating (Max) 6
  • Contact Material AgNi
  • Contact Number of Poles 2
  • Terminal Type PCB-THT
  • Contact Special Features Force Guided Contacts
  • Relay Mounting Type Printed Circuit Board
  • Product Length 29
  • Insulation Clearance Class 5 – 8
  • Product Height 25.5
  • Product Width 12.6
  • Height Class (Mechanical) 25 – 30
  • Length Class (Mechanical) 25 – 30
  • Width Class (Mechanical) 12 – 16
  • Insulation Clearance Between Contact & Coil 8
  • Environmental Category of Protection RTIII
  • Environmental Ambient Temperature Class -25 – 70
  • Environmental Ambient Temperature (Max) 70
  • Packaging Method Box & Tube
  • Comment Well suited for emergency shut-off, machine control, elevator and escalator control, light barrier control
RY211005 Power Relays
  • Power Relay Type Standard
  • Contact Limiting Breaking Current 8
  • Coil Magnetic System Monostable, DC
  • Coil Power Rating Class 200 – 300
  • Coil Power Rating DC 223
  • Coil Resistance 112
  • Coil Voltage Rating 5
  • Contact Switching Voltage (Max) 400
  • Contact Voltage Rating 250
  • Insulation Creepage Between Contact & Coil 8
  • Insulation Initial Dielectric Between Coil & Contact Class 4000
  • Insulation Initial Dielectric Between Contacts & Coil 5000
  • Contact Limiting Continuous Current 8
  • Contact Limiting Making Current 8
  • Contact Limiting Short-Time Current 8
  • Insulation Initial Dielectric Between Open Contacts 1000
  • Insulation Creepage Class 5.5 – 8
  • Insulation Special Features Tracking Index of Relay Base PTI250
  • Product Weight 8
  • Contact Arrangement 1 Form C (CO)
  • Contact Current Class 5 – 10
  • Contact Current Rating (Max) 8
  • Contact Material AgNi0.15
  • Contact Number of Poles 1
  • Terminal Type PCB-THT
  • Relay Mounting Type Printed Circuit Board
  • Product Length 28.5
  • Insulation Clearance Class 5 – 8
  • Product Height 12.3
  • Product Width 10.1
  • Height Class (Mechanical) 12 – 13
  • Length Class (Mechanical) 25 – 30
  • Width Class (Mechanical) 10 – 12
  • Insulation Clearance Between Contact & Coil 8
  • Environmental Category of Protection RTII
  • Environmental Ambient Temperature Class 50 – 70
  • Environmental Ambient Temperature (Max) 70
  • Packaging Method Box & Tube
V23050A1024A533 Power Relays
  • Power Relay Type Force-Guided
  • Coil Current 50
  • Contact Limiting Breaking Current 8
  • Coil Magnetic System Monostable, DC
  • Coil Power Rating Class 1000 – 1500
  • Coil Power Rating DC 1200
  • Coil Resistance 480
  • Coil Voltage Rating 24
  • Contact Switching Load (Min) 10mA @ 5V
  • Contact Switching Voltage (Max) 400
  • Contact Voltage Rating 250
  • Insulation Creepage Between Contact & Coil 5.5
  • Insulation Initial Dielectric Between Adjacent Contacts 3000
  • Insulation Initial Dielectric Between Coil & Contact Class 3500 – 4000
  • Insulation Initial Dielectric Between Contacts & Coil 4000
  • Contact Limiting Continuous Current 8
  • Contact Limiting Making Current 8
  • Contact Limiting Short-Time Current 8
  • Insulation Initial Dielectric Between Open Contacts 1500
  • Insulation Creepage Class 3 – 5.5
  • Product Weight 90
  • Contact Arrangement 3 Form A (NO) + 1 Form B (NC)
  • Contact Current Class 5 – 10
  • Contact Current Rating (Max) 8
  • Contact Material AgSnO2
  • Contact Number of Poles 6
  • Terminal Type PCB-THT
  • Contact Special Features Force Guided Contacts
  • Relay Mounting Type Printed Circuit Board
  • Product Length 55
  • Insulation Clearance Class 5 – 8
  • Product Height 16.5
  • Product Width 16.51
  • Height Class (Mechanical) 16 – 20
  • Length Class (Mechanical) 50 – 60
  • Width Class (Mechanical) 16 – 20
  • Insulation Clearance Between Contact & Coil 5.5
  • Environmental Category of Protection RTIII
  • Environmental Ambient Temperature Class -25 – 70
  • Environmental Ambient Temperature (Max) 70
  • Packaging Method Box & Tube
  • Comment Well suited for emergency shut-off, machine control, elevator and escalator control, light barrier control