CAT-P851-T1 Power Relays  1
  • Power Relay Type Standard
  • Coil Magnetic System Monostable, DC
  • Coil Power Rating Class 800 – 1000
  • Coil Power Rating DC 900
  • Coil Resistance 28
  • Coil Special Features UL Coil Insulation Class F
  • Coil Voltage Rating 5
  • Contact Switching Load (Min) 1A @ 12V
  • Contact Switching Voltage (Max) 480
  • Contact Voltage Rating 250
  • Insulation Initial Dielectric Between Contacts & Coil 2500
  • Insulation Initial Dielectric Between Open Contacts 4000
  • Product Weight 18
  • Contact Arrangement 1 Form A (NO)
  • Contact Current Class 10 – 20
  • Contact Current Rating (Max) 20
  • Contact Material AgSnO
  • Contact Number of Poles 1
  • Terminal Type PCB-THT
  • Relay Termination Type Printed Circuit Terminals
  • Relay Mounting Type Printed Circuit Board
  • Product Width 21.5
  • Width Class (Mechanical) 20 – 25
  • Height Class (Mechanical) 15 – 16
  • Dimensions (L x W x H) (Approximate) 29 x 21.5 x 15.7
  • Product Height 15.7
  • Product Length 29
  • Length Class (Mechanical) 25 – 30
  • Operating Temperature Range -40 – 105
  • Environmental Category of Protection RTII
  • Environmental Ambient Temperature (Max) 105
  • Packaging Method Carton & Tube
1558699-1 Power Relays  1
  • Power Relay Type Standard
  • Relay Mounting Type Printed Circuit Board
  • Dimensions (L x W x H) (Approximate) 165 x 175 x 55