9-1415001-1 Power Relays  1
  • Power Relay Type Industrial Panel Plug-In
  • Contact Limiting Breaking Current 12
  • Coil Magnetic System Monostable, DC
  • Coil Power Rating Class 600 – 800
  • Coil Power Rating DC 759
  • Coil Resistance 777
  • Coil Special Features Electrical Indicator
  • Coil Voltage Rating 24
  • Contact Switching Load (Min) 10mA @ 12V
  • Contact Switching Voltage (Max) 400
  • Contact Voltage Rating 240
  • Insulation Initial Dielectric Between Contacts & Coil 1200
  • Insulation Creepage Between Contact & Coil 4
  • Contact Limiting Making Current 24
  • Insulation Initial Dielectric Between Contacts & Coil 2500
  • Insulation Initial Dielectric Between Adjacent Contacts 2500
  • Insulation Creepage Class 3 – 5.5
  • Contact Limiting Short-Time Current 300
  • Insulation Initial Dielectric Between Open Contacts 1200
  • Product Weight 30
  • Insulation Special Features 5000V Initial Surge Withstand Voltage between Contacts & Coil
  • Contact Arrangement 2 Form C (2 CO)
  • Contact Current Class 10 – 20
  • Contact Current Rating (Max) 12
  • Contact Material AgNi90/10
  • Contact Number of Poles 2
  • Terminal Type Plug-In
  • Relay Mounting Type Socket
  • Product Width 22.5
  • Width Class (Mechanical) 20 – 25
  • Insulation Clearance Class 2.5 – 4
  • Dimensions (L x W x H) (Approximate) 28 x 22.5 x 29
  • Product Length 28
  • Insulation Clearance Between Contact & Coil 3
  • Height Class (Mechanical) 25 – 30
  • Product Height 29
  • Length Class (Mechanical) 25 – 30
  • Operating Temperature Range -40 – 70
  • Environmental Category of Protection RTII
  • Environmental Ambient Temperature (Max) 70
  • Packaging Method Carton & Tube
PT570L24 Power Relays  1
  • Power Relay Type Industrial Panel Plug-In
  • Contact Limiting Breaking Current 6
  • Coil Magnetic System Monostable, DC
  • Coil Power Rating Class 600 – 800
  • Coil Power Rating DC 759
  • Coil Resistance 777
  • Coil Special Features Electrical Indicator
  • Coil Voltage Rating 24
  • Contact Switching Load (Min) 10mA @ 12V
  • Contact Switching Voltage (Max) 240
  • Contact Voltage Rating 240
  • Insulation Initial Dielectric Between Contacts & Coil 1200
  • Insulation Creepage Between Contact & Coil 4
  • Contact Limiting Making Current 12
  • Insulation Initial Dielectric Between Contacts & Coil 2000
  • Insulation Initial Dielectric Between Adjacent Contacts 2500
  • Insulation Creepage Class 3 – 5.5
  • Contact Limiting Short-Time Current 300
  • Insulation Initial Dielectric Between Open Contacts 1200
  • Product Weight 30
  • Insulation Special Features 5000V Initial Surge Withstand Voltage between Contacts & Coil
  • Contact Arrangement 4 Form C (4 CO)
  • Contact Current Class 5 – 10
  • Contact Current Rating (Max) 6
  • Contact Material AgNi90/10
  • Contact Number of Poles 4
  • Terminal Type Plug-In
  • Relay Mounting Type Socket
  • Product Width 22.5
  • Width Class (Mechanical) 20 – 25
  • Insulation Clearance Class 2.5 – 4
  • Dimensions (L x W x H) (Approximate) 28 x 22.5 x 29
  • Product Length 28
  • Insulation Clearance Between Contact & Coil 3
  • Height Class (Mechanical) 25 – 30
  • Product Height 29
  • Length Class (Mechanical) 25 – 30
  • Operating Temperature Range -40 – 70
  • Environmental Category of Protection RTII
  • Environmental Ambient Temperature (Max) 70
  • Packaging Method Carton & Tube
CAT-P851-T1B Power Relays  1
  • Power Relay Type Standard
  • Contact Limiting Breaking Current 30
  • Coil Magnetic System Monostable, AC
  • Coil Power Rating Class 1500
  • Coil Power Rating AC 4
  • Coil Power Rating DC 1700
  • Coil Resistance 9
  • Coil Special Features UL Coil Insulation Class F
  • Coil Voltage Rating 12
  • Coil Voltage Rating 12
  • Contact Switching Load (Min) 500mA @ 12V
  • Contact Switching Voltage (Max) 600
  • Contact Voltage Rating 240
  • Insulation Initial Dielectric Between Contacts & Coil 4000
  • Contact Limiting Continuous Current 40
  • Insulation Creepage Between Contact & Coil 9.5
  • Contact Limiting Making Current 40
  • Insulation Initial Resistance 1000
  • Insulation Initial Dielectric Between Adjacent Contacts 2000
  • Insulation Creepage Class 8
  • Contact Limiting Short-Time Current 30
  • Insulation Initial Dielectric Between Open Contacts 1500
  • Insulation Initial Dielectric Between Coil & Contact Class 3500 – 4000
  • Product Weight 86
  • Insulation Special Features 6000V Initial Surge Withstand Voltage between Contacts & Coil
  • Contact Arrangement 2 Form A (NO)
  • Contact Current Class 16
  • Contact Current Rating (Max) 30
  • Contact Material AgCdO
  • Contact Number of Poles 2
  • Terminal Type Panel Mount Relay
  • Relay Mounting Type Flange Mount
  • Product Width 34.5
  • Width Class (Mechanical) 30 – 40
  • Insulation Clearance Class 5 – 8
  • Product Length 52.1
  • Insulation Clearance Between Contact & Coil 8
  • Height Class (Mechanical) 25 – 30
  • Product Height 26.4
  • Length Class (Mechanical) 50 – 60
  • Environmental Category of Protection RTI
  • Environmental Ambient Temperature Class 70 – 85
  • Environmental Ambient Temperature (Max) 85
  • Packaging Method Box & Tray
CAT-OE4-P299 Power Relays  1
  • Power Relay Type Standard
  • Contact Limiting Breaking Current 26
  • Coil Magnetic System Monostable, DC
  • Coil Power Rating Class 1000 – 1500
  • Coil Power Rating DC 1500
  • Coil Resistance 96
  • Coil Special Features UL Coil Insulation Class F
  • Coil Voltage Rating 12
  • Contact Voltage Rating 277
  • Insulation Initial Dielectric Between Contacts & Coil 4000
  • Contact Limiting Continuous Current 26
  • Insulation Creepage Between Contact & Coil 6.1
  • Contact Limiting Making Current 26
  • Insulation Creepage Class 5.5 – 8
  • Contact Limiting Short-Time Current 26
  • Insulation Initial Dielectric Between Open Contacts 2500
  • Insulation Initial Dielectric Between Coil & Contact Class 3500 – 4000
  • Product Weight 28
  • Insulation Special Features Tracking Index of Relay Base PTI175
  • Contact Arrangement 1 Form A (NO)
  • Contact Current Class 16
  • Contact Current Rating (Max) 26
  • Contact Material AgSnO2
  • Contact Number of Poles 1
  • Terminal Type PCB-THT
  • Contact Special Features 1.5mm Contact Gap
  • Relay Mounting Type Printed Circuit Board
  • Product Width 16
  • Width Class (Mechanical) 12 – 16
  • Insulation Clearance Class 5 – 8
  • Product Length 30.4
  • Insulation Clearance Between Contact & Coil 6.1
  • Height Class (Mechanical) 25 – 30
  • Product Height 26.5
  • Length Class (Mechanical) 30 – 35
  • Environmental Category of Protection RTII
  • Environmental Ambient Temperature Class 70 – 85
  • Environmental Ambient Temperature (Max) 75
  • Packaging Method Box & Tube
T9SV1K15-12 Power Relays
  • Power Relay Type Standard
  • Contact Limiting Breaking Current 35
  • Coil Magnetic System Monostable, DC
  • Coil Power Rating Class 1500
  • Coil Power Rating DC 2250
  • Coil Resistance 64
  • Coil Special Features UL Coil Insulation Class F
  • Coil Voltage Rating 12
  • Contact Voltage Rating 277
  • Insulation Initial Dielectric Between Contacts & Coil 4000
  • Contact Limiting Continuous Current 35
  • Insulation Creepage Between Contact & Coil 4
  • Contact Limiting Making Current 35
  • Insulation Creepage Class 3 – 5.5
  • Contact Limiting Short-Time Current 35
  • Insulation Initial Dielectric Between Open Contacts 2500
  • Insulation Initial Dielectric Between Coil & Contact Class 3500 – 4000
  • Product Weight 30
  • Insulation Special Features Tracking Index of Relay Base PTI325
  • Contact Arrangement 1 Form A (NO)
  • Contact Current Class 16
  • Contact Current Rating (Max) 35
  • Contact Material AgNi
  • Contact Number of Poles 1
  • Terminal Type PCB-THT
  • Contact Special Features 1.5mm Contact Gap
  • Relay Mounting Type Printed Circuit Board
  • Product Width 27.4
  • Width Class (Mechanical) 25 – 30
  • Insulation Clearance Class 2.5 – 4
  • Product Length 32.5
  • Insulation Clearance Between Contact & Coil 3
  • Height Class (Mechanical) 20 – 25
  • Product Height 20.4
  • Length Class (Mechanical) 30 – 35
  • Environmental Category of Protection RTII
  • Environmental Ambient Temperature Class 70 – 85
  • Environmental Ambient Temperature (Max) 85
  • Packaging Method Package