3-1415535-6 Power Relays
  • Power Relay Type Standard
  • Contact Limiting Breaking Current 5
  • Coil Magnetic System Monostable, DC
  • Coil Power Rating Class 300 – 400
  • Coil Power Rating DC 360
  • Coil Resistance 400
  • Coil Special Features UL Coil Insulation Class F
  • Coil Voltage Rating 12
  • Contact Switching Voltage (Max) 400
  • Contact Voltage Rating 250
  • Insulation Initial Dielectric Between Contacts & Coil 3000
  • Contact Limiting Continuous Current 5
  • Insulation Creepage Between Contact & Coil 4
  • Contact Limiting Making Current 15
  • Insulation Initial Resistance 10000
  • Insulation Creepage Class 3 – 5.5
  • Contact Limiting Short-Time Current 5
  • Insulation Initial Dielectric Between Open Contacts 1000
  • Insulation Initial Dielectric Between Coil & Contact Class 2500 – 3000
  • Product Weight 5
  • Contact Arrangement 1 Form A (NO)
  • Contact Current Class 5 – 10
  • Contact Current Rating (Max) 5
  • Contact Material AgNi90/10
  • Contact Number of Poles 1
  • Terminal Type PCB-THT
  • Relay Mounting Type Printed Circuit Board
  • Product Width 10.7
  • Width Class (Mechanical) 10 – 12
  • Insulation Clearance Class 2.5 – 4
  • Product Length 20.7
  • Insulation Clearance Between Contact & Coil 4
  • Height Class (Mechanical) 11 – 12
  • Product Height 12
  • Length Class (Mechanical) 20 – 25
  • Environmental Category of Protection RTII
  • Environmental Ambient Temperature Class 70 – 85
  • Environmental Ambient Temperature (Max) 85
  • Packaging Method Box & Tube
3-1415535-7 Power Relays
  • Power Relay Type Standard
  • Contact Limiting Breaking Current 5
  • Coil Magnetic System Monostable, DC
  • Coil Power Rating Class 300 – 400
  • Coil Power Rating DC 360
  • Coil Resistance 1600
  • Coil Special Features UL Coil Insulation Class F
  • Coil Voltage Rating 24
  • Contact Switching Voltage (Max) 400
  • Contact Voltage Rating 250
  • Insulation Initial Dielectric Between Contacts & Coil 3000
  • Contact Limiting Continuous Current 5
  • Insulation Creepage Between Contact & Coil 4
  • Contact Limiting Making Current 15
  • Insulation Initial Resistance 10000
  • Insulation Creepage Class 3 – 5.5
  • Contact Limiting Short-Time Current 5
  • Insulation Initial Dielectric Between Open Contacts 1000
  • Insulation Initial Dielectric Between Coil & Contact Class 2500 – 3000
  • Product Weight 5
  • Contact Arrangement 1 Form A (NO)
  • Contact Current Class 5 – 10
  • Contact Current Rating (Max) 5
  • Contact Material AgNi90/10
  • Contact Number of Poles 1
  • Terminal Type PCB-THT
  • Relay Mounting Type Printed Circuit Board
  • Product Width 10.7
  • Width Class (Mechanical) 10 – 12
  • Insulation Clearance Class 2.5 – 4
  • Product Length 20.7
  • Insulation Clearance Between Contact & Coil 4
  • Height Class (Mechanical) 11 – 12
  • Product Height 12
  • Length Class (Mechanical) 20 – 25
  • Environmental Category of Protection RTII
  • Environmental Ambient Temperature Class 70 – 85
  • Environmental Ambient Temperature (Max) 85
  • Packaging Method Box & Tube
3-1415535-5 Power Relays
  • Power Relay Type Standard
  • Contact Limiting Breaking Current 5
  • Coil Magnetic System Monostable, DC
  • Coil Power Rating Class 300 – 400
  • Coil Power Rating DC 360
  • Coil Resistance 100
  • Coil Special Features UL Coil Insulation Class F
  • Coil Voltage Rating 6
  • Contact Switching Voltage (Max) 400
  • Contact Voltage Rating 250
  • Insulation Initial Dielectric Between Contacts & Coil 3000
  • Contact Limiting Continuous Current 5
  • Insulation Creepage Between Contact & Coil 4
  • Contact Limiting Making Current 15
  • Insulation Initial Resistance 10000
  • Insulation Creepage Class 3 – 5.5
  • Contact Limiting Short-Time Current 5
  • Insulation Initial Dielectric Between Open Contacts 1000
  • Insulation Initial Dielectric Between Coil & Contact Class 2500 – 3000
  • Product Weight 5
  • Contact Arrangement 1 Form A (NO)
  • Contact Current Class 5 – 10
  • Contact Current Rating (Max) 5
  • Contact Material AgNi90/10
  • Contact Number of Poles 1
  • Terminal Type PCB-THT
  • Relay Mounting Type Printed Circuit Board
  • Product Width 10.7
  • Width Class (Mechanical) 10 – 12
  • Insulation Clearance Class 2.5 – 4
  • Product Length 20.7
  • Insulation Clearance Between Contact & Coil 4
  • Height Class (Mechanical) 11 – 12
  • Product Height 12
  • Length Class (Mechanical) 20 – 25
  • Environmental Category of Protection RTII
  • Environmental Ambient Temperature Class 70 – 85
  • Environmental Ambient Temperature (Max) 85
  • Packaging Method Box & Tube
3-1415535-8 Power Relays
  • Power Relay Type Standard
  • Contact Limiting Breaking Current 5
  • Coil Magnetic System Monostable, DC
  • Coil Power Rating Class 300 – 400
  • Coil Power Rating DC 360
  • Coil Resistance 6400
  • Coil Special Features UL Coil Insulation Class F
  • Coil Voltage Rating 48
  • Contact Switching Voltage (Max) 400
  • Contact Voltage Rating 250
  • Insulation Initial Dielectric Between Contacts & Coil 3000
  • Contact Limiting Continuous Current 5
  • Insulation Creepage Between Contact & Coil 4
  • Contact Limiting Making Current 15
  • Insulation Initial Resistance 10000
  • Insulation Creepage Class 3 – 5.5
  • Contact Limiting Short-Time Current 5
  • Insulation Initial Dielectric Between Open Contacts 1000
  • Insulation Initial Dielectric Between Coil & Contact Class 2500 – 3000
  • Product Weight 5
  • Contact Arrangement 1 Form A (NO)
  • Contact Current Class 5 – 10
  • Contact Current Rating (Max) 5
  • Contact Material AgNi90/10
  • Contact Number of Poles 1
  • Terminal Type PCB-THT
  • Relay Mounting Type Printed Circuit Board
  • Product Width 10.7
  • Width Class (Mechanical) 10 – 12
  • Insulation Clearance Class 2.5 – 4
  • Product Length 20.7
  • Insulation Clearance Between Contact & Coil 4
  • Height Class (Mechanical) 11 – 12
  • Product Height 12
  • Length Class (Mechanical) 20 – 25
  • Environmental Category of Protection RTII
  • Environmental Ambient Temperature Class 70 – 85
  • Environmental Ambient Temperature (Max) 85
  • Packaging Method Box & Tube