PCFN-124D2M,000 Power Relays  1
  • Power Relay Type Standard
  • Contact Limiting Breaking Current 25
  • Coil Magnetic System Monostable, DC
  • Coil Power Rating Class 800 – 1000
  • Coil Power Rating DC 900
  • Coil Resistance 640
  • Coil Voltage Rating 24
  • Contact Switching Load (Min) 100mA @ 1V
  • Contact Voltage Rating 277
  • Contact Voltage Rating 24
  • Insulation Initial Dielectric Between Contacts & Coil 5000
  • Contact Limiting Continuous Current 25
  • Insulation Creepage Between Contact & Coil 8
  • Contact Limiting Making Current 25
  • Insulation Initial Resistance 1000
  • Insulation Creepage Class 5.5 – 8
  • Contact Limiting Short-Time Current 25
  • Insulation Initial Dielectric Between Open Contacts 1000
  • Insulation Initial Dielectric Between Coil & Contact Class 4000
  • Product Weight 28
  • Insulation Special Features 8000V Initial Surge Withstand Voltage between Contacts & Coil
  • Contact Arrangement 1 Form A (NO)
  • Contact Current Class 16
  • Contact Current Rating (Max) 25
  • Contact Material AgSnO
  • Contact Number of Poles 1
  • Terminal Type PCB-THT
  • Relay Mounting Type Printed Circuit Board
  • Product Width 16
  • Width Class (Mechanical) 12 – 16
  • Insulation Clearance Class 5 – 8
  • Product Length 30.4
  • Insulation Clearance Between Contact & Coil 6.7
  • Height Class (Mechanical) 25 – 30
  • Product Height 26.5
  • Length Class (Mechanical) 30 – 35
  • Environmental Category of Protection RTII
  • Environmental Ambient Temperature Class 50 – 70
  • Environmental Ambient Temperature (Max) 55
  • Packaging Method Box & Tube
CAT-OE4-P299 Power Relays  1
  • Power Relay Type Standard
  • Contact Limiting Breaking Current 26
  • Coil Magnetic System Monostable, DC
  • Coil Power Rating Class 1000 – 1500
  • Coil Power Rating DC 1500
  • Coil Resistance 96
  • Coil Special Features UL Coil Insulation Class F
  • Coil Voltage Rating 12
  • Contact Voltage Rating 277
  • Insulation Initial Dielectric Between Contacts & Coil 4000
  • Contact Limiting Continuous Current 26
  • Insulation Creepage Between Contact & Coil 6.1
  • Contact Limiting Making Current 26
  • Insulation Creepage Class 5.5 – 8
  • Contact Limiting Short-Time Current 26
  • Insulation Initial Dielectric Between Open Contacts 2500
  • Insulation Initial Dielectric Between Coil & Contact Class 3500 – 4000
  • Product Weight 28
  • Insulation Special Features Tracking Index of Relay Base PTI175
  • Contact Arrangement 1 Form A (NO)
  • Contact Current Class 16
  • Contact Current Rating (Max) 26
  • Contact Material AgSnO2
  • Contact Number of Poles 1
  • Terminal Type PCB-THT
  • Contact Special Features 1.5mm Contact Gap
  • Relay Mounting Type Printed Circuit Board
  • Product Width 16
  • Width Class (Mechanical) 12 – 16
  • Insulation Clearance Class 5 – 8
  • Product Length 30.4
  • Insulation Clearance Between Contact & Coil 6.1
  • Height Class (Mechanical) 25 – 30
  • Product Height 26.5
  • Length Class (Mechanical) 30 – 35
  • Environmental Category of Protection RTII
  • Environmental Ambient Temperature Class 70 – 85
  • Environmental Ambient Temperature (Max) 75
  • Packaging Method Box & Tube
PCFN-112D2M,000 Power Relays  1
  • Power Relay Type Standard
  • Contact Limiting Breaking Current 25
  • Coil Magnetic System Monostable, DC
  • Coil Power Rating Class 800 – 1000
  • Coil Power Rating DC 900
  • Coil Resistance 160
  • Coil Voltage Rating 12
  • Contact Switching Load (Min) 100mA @ 1V
  • Contact Voltage Rating 277
  • Contact Voltage Rating 24
  • Insulation Initial Dielectric Between Contacts & Coil 5000
  • Contact Limiting Continuous Current 25
  • Insulation Creepage Between Contact & Coil 8
  • Contact Limiting Making Current 25
  • Insulation Initial Resistance 1000
  • Insulation Creepage Class 5.5 – 8
  • Contact Limiting Short-Time Current 25
  • Insulation Initial Dielectric Between Open Contacts 1000
  • Insulation Initial Dielectric Between Coil & Contact Class 4000
  • Product Weight 28
  • Insulation Special Features 8000V Initial Surge Withstand Voltage between Contacts & Coil
  • Contact Arrangement 1 Form A (NO)
  • Contact Current Class 16
  • Contact Current Rating (Max) 25
  • Contact Material AgCdO
  • Contact Number of Poles 1
  • Terminal Type PCB-THT
  • Relay Mounting Type Printed Circuit Board
  • Product Width 16
  • Width Class (Mechanical) 12 – 16
  • Insulation Clearance Class 5 – 8
  • Product Length 30.4
  • Insulation Clearance Between Contact & Coil 6.7
  • Height Class (Mechanical) 25 – 30
  • Product Height 26.5
  • Length Class (Mechanical) 30 – 35
  • Environmental Category of Protection RTII
  • Environmental Ambient Temperature Class 50 – 70
  • Environmental Ambient Temperature (Max) 55
  • Packaging Method Box & Tube
PCFN-106D2M,000 Power Relays
  • Power Relay Type Standard
  • Contact Limiting Breaking Current 25
  • Coil Magnetic System Monostable, DC
  • Coil Power Rating Class 800 – 1000
  • Coil Power Rating DC 900
  • Coil Resistance 40
  • Coil Voltage Rating 6
  • Contact Switching Load (Min) 100mA @ 1V
  • Contact Voltage Rating 277
  • Contact Voltage Rating 24
  • Insulation Initial Dielectric Between Contacts & Coil 5000
  • Contact Limiting Continuous Current 25
  • Insulation Creepage Between Contact & Coil 8
  • Contact Limiting Making Current 25
  • Insulation Initial Resistance 1000
  • Insulation Creepage Class 5.5 – 8
  • Contact Limiting Short-Time Current 25
  • Insulation Initial Dielectric Between Open Contacts 1000
  • Insulation Initial Dielectric Between Coil & Contact Class 4000
  • Product Weight 28
  • Insulation Special Features 8000V Initial Surge Withstand Voltage between Contacts & Coil
  • Contact Arrangement 1 Form A (NO)
  • Contact Current Class 16
  • Contact Current Rating (Max) 25
  • Contact Material AgSnO
  • Contact Number of Poles 1
  • Terminal Type PCB-THT
  • Relay Mounting Type Printed Circuit Board
  • Product Width 16
  • Width Class (Mechanical) 12 – 16
  • Insulation Clearance Class 5 – 8
  • Product Length 30.4
  • Insulation Clearance Between Contact & Coil 6.7
  • Height Class (Mechanical) 25 – 30
  • Product Height 26.5
  • Length Class (Mechanical) 30 – 35
  • Environmental Category of Protection RTII
  • Environmental Ambient Temperature Class 50 – 70
  • Environmental Ambient Temperature (Max) 55
  • Packaging Method Box & Tube
PCFN-109D2M,000 Power Relays
  • Power Relay Type Standard
  • Contact Limiting Breaking Current 25
  • Coil Magnetic System Monostable, DC
  • Coil Power Rating Class 800 – 1000
  • Coil Power Rating DC 900
  • Coil Resistance 90
  • Coil Voltage Rating 9
  • Contact Switching Load (Min) 100mA @ 1V
  • Contact Voltage Rating 277
  • Contact Voltage Rating 24
  • Insulation Initial Dielectric Between Contacts & Coil 5000
  • Contact Limiting Continuous Current 25
  • Insulation Creepage Between Contact & Coil 8
  • Contact Limiting Making Current 25
  • Insulation Initial Resistance 1000
  • Insulation Creepage Class 5.5 – 8
  • Contact Limiting Short-Time Current 25
  • Insulation Initial Dielectric Between Open Contacts 1000
  • Insulation Initial Dielectric Between Coil & Contact Class 4000
  • Product Weight 28
  • Insulation Special Features 8000V Initial Surge Withstand Voltage between Contacts & Coil
  • Contact Arrangement 1 Form A (NO)
  • Contact Current Class 16
  • Contact Current Rating (Max) 25
  • Contact Material AgSnO
  • Contact Number of Poles 1
  • Terminal Type PCB-THT
  • Relay Mounting Type Printed Circuit Board
  • Product Width 16
  • Width Class (Mechanical) 12 – 16
  • Insulation Clearance Class 5 – 8
  • Product Length 30.4
  • Insulation Clearance Between Contact & Coil 6.7
  • Height Class (Mechanical) 25 – 30
  • Product Height 26.5
  • Length Class (Mechanical) 30 – 35
  • Environmental Category of Protection RTII
  • Environmental Ambient Temperature Class 50 – 70
  • Environmental Ambient Temperature (Max) 55
  • Packaging Method Box & Tube