CAT-P851-SS61G Power Relays  1
  • Power Relay Type Solid State
  • Output Type AC
  • Output Switching Zero
  • Input Voltage 3 – 32
  • Output Voltage (Max) 280
  • Insulation Initial Dielectric Between Contacts & Coil 4000
  • Output Current (Min) .1
  • Output Current Rating .1 – 25
  • Output Voltage Rating (AC Relays) 24 – 280
  • Input Voltage Typical 3 – 32
  • Case Color Black
  • Product Weight 98
  • Contact Arrangement 1 Form A (SPST-NO)
  • Switch Arrangement 1 Form A (SPST-NO)
  • Relay Termination Type Screws
  • Relay Mounting Type Chassis Mount
  • Coupling Optical
  • Housing Style Hockey Puck
  • Dimensions (L x W x H) (Approximate) 45 x 57.8 x 36.5
  • Operating Temperature Range -30 – 80
  • R-Switch & slimSSR Relays No