MDR-131-1 Power Relays
  • Power Relay Type Rotary
  • Coil Current .215
  • Coil Magnetic System Non-Latching
  • Coil Resistance 66
  • Input Voltage 115
  • Actuating System AC
  • Insulation Initial Dielectric Between Contacts & Coil 1230
  • Coil Power Rating 6.5
  • Contact Arrangement 4 Form C, 4PDT, 4 C/O
  • Product Height 79.5
  • Base Dimensions 66.68 x 66.68
  • Operating Temperature Range 0 – 65
MDR-134-1 Power Relays
  • Power Relay Type Rotary
  • Coil Current .215
  • Coil Magnetic System Non-Latching
  • Coil Resistance 66
  • Input Voltage 115
  • Actuating System AC
  • Insulation Initial Dielectric Between Contacts & Coil 1230
  • Coil Power Rating 6.5
  • Contact Arrangement 8 Form C, 8PDT, 8 C/O
  • Product Height 89.7
  • Base Dimensions 66.68 x 66.68
  • Operating Temperature Range 0 – 65
MDR-135-1 Power Relays
  • Power Relay Type Rotary
  • Coil Current .362
  • Input Voltage 28
  • Coil Magnetic System Non-Latching
  • Coil Resistance 76
  • Actuating System DC
  • Insulation Initial Dielectric Between Contacts & Coil 1308
  • Coil Power Rating 10
  • Contact Arrangement 4 Form C, 4PDT, 4 C/O
  • Product Height 79.5
  • Base Dimensions 66.68 x 66.68
  • Operating Temperature Range 0 – 65
2311402-1 Tactile Switches  1
  • Illuminated With
  • Actuator Style Round
  • Mounting Angle Vertical
  • Cap Height 3.5
  • Temperature Rating -40 – 85
  • Packaging Method Loose Piece
2311402-2 Tactile Switches  1
  • Illuminated With
  • Actuator Style Round
  • Mounting Angle Vertical
  • Cap Height 3.5
  • Temperature Rating -40 – 85
  • Packaging Method Loose Piece
2311402-3 Tactile Switches  1
  • Illuminated With
  • Actuator Style Round
  • Mounting Angle Vertical
  • Cap Height 3.5
  • Temperature Rating -40 – 85
  • Packaging Method Loose Piece
2311402-4 Tactile Switches  1
  • Illuminated With
  • Actuator Style Round
  • Mounting Angle Vertical
  • Cap Height 3.5
  • Temperature Rating -40 – 85
  • Packaging Method Loose Piece
2311402-5 Tactile Switches  1
  • Illuminated With
  • Actuator Style Round
  • Cap Height 3.5
  • Temperature Rating -40 – 85
  • Packaging Method Loose Piece
2311403-1 Tactile Switches  1
  • Illuminated With
  • Actuator Style Square
  • Mounting Angle Vertical
  • Cap Height 3.9
  • Temperature Rating -40 – 85
  • Packaging Method Loose Piece
2311403-2 Tactile Switches  1
  • Illuminated With
  • Actuator Style Square
  • Mounting Angle Vertical
  • Cap Height 3.9
  • Temperature Rating -40 – 85
  • Packaging Method Loose Piece
2311403-3 Tactile Switches  1
  • Illuminated With
  • Actuator Style Square
  • Mounting Angle Vertical
  • Cap Height 3.9
  • Temperature Rating -40 – 85
  • Packaging Method Loose Piece
2311403-4 Tactile Switches  1
  • Illuminated With
  • Actuator Style Square
  • Mounting Angle Vertical
  • Cap Height 3.9
  • Temperature Rating -40 – 85
  • Packaging Method Loose Piece
2311403-5 Tactile Switches  1
  • Illuminated With
  • Actuator Style Square
  • Mounting Angle Vertical
  • Cap Height 3.9
  • Temperature Rating -40 – 85
  • Packaging Method Loose Piece
FSMIJ61AA04 Tactile Switches  1
  • Illuminated With
  • Actuator Style Rectangular
  • Dust Proof No
  • Operating Function Off (On)
  • Configuration (Pole-Throw) Single Pole - Single Throw
  • Number of Actuators 1
  • Actuator Color Brown
  • Contact Base Material Brass
  • Switch Contact Plating Material Silver
  • Contact Current Rating 50
  • Mounting Type Through Hole
  • Mounting Angle Vertical
  • Process Sealed No
FSMIJ61AG04 Tactile Switches  1
  • Illuminated With
  • Actuator Style Rectangular
  • Dust Proof No
  • Operating Function Off (On)
  • Configuration (Pole-Throw) Single Pole - Single Throw
  • Number of Actuators 1
  • Actuator Color Brown
  • Contact Base Material Brass
  • Switch Contact Plating Material Silver
  • Contact Current Rating 50
  • Mounting Type Through Hole
  • Mounting Angle Vertical
  • Process Sealed No
FSMIJ61APG04 Tactile Switches  1
  • Illuminated With
  • Actuator Style Rectangular
  • Dust Proof No
  • Operating Function Off (On)
  • Configuration (Pole-Throw) Single Pole - Single Throw
  • Number of Actuators 1
  • Actuator Color Brown
  • Contact Base Material Brass
  • Switch Contact Plating Material Silver
  • Contact Current Rating 50
  • Mounting Type Through Hole
  • Mounting Angle Vertical
  • Process Sealed No
FSMIJ61AR04 Tactile Switches  1
  • Illuminated With
  • Actuator Style Rectangular
  • Dust Proof No
  • Operating Function Off (On)
  • Configuration (Pole-Throw) Single Pole - Single Throw
  • Number of Actuators 1
  • Actuator Color Brown
  • Contact Base Material Brass
  • Switch Contact Plating Material Silver
  • Contact Current Rating 50
  • Mounting Type Through Hole
  • Mounting Angle Vertical
  • Process Sealed No
FSMIJ61BA04 Tactile Switches  1
  • Illuminated With
  • Actuator Style Rectangular
  • Dust Proof No
  • Operating Function Off (On)
  • Configuration (Pole-Throw) Single Pole - Single Throw
  • Number of Actuators 1
  • Actuator Color Brown
  • Contact Base Material Brass
  • Switch Contact Plating Material Silver
  • Contact Current Rating 50
  • Mounting Type Through Hole
  • Mounting Angle Vertical
  • Process Sealed No
FSMIJ61BG04 Tactile Switches  1
  • Illuminated With
  • Actuator Style Rectangular
  • Dust Proof No
  • Operating Function Off (On)
  • Configuration (Pole-Throw) Single Pole - Single Throw
  • Number of Actuators 1
  • Actuator Color Brown
  • Contact Base Material Brass
  • Switch Contact Plating Material Silver
  • Contact Current Rating 50
  • Mounting Type Through Hole
  • Mounting Angle Vertical
  • Process Sealed No
FSMIJ61BR04 Tactile Switches  1
  • Illuminated With
  • Actuator Style Rectangular
  • Dust Proof No
  • Operating Function Off (On)
  • Configuration (Pole-Throw) Single Pole - Single Throw
  • Number of Actuators 1
  • Actuator Color Brown
  • Contact Base Material Brass
  • Switch Contact Plating Material Silver
  • Contact Current Rating 50
  • Mounting Type Through Hole
  • Mounting Angle Vertical
  • Process Sealed No