9-1415001-5 High Current Automotive Relays
  • Relay Type High Current Relay HCR 150
  • Product Type Relay
  • Product Classification Relays - Automotive High Current Relays
  • Product Category Electromechanical Relays
  • Product Designation High Current Automotive Relays
  • Contact Switching Load (Min) 1000mA @ 5VDC
  • Contact Limiting Breaking Current 300
  • Rated Voltage 12
  • Rated Coil Voltage 12
  • Coil Magnetic System Monostable, DC
  • Coil Resistance 37
  • Contact Limiting Continuous Current 180
  • Contact Limiting Making Current 300
  • Insulation Initial Dielectric Between Open Contacts 1000
  • Insulation Initial Dielectric Between Coil/Contact Class 500 – 1000 V
  • Insulation Initial Dielectric Between Contacts and Coil 1000
  • Coil Power Rating (DC) 3900
  • Current Rating (85°C) 130
  • Weight 220
  • Contact Base Material AgSnO2
  • Contact Current Class >50A
  • Contact Arrangement 1 Form C (CO)
  • Terminal Type Screw Terminals
  • Mounting Type Screw
  • Height 45
  • Length 74.2
  • Width Class (Mechanical) 30 – 40 mm
  • Width 40
  • Height Class (Mechanical) 40 – 50 mm
  • Length Class (Mechanical) >60mm
  • Environmental Category of Protection RTI
  • Environmental Ambient Temperature (Max) 125
  • Environmental Ambient Temperature Class 105 – 125°C
  • Mounting Brackets With
  • High Power Relays (>75A) Yes
3-1393303-7 Mini Relays
IEC 61810-1
  • Relay Type Power Relay F4
  • Contact Switching Load (Min) 1000mA @ 5VDC
  • Contact Limiting Breaking Current 20
  • Rated Voltage 24
  • Rated Coil Voltage 24
  • Coil Resistance 324
  • Contact Limiting Continuous Current 60
  • Coil Power Rating (DC) 1800
  • Contact Limiting Making Current 120
  • Coil Magnetic System Monostable, DC
  • Insulation Initial Dielectric Between Coil/Contact Class 0 – 500 V
  • Insulation Initial Dielectric Between Contacts and Coil 500
  • Contact Limiting Short-Time Current 240
  • Coil Power Rating Class >1.5W
  • Insulation Initial Dielectric Between Open Contacts 500
  • Current Rating (85°C) 20
  • Weight 35
  • Contact Base Material Ag Alloy
  • Contact Current Class 30 – 50 A
  • Contact Arrangement 1 Form A (NO)
  • Terminal Type Plug-In, Quick Connect
  • Mounting Type Plug-In
  • Width 25.9
  • Length 25.9
  • Width Class (Mechanical) 25 – 30 mm
  • Height Class (Mechanical) 20 – 25 mm
  • Length Class (Mechanical) 25 – 30 mm
  • Height 24.9
  • Environmental Category of Protection RTI
  • Environmental Ambient Temperature (Max) 125
  • Environmental Ambient Temperature Class 105 – 125°C
  • Mounting Brackets With
7-1414778-3 High Current Automotive Relays
  • Relay Type Battery Disconnect Switch BDS-A
  • Product Type Relay
  • Product Classification Relays - Automotive High Current Relays
  • Product Category Electromechanical Relays
  • Product Designation High Current Automotive Relays
  • Contact Switching Load (Min) 1000mA @ 5VDC
  • Contact Limiting Breaking Current 1500
  • Rated Voltage 24
  • Rated Coil Voltage 24
  • Coil Magnetic System Bistable, 2 Coils
  • Coil Resistance 20
  • Contact Limiting Continuous Current 190
  • Contact Limiting Making Current 1500
  • Insulation Initial Dielectric Between Open Contacts 500
  • Insulation Initial Dielectric Between Coil/Contact Class 0 – 500 V
  • Insulation Initial Dielectric Between Contacts and Coil 500
  • Contact Limiting Short-Time Current 1000
  • Coil Power Rating (DC) 7000
  • Current Rating (85°C) 260
  • Weight 210
  • Contact Base Material AgSnO2
  • Contact Current Class >50A
  • Contact Arrangement 1 Form X (NO, Bridging)
  • Terminal Type Connector & Screw
  • Mounting Type Screw
  • Height 33
  • Length 37
  • Width Class (Mechanical) >40mm
  • Width 60
  • Height Class (Mechanical) 30 – 40 mm
  • Length Class (Mechanical) 35 – 40 mm
  • Environmental Category of Protection RTI
  • Environmental Ambient Temperature (Max) 120
  • Environmental Ambient Temperature Class 105 – 125°C
  • Mounting Brackets Without
  • High Power Relays (>75A) Yes
1-1414995-0 High Current Automotive Relays
  • Relay Type High Current Relay HCR 200
  • Product Type Relay
  • Product Classification Relays - Automotive High Current Relays
  • Product Category Electromechanical Relays
  • Product Designation High Current Automotive Relays
  • Contact Switching Load (Min) 1000mA @ 5VDC
  • Contact Limiting Breaking Current 200
  • Rated Voltage 12
  • Rated Coil Voltage 12
  • Coil Suppression Diode in Parallel
  • Coil Magnetic System Monostable, DC
  • Coil Resistance 43
  • Contact Limiting Continuous Current 255
  • Contact Limiting Making Current 200
  • Insulation Initial Dielectric Between Open Contacts 500
  • Insulation Initial Dielectric Between Coil/Contact Class 0 – 500 V
  • Insulation Initial Dielectric Between Contacts and Coil 500
  • Coil Power Rating (DC) 3300
  • Current Rating (85°C) 175
  • Weight 230
  • Contact Base Material AgSnO2
  • Contact Current Class >50A
  • Contact Arrangement 1 Form B (NC)
  • Terminal Type Screw Terminals
  • Mounting Type Screw
  • Height 42.5
  • Length 72
  • Width Class (Mechanical) 30 – 40 mm
  • Width 35.35
  • Height Class (Mechanical) 40 – 50 mm
  • Length Class (Mechanical) >60mm
  • Environmental Category of Protection RTIII
  • Environmental Ambient Temperature (Max) 155
  • Environmental Ambient Temperature Class -40 – 110°C
  • Mounting Brackets With
  • High Power Relays (>75A) Yes
3-1393303-4 Mini Relays
IEC 61810-1
  • Relay Type Power Relay F4
  • Contact Switching Load (Min) 1000mA @ 5VDC
  • Contact Limiting Breaking Current 60
  • Rated Voltage 12
  • Rated Coil Voltage 12
  • Coil Resistance 90
  • Contact Limiting Continuous Current 60
  • Coil Power Rating (DC) 1600
  • Contact Limiting Making Current 120
  • Coil Magnetic System Monostable, DC
  • Insulation Initial Dielectric Between Coil/Contact Class 0 – 500 V
  • Insulation Initial Dielectric Between Contacts and Coil 500
  • Contact Limiting Short-Time Current 240
  • Coil Power Rating Class >1.5W
  • Insulation Initial Dielectric Between Open Contacts 500
  • Current Rating (85°C) 60
  • Weight 35
  • Contact Base Material Ag Alloy
  • Contact Current Class 30 – 50 A
  • Contact Arrangement 1 Form A (NO)
  • Terminal Type Plug-In, Quick Connect
  • Mounting Type Plug-In
  • Width 25.9
  • Length 25.9
  • Width Class (Mechanical) 25 – 30 mm
  • Height Class (Mechanical) 20 – 25 mm
  • Length Class (Mechanical) 25 – 30 mm
  • Height 24.9
  • Environmental Category of Protection RTI
  • Environmental Ambient Temperature (Max) 125
  • Environmental Ambient Temperature Class 105 – 125°C
  • Mounting Brackets With
2203194-1 Automotive Contactors  1
  • Coil Magnetic System Monostable, DC
  • Coil Resistance 15.3
  • Contact Switching Voltage (Max) 450
  • Rated Coil Voltage 12
  • Coil Suppress None
  • Rated Voltage 450
  • Contact Limiting Breaking Current 660
  • Insulation Initial Dielectric Between Contacts & Coil 2920
  • Contact Limiting Making Current 600
  • Insulation Initial Dielectric Between Open Contacts 2920
  • Coil Power Rating Economized (Min) 1400
  • Insulation Initial Dielectric Between Coil & Contact Class 1000 – 1500
  • Product Weight 180
  • Contact Base Material Cu
  • Contact Current Class 100 – 134
  • Terminal Type None
  • Contact Arrangement 1 form X (NO, DM)
  • Mounting Type Screw
  • Product Length 58
  • Product Width 53.8
  • Product Height 58
  • Height Class (Mechanical) 50 – 60
  • Environmental Category of Protection Hermetically Sealed
  • Environmental Ambient Temperature Class -40 – 85
  • Environmental Ambient Temperature (Max) 85
  • Mounting Brackets Without
  • Relay Type EVC 135 Main Contactor
2-1904058-7 High Voltage Automotive Relays  1
  • Relay Type Mini K HV Precharge Relay
  • Rated Coil Voltage 12
  • Coil Suppress With Parallel Resistor
  • Rated Voltage 400
  • Contact Limiting Breaking Current 20
  • Contact Limiting Making Current 20
  • Insulation Initial Dielectric Between Coil/Contact Class >1000V
  • Insulation Initial Dielectric Between Contacts and Coil 2000
  • Coil Magnetic System Monostable - DC
  • Contact Switching Voltage (Max) 450
  • Coil Power Rating (DC) 3500
  • Coil Resistance 41.6
  • Insulation Initial Dielectric Between Open Contacts 2000
  • Weight 39
  • Contact Base Material Ag Alloy
  • Contact Current Class <20
  • Terminal Type Plug-In, Quick Connect
  • Contact Arrangement 1 Form X (NO - DM)
  • Mounting Type Plug-In
  • Width 36.6
  • Length 29.9
  • Height 29.9
  • Height Class (Mechanical) 25 – 30
  • Width Class (Mechanical) 30 – 40
  • Length Class (Mechanical) 25 – 30
  • Environmental Category of Protection RTIII
  • Environmental Ambient Temperature (Max) 85
  • Environmental Ambient Temperature Class -40 – 85°C
  • Mounting Brackets Without
2-1904070-2 Automotive Contactors  1
  • Coil Magnetic System Monostable, DC
  • Coil Resistance 4
  • Contact Switching Voltage (Max) 500
  • Rated Coil Voltage 12
  • Coil Suppress External PWM Required
  • Rated Voltage 450
  • Contact Limiting Breaking Current 2000
  • Insulation Initial Dielectric Between Contacts & Coil 2800
  • Contact Limiting Making Current 250
  • Insulation Initial Dielectric Between Open Contacts 2800
  • Coil Power Rating Economized (Min) 1000
  • Insulation Initial Dielectric Between Coil & Contact Class 1000 – 1500
  • Product Weight 560
  • Contact Base Material Ag Alloy
  • Contact Current Class 201 – 500
  • Terminal Type Plug (Coil)
  • Contact Arrangement 1 form X (NO, DM)
  • Mounting Type Screw
  • Product Length 85.5
  • Product Width 96.4
  • Product Height 49.8
  • Height Class (Mechanical) 40 – 50
  • Environmental Category of Protection RTI
  • Environmental Ambient Temperature Class -40 – 85
  • Environmental Ambient Temperature (Max) 85
  • Mounting Brackets Without
  • Relay Type EVC 250 Main Contactor
4-1904065-7 Automotive Contactors  1
  • Coil Magnetic System Monostable, DC
  • Coil Resistance 3 – 36
  • Contact Switching Voltage (Max) 500
  • Rated Coil Voltage 12
  • Coil Suppress Internal Coil Switch
  • Rated Voltage 450
  • Contact Limiting Breaking Current 2000
  • Insulation Initial Dielectric Between Contacts & Coil 2800
  • Contact Limiting Making Current 250
  • Insulation Initial Dielectric Between Open Contacts 2800
  • Coil Power Rating Economized (Min) 440
  • Insulation Initial Dielectric Between Coil & Contact Class 1000 – 1500
  • Product Weight 560
  • Contact Base Material Ag Alloy
  • Contact Current Class 201 – 500
  • Terminal Type Plug (Coil)
  • Contact Arrangement 1 form X (NO, DM)
  • Mounting Type Screw
  • Product Length 85.5
  • Product Width 96.4
  • Product Height 49.8
  • Height Class (Mechanical) 40 – 50
  • Environmental Category of Protection RTI
  • Environmental Ambient Temperature Class -40 – 85
  • Environmental Ambient Temperature (Max) 85
  • Mounting Brackets Without
  • Relay Type EVC 250 Main Contactor
2-1904070-1 Automotive Contactors  1
  • Coil Magnetic System Monostable, DC
  • Coil Resistance 3 – 33
  • Contact Switching Voltage (Max) 500
  • Rated Coil Voltage 12
  • Coil Suppress Internal Coil Switch
  • Rated Voltage 450
  • Contact Limiting Breaking Current 1500
  • Insulation Initial Dielectric Between Contacts & Coil 2800
  • Insulation Initial Dielectric Between Open Contacts 2800
  • Coil Power Rating Economized (Min) 480
  • Insulation Initial Dielectric Between Coil & Contact Class 2001 – 4000
  • Product Weight 295
  • Contact Base Material Ag Alloy
  • Contact Current Class 101 – 200
  • Terminal Type Plug (Coil)
  • Contact Arrangement 1 form X (NO, DM)
  • Mounting Type Screw
  • Product Length 68.6
  • Product Width 80.4
  • Product Height 34.2
  • Height Class (Mechanical) 30 – 40
  • Environmental Category of Protection RTI
  • Environmental Ambient Temperature Class -40 – 85
  • Environmental Ambient Temperature (Max) 85
  • Mounting Brackets Without
  • Relay Type EVC 175 Main Contactor
3-1904117-4 Maxi Relays  1
  • Relay Type Power Relay F7
  • Contact Switching Load (Min) 1000mA @ 5VDC
  • Contact Limiting Breaking Current 40
  • Rated Voltage 24
  • Rated Coil Voltage 24
  • Coil Suppression Rp 1200Ω
  • Coil Magnetic System Monostable, DC
  • Coil Resistance 268
  • Contact Limiting Continuous Current 70
  • Contact Limiting Making Current 240
  • Coil Power Rating (DC) 2100
  • Insulation Initial Dielectric Between Coil/Contact Class 0 – 500 V
  • Insulation Initial Dielectric Between Contacts and Coil 500
  • Contact Limiting Short-Time Current 300
  • Coil Power Rating Class >1.5W
  • Insulation Initial Dielectric Between Open Contacts 500
  • Current Rating (85°C) 40
  • Weight 38
  • Contact Base Material Ag Alloy
  • Contact Current Class >50A
  • Contact Arrangement 1 Form A (NO)
  • Terminal Type Plug-In, Quick Connect
  • Mounting Type Plug-In
  • Height 24.9
  • Length 25.9
  • Width Class (Mechanical) 25 – 30 mm
  • Width 25.9
  • Height Class (Mechanical) 25 – 30 mm
  • Length Class (Mechanical) 25 – 30 mm
  • Environmental Category of Protection RTI
  • Environmental Ambient Temperature Class 105 – 125°C
  • Environmental Ambient Temperature (Max) 125
  • Mounting Brackets Without
2138622-1 Automotive Contactors  1
  • Coil Magnetic System Monostable, DC
  • Coil Resistance 26
  • Contact Switching Voltage (Max) 450
  • Rated Coil Voltage 12
  • Coil Suppress None
  • Rated Voltage 450
  • Contact Limiting Breaking Current 660
  • Insulation Initial Dielectric Between Contacts & Coil 2920
  • Contact Limiting Making Current 600
  • Insulation Initial Dielectric Between Open Contacts 2920
  • Coil Power Rating Uneconomized 5500
  • Coil Power Rating Economized (Min) 2000
  • Insulation Initial Dielectric Between Coil & Contact Class 1000 – 1500
  • Product Weight 180
  • Contact Base Material Cu
  • Contact Current Class 100 – 134
  • Terminal Type None
  • Contact Arrangement 1 form X (NO, DM)
  • Mounting Type Screw
  • Product Length 58
  • Product Width 53.8
  • Product Height 58
  • Height Class (Mechanical) 50 – 60
  • Environmental Category of Protection Hermetically Sealed
  • Environmental Ambient Temperature Class -40 – 85
  • Environmental Ambient Temperature (Max) 85
  • Mounting Brackets Without
  • Relay Type EVC 135 Main Contactor
6-1393302-3 Mini Relays
IEC 61810-1
  • Relay Type Power Relay F4
  • Contact Switching Load (Min) 1000mA @ 5VDC
  • Contact Limiting Breaking Current 20
  • Rated Voltage 24
  • Rated Coil Voltage 24
  • Coil Resistance 324
  • Contact Limiting Continuous Current 60
  • Coil Power Rating (DC) 1800
  • Contact Limiting Making Current 120
  • Coil Magnetic System Monostable, DC
  • Insulation Initial Dielectric Between Coil/Contact Class 0 – 500 V
  • Insulation Initial Dielectric Between Contacts and Coil 500
  • Contact Limiting Short-Time Current 240
  • Coil Power Rating Class >1.5W
  • Insulation Initial Dielectric Between Open Contacts 500
  • Current Rating (85°C) 30
  • Weight 35
  • Contact Base Material Ag Alloy
  • Contact Current Class 30 – 50 A
  • Contact Arrangement 1 Form C (CO)
  • Terminal Type Plug-In, Quick Connect
  • Mounting Type Plug-In
  • Width 25.9
  • Length 25.9
  • Width Class (Mechanical) 25 – 30 mm
  • Height Class (Mechanical) 20 – 25 mm
  • Length Class (Mechanical) 25 – 30 mm
  • Height 24.9
  • Environmental Category of Protection RTI
  • Environmental Ambient Temperature (Max) 125
  • Environmental Ambient Temperature Class 105 – 125°C
  • Mounting Brackets With
1-1904027-1 Mini Relays
IEC 61810-1
  • Relay Type Power Relay B
  • Contact Switching Load (Min) 1000mA @ 5VDC
  • Contact Limiting Breaking Current 20
  • Rated Voltage 24
  • Rated Coil Voltage 24
  • Coil Resistance 255
  • Contact Limiting Continuous Current 50
  • Coil Power Rating (DC) 2300
  • Contact Limiting Making Current 120
  • Coil Magnetic System Monostable, DC
  • Insulation Initial Dielectric Between Coil/Contact Class 0 – 500 V
  • Insulation Initial Dielectric Between Contacts and Coil 500
  • Contact Limiting Short-Time Current 210
  • Coil Power Rating Class >1.5W
  • Insulation Initial Dielectric Between Open Contacts 500
  • Current Rating (85°C) 20
  • Weight 35
  • Contact Base Material Ag Alloy
  • Contact Current Class 30 – 50 A
  • Contact Arrangement 1 Form C (CO)
  • Terminal Type Plug-In, Quick Connect
  • Mounting Type Plug-In
  • Width 28.5
  • Length 22
  • Width Class (Mechanical) 25 – 30 mm
  • Height Class (Mechanical) 15 – 16 mm
  • Length Class (Mechanical) 20 – 25 mm
  • Height 16
  • Environmental Category of Protection RTI
  • Environmental Ambient Temperature (Max) 125
  • Environmental Ambient Temperature Class 105 – 125°C
  • Mounting Brackets With
2-1904058-5 High Voltage Automotive Relays
  • Relay Type Mini K HV Precharge Relay
  • Rated Coil Voltage 12
  • Coil Suppress Without Parallel Resistor
  • Rated Voltage 400
  • Contact Limiting Breaking Current 20
  • Contact Limiting Making Current 20
  • Insulation Initial Dielectric Between Coil/Contact Class >1000V
  • Insulation Initial Dielectric Between Contacts and Coil 2000
  • Coil Magnetic System Monostable - DC
  • Contact Switching Voltage (Max) 450
  • Coil Power Rating (DC) 2900
  • Coil Resistance 50
  • Insulation Initial Dielectric Between Open Contacts 2000
  • Weight 17
  • Contact Base Material Ag Alloy
  • Contact Current Class <20
  • Terminal Type PCB-THT
  • Contact Arrangement 1 Form X (NO - DM)
  • Mounting Type Printed Circuit Board
  • Width 20.7
  • Length 25.55
  • Height 19.3
  • Height Class (Mechanical) 16 – 20
  • Width Class (Mechanical) 20 – 25
  • Length Class (Mechanical) 25 – 30
  • Environmental Category of Protection RTIII
  • Environmental Ambient Temperature (Max) 85
  • Environmental Ambient Temperature Class -40 – 85°C
  • Mounting Brackets Without
2-1904022-3 Mini Relays
IEC 61810-1
  • Relay Type Power Relay B
  • Contact Switching Load (Min) 1000mA @ 5VDC
  • Contact Limiting Breaking Current 30
  • Rated Voltage 12
  • Rated Coil Voltage 12
  • Coil Suppression Diode (Cathode 86)
  • Coil Resistance 85
  • Contact Limiting Continuous Current 50
  • Coil Power Rating (DC) 1700
  • Contact Limiting Making Current 120
  • Coil Magnetic System Monostable, DC
  • Insulation Initial Dielectric Between Coil/Contact Class 0 – 500 V
  • Insulation Initial Dielectric Between Contacts and Coil 500
  • Contact Limiting Short-Time Current 210
  • Coil Power Rating Class >1.5W
  • Insulation Initial Dielectric Between Open Contacts 500
  • Current Rating (85°C) 30
  • Weight 35
  • Contact Base Material Ag Alloy
  • Contact Current Class 30 – 50 A
  • Contact Arrangement 1 Form C (CO)
  • Terminal Type Plug-In, Quick Connect
  • Mounting Type Plug-In
  • Width 28.5
  • Length 22
  • Width Class (Mechanical) 25 – 30 mm
  • Height Class (Mechanical) 15 – 16 mm
  • Length Class (Mechanical) 20 – 25 mm
  • Height 16
  • Environmental Category of Protection RTI
  • Environmental Ambient Temperature (Max) 125
  • Environmental Ambient Temperature Class 105 – 125°C
  • Mounting Brackets With
5-1393302-8 Mini Relays
IEC 61810-1
  • Relay Type Power Relay F4
  • Contact Switching Load (Min) 1000mA @ 5VDC
  • Contact Limiting Breaking Current 60
  • Rated Voltage 12
  • Rated Coil Voltage 12
  • Coil Resistance 90
  • Contact Limiting Continuous Current 60
  • Coil Power Rating (DC) 1600
  • Contact Limiting Making Current 120
  • Coil Magnetic System Monostable, DC
  • Insulation Initial Dielectric Between Coil/Contact Class 0 – 500 V
  • Insulation Initial Dielectric Between Contacts and Coil 500
  • Contact Limiting Short-Time Current 240
  • Coil Power Rating Class >1.5W
  • Insulation Initial Dielectric Between Open Contacts 500
  • Current Rating (85°C) 60
  • Weight 35
  • Contact Base Material Ag Alloy
  • Contact Current Class 30 – 50 A
  • Contact Arrangement 1 Form C (CO)
  • Terminal Type Plug-In, Quick Connect
  • Mounting Type Plug-In
  • Width 25.9
  • Length 25.9
  • Width Class (Mechanical) 25 – 30 mm
  • Height Class (Mechanical) 20 – 25 mm
  • Length Class (Mechanical) 25 – 30 mm
  • Height 24.9
  • Environmental Category of Protection RTI
  • Environmental Ambient Temperature (Max) 125
  • Environmental Ambient Temperature Class 105 – 125°C
  • Mounting Brackets With
2098372-1 Automotive Contactors  1
  • Coil Magnetic System Monostable, DC
  • Coil Resistance 3.14
  • Contact Switching Voltage (Max) 450
  • Rated Coil Voltage 12
  • Coil Suppress None
  • Rated Voltage 450
  • Contact Limiting Breaking Current 1560
  • Insulation Initial Dielectric Between Contacts & Coil 2920
  • Contact Limiting Making Current 650
  • Insulation Initial Dielectric Between Open Contacts 2920
  • Coil Power Rating Economized (Min) 1300
  • Insulation Initial Dielectric Between Coil & Contact Class 500 – 1000
  • Product Weight 430
  • Contact Base Material Cu
  • Contact Current Class 250 – 499
  • Terminal Type None
  • Contact Arrangement 1 form X (NO, DM)
  • Mounting Type Screw
  • Product Length 80.5
  • Product Width 64
  • Product Height 72.3
  • Height Class (Mechanical) 70 – 80
  • Environmental Category of Protection Hermetically Sealed
  • Environmental Ambient Temperature Class -40 – 85
  • Environmental Ambient Temperature (Max) 85
  • Mounting Brackets Without
  • Relay Type EVC 500 Main Contactor
1-1393304-1 Maxi Relays
  • Relay Type Power Relay F7
  • Contact Switching Load (Min) 1000mA @ 5VDC
  • Contact Limiting Breaking Current 25
  • Rated Voltage 24
  • Rated Coil Voltage 24
  • Coil Magnetic System Monostable, DC
  • Coil Resistance 324
  • Contact Limiting Continuous Current 70
  • Contact Limiting Making Current 240
  • Coil Power Rating (DC) 1800
  • Insulation Initial Dielectric Between Coil/Contact Class 0 – 500 V
  • Insulation Initial Dielectric Between Contacts and Coil 500
  • Contact Limiting Short-Time Current 300
  • Coil Power Rating Class >1.5W
  • Insulation Initial Dielectric Between Open Contacts 500
  • Current Rating (85°C) 25
  • Weight 38
  • Contact Base Material Ag Alloy
  • Contact Current Class >50A
  • Contact Arrangement 1 Form A (NO)
  • Terminal Type Plug-In, Quick Connect
  • Mounting Type Plug-In
  • Height 24.9
  • Length 25.9
  • Width Class (Mechanical) 25 – 30 mm
  • Width 25.9
  • Height Class (Mechanical) 25 – 30 mm
  • Length Class (Mechanical) 25 – 30 mm
  • Environmental Category of Protection RTI
  • Environmental Ambient Temperature Class 105 – 125°C
  • Environmental Ambient Temperature (Max) 125
  • Mounting Brackets With
V23136-L0031-D642 Maxi Relays
  • Relay Type Power Relay F7 A Latching
  • Contact Switching Load (Min) 1000mA @ 5VDC
  • Contact Limiting Breaking Current 70
  • Rated Voltage 12
  • Rated Coil Voltage 12
  • Coil Magnetic System Bistable, DC
  • Coil Resistance 25
  • Contact Limiting Continuous Current 80
  • Contact Limiting Making Current 300
  • Coil Power Rating (DC) 1300
  • Insulation Initial Dielectric Between Coil/Contact Class 0 – 500 V
  • Insulation Initial Dielectric Between Contacts and Coil 500
  • Contact Limiting Short-Time Current 300
  • Coil Power Rating Class >1.5W
  • Insulation Initial Dielectric Between Open Contacts 500
  • Current Rating (85°C) 70
  • Weight 35
  • Contact Base Material Ag Alloy
  • Contact Current Class >50A
  • Contact Arrangement 1 Form A (NO)
  • Terminal Type Plug-In, Quick Connect
  • Mounting Type Plug-In
  • Height 25.3
  • Length 27.8
  • Width Class (Mechanical) 25 – 30 mm
  • Width 27.8
  • Height Class (Mechanical) 25 – 30 mm
  • Length Class (Mechanical) 25 – 30 mm
  • Environmental Category of Protection RTI
  • Environmental Ambient Temperature Class 105 – 125°C
  • Environmental Ambient Temperature (Max) 125
  • Mounting Brackets Without