CAT-SCH691-R819A Power Relays  1
  • Power Relay Type Standard
  • Contact Limiting Breaking Current 16
  • Coil Magnetic System Bistable, 1 Coil, Polarized
  • Coil Power Rating Class 300 – 400
  • Coil Power Rating DC 400
  • Coil Resistance 15
  • Coil Special Features Magnetic Latching
  • Coil Voltage Rating 3
  • Contact Switching Voltage (Max) 400
  • Contact Voltage Rating 250
  • Insulation Initial Dielectric Between Contacts & Coil 5000
  • Contact Limiting Continuous Current 20
  • Insulation Creepage Between Contact & Coil 10
  • Contact Limiting Making Current 120
  • Insulation Creepage Class 8
  • Insulation Initial Dielectric Between Open Contacts 1250
  • Insulation Initial Dielectric Between Coil & Contact Class 4000 – 5000
  • Product Weight 14
  • Insulation Special Features Tracking Index of Relay Base PTI250V
  • Contact Arrangement 1 Form A (NO)
  • Contact Current Class 10 – 20
  • Contact Current Rating (Max) 16
  • Contact Material AgSnO
  • Contact Number of Poles 1
  • Terminal Type PCB-THT
  • Contact Special Features W Pre-Make Contact
  • Relay Mounting Type Printed Circuit Board
  • Product Length 29
  • Product Width 12.7
  • Width Class (Mechanical) 12 – 16
  • Insulation Clearance Class 8
  • Insulation Clearance Between Contact & Coil 10
  • Height Class (Mechanical) 15 – 16
  • Product Height 16
  • Length Class (Mechanical) 25 – 30
  • Environmental Category of Protection RTII
  • Environmental Ambient Temperature (Max) 85
  • Packaging Method Box & Tray
CAT-SCH691-R997 Power Relays  1
  • Power Relay Type Standard
  • Contact Limiting Breaking Current 12
  • Coil Magnetic System Monostable, DC
  • Coil Power Rating Class 300 – 400
  • Coil Power Rating DC 400
  • Coil Resistance 47
  • Coil Special Features UL Coil Insulation Class F
  • Coil Voltage Rating 5
  • Contact Switching Load (Min) 100mA @ 12V
  • Contact Switching Voltage (Max) 277
  • Contact Switching Voltage (Max) 250
  • Contact Voltage Rating 250
  • Contact Voltage Rating 250
  • Insulation Initial Dielectric Between Contacts & Coil 5000
  • Contact Limiting Continuous Current 16
  • Insulation Creepage Between Contact & Coil 10
  • Contact Limiting Making Current 30
  • Insulation Creepage Class 8
  • Insulation Initial Dielectric Between Open Contacts 1000
  • Insulation Initial Dielectric Between Coil & Contact Class 4000 – 5000
  • Product Weight 10
  • Insulation Special Features Tracking Index of Relay Base PTI250
  • Contact Arrangement 1 Form A (NO)
  • Contact Current Class 10 – 20
  • Contact Current Rating (Max) 12
  • Contact Material AgNi90/10
  • Contact Number of Poles 1
  • Terminal Type PCB-THT
  • Relay Mounting Type Printed Circuit Board
  • Product Length 29
  • Product Width 12.7
  • Width Class (Mechanical) 12 – 16
  • Insulation Clearance Class 8
  • Insulation Clearance Between Contact & Coil 10
  • Height Class (Mechanical) 15 – 16
  • Product Height 15.7
  • Length Class (Mechanical) 25 – 30
  • Environmental Category of Protection RTII
  • Environmental Ambient Temperature (Max) 85
  • Packaging Method Box & Carton
MT221012 Power Relays
  • Power Relay Type Industrial Panel Plug-In
  • Contact Limiting Breaking Current 10
  • Coil Magnetic System Monostable, DC
  • Coil Power Rating Class 1000 – 1500
  • Coil Power Rating DC 1300
  • Coil Resistance 110
  • Coil Special Features UL Coil Insulation Class B
  • Coil Voltage Rating 12
  • Contact Switching Load (Min) 10mA @ 12V
  • Contact Switching Voltage (Max) 400
  • Contact Voltage Rating 240
  • Insulation Initial Dielectric Between Contacts & Coil 2500
  • Contact Limiting Continuous Current 10
  • Insulation Creepage Between Contact & Coil 4
  • Contact Limiting Making Current 20
  • Insulation Initial Dielectric Between Contacts & Coil 2500
  • Insulation Initial Dielectric Between Adjacent Contacts 2500
  • Insulation Creepage Class 3 – 5.5
  • Contact Limiting Short-Time Current 10
  • Insulation Initial Dielectric Between Open Contacts 1500
  • Actuating System DC
  • Insulation Initial Dielectric Between Coil & Contact Class 1500 – 2500
  • Product Weight 80
  • Contact Arrangement 2 Form C (CO)
  • Contact Current Class 5 – 10
  • Contact Current Rating (Max) 10
  • Contact Material AgNi90/10
  • Contact Number of Poles 2
  • Terminal Type Plug-In
  • Relay Mounting Type Socket
  • Product Length 35.6
  • Product Width 35.5
  • Width Class (Mechanical) 30 – 40
  • Insulation Clearance Class 2.5 – 4
  • Insulation Clearance Between Contact & Coil 2.8
  • Product Height 57
  • Length Class (Mechanical) 35 – 40
  • Operating Temperature Range -45 – 60
  • Environmental Category of Protection RTI
  • Environmental Ambient Temperature Class 50 – 70
  • Environmental Ambient Temperature (Max) 60
  • Packaging Method Box & Tray
KRPA-14AN-120 Power Relays
  • Power Relay Type Industrial Panel Plug-In
  • Contact Limiting Breaking Current 10
  • Coil Magnetic System Monostable, AC
  • Coil Power Rating AC 2.1
  • Coil Resistance 2250
  • Coil Special Features Electrical Indicator
  • Coil Voltage Rating 120
  • Contact Switching Load (Min) 300mA @ 12V
  • Contact Voltage Rating 240
  • Insulation Initial Dielectric Between Contacts & Coil 1000
  • Contact Limiting Continuous Current 10
  • Contact Limiting Making Current 10
  • Insulation Initial Dielectric Between Contacts & Coil 1000
  • Insulation Initial Resistance 1000
  • Insulation Initial Dielectric Between Adjacent Contacts 1000
  • Contact Limiting Short-Time Current 10
  • Insulation Initial Dielectric Between Open Contacts 1000
  • Actuating System AC
  • Insulation Initial Dielectric Between Coil & Contact Class 500 – 1000
  • Product Weight 85
  • Contact Arrangement 3 Form C (CO)
  • Contact Current Class 5 – 10
  • Contact Current Rating (Max) 10
  • Contact Material AgCdO
  • Contact Number of Poles 3
  • Terminal Type Plug-In
  • Relay Mounting Type Socket
  • Product Length 35.7
  • Product Width 35.7
  • Width Class (Mechanical) 30 – 40
  • Height Class (Mechanical) 50 – 60
  • Product Height 50.8
  • Length Class (Mechanical) 35 – 40
  • Operating Temperature Range -45 – 55
  • Environmental Category of Protection RTI
  • Environmental Ambient Temperature Class 50 – 70
  • Environmental Ambient Temperature (Max) 55
  • Packaging Method Tray
KUP-11A15-120 Power Relays
  • Power Relay Type Industrial Panel Plug-In
  • Contact Limiting Breaking Current 10
  • Coil Magnetic System Monostable, AC
  • Coil Power Rating AC 2.1
  • Coil Resistance 2250
  • Coil Special Features UL Coil Insulation Class B
  • Coil Voltage Rating 120
  • Contact Switching Load (Min) 300mA @ 12V
  • Contact Voltage Rating 240
  • Insulation Initial Dielectric Between Contacts & Coil 2200
  • Contact Limiting Continuous Current 10
  • Contact Limiting Making Current 10
  • Insulation Initial Dielectric Between Contacts & Coil 2200
  • Insulation Initial Resistance 100
  • Insulation Initial Dielectric Between Adjacent Contacts 2200
  • Contact Limiting Short-Time Current 10
  • Insulation Initial Dielectric Between Open Contacts 1200
  • Actuating System AC
  • Insulation Initial Dielectric Between Coil & Contact Class 1500 – 2500
  • Product Weight 85
  • Contact Arrangement 2 Form C (CO)
  • Contact Current Class 5 – 10
  • Contact Current Rating (Max) 10
  • Contact Material AgCdO
  • Contact Number of Poles 2
  • Terminal Type Quick Connect
  • Relay Mounting Type Socket
  • Product Length 38.9
  • Product Width 35.7
  • Width Class (Mechanical) 30 – 40
  • Height Class (Mechanical) 40 – 50
  • Product Height 50
  • Length Class (Mechanical) 35 – 40
  • Operating Temperature Range -45 – 55
  • Environmental Category of Protection RTI
  • Environmental Ambient Temperature Class 50 – 70
  • Environmental Ambient Temperature (Max) 55
  • Packaging Method Package
W31-X2M1G-40 Circuit Breakers
  • Actuator Type Push-Pull
  • Circuit Breaker Type Thermal
  • Illuminated No
  • Toggle Color Silver with Amp Rate Marking
  • Circuit Breaker Style Toggle
  • Product Type Circuit Breaker
  • Illumination Type No Light
  • Circuit Function Series Trip
  • Earthing Switch Without
  • Voltage Rating AC 240
  • Voltage Rating DC 50
  • Current Rating 40
  • Interrupt Capacity 1000A @ 50VDC or 240VAC
  • Pole Configuration 1
  • Trip Time at 200% 6 – 22
  • Termination Type 8-32 Screws 90° to Each Other
  • Mounting Type Panel Mount
  • Mounting Bushing 15/32-32 Threaded Bushing .32" Long Double "D", Silver Color
  • Mounting Options Two Hex Nuts/Lockwasher
  • Mounting Hardware Packaging Assembled to Bushing
W31-X2M1G-15 Circuit Breakers
  • Actuator Type Push-Pull
  • Circuit Breaker Type Thermal
  • Illuminated No
  • Toggle Color Silver with Amp Rate Marking
  • Circuit Breaker Style Toggle
  • Product Type Circuit Breaker
  • Illumination Type No Light
  • Circuit Function Series Trip
  • Earthing Switch Without
  • Voltage Rating AC 240
  • Voltage Rating DC 50
  • Current Rating 15
  • Interrupt Capacity 1000A @ 50VDC or 120VAC
  • Pole Configuration 1
  • Trip Time at 200% 6 – 22
  • Termination Type 8-32 Screws 90° to Each Other
  • Mounting Type Panel Mount
  • Mounting Bushing 15/32-32 Threaded Bushing .32" Long Double "D", Silver Color
  • Mounting Options Two Hex Nuts/Lockwasher
  • Mounting Hardware Packaging Assembled to Bushing
KHAU-17D12-12 Power Relays
  • Power Relay Type Industrial Panel Plug-In
  • Contact Limiting Breaking Current 5
  • Coil Magnetic System Monostable, DC
  • Coil Power Rating Class 800 – 1000
  • Coil Power Rating DC 900
  • Coil Resistance 160
  • Coil Special Features UL Coil Insulation Class B
  • Coil Voltage Rating 12
  • Contact Switching Load (Min) 300mA @ 12V
  • Contact Voltage Rating 240
  • Insulation Initial Dielectric Between Contacts & Coil 1500
  • Contact Limiting Continuous Current 5
  • Contact Limiting Making Current 5
  • Insulation Initial Dielectric Between Contacts & Coil 1500
  • Insulation Initial Resistance 100
  • Insulation Initial Dielectric Between Adjacent Contacts 1500
  • Contact Limiting Short-Time Current 5
  • Insulation Initial Dielectric Between Open Contacts 1000
  • Actuating System DC
  • Insulation Initial Dielectric Between Coil & Contact Class 1000 – 1500
  • Product Weight 45
  • Contact Arrangement 4 Form C (CO)
  • Contact Current Class 5 – 10
  • Contact Current Rating (Max) 5
  • Contact Material AgCdO
  • Contact Number of Poles 4
  • Terminal Type Plug-In
  • Relay Mounting Type Socket
  • Product Length 28.2
  • Product Width 21.8
  • Width Class (Mechanical) 20 – 25
  • Height Class (Mechanical) 30 – 40
  • Product Height 32.5
  • Length Class (Mechanical) 25 – 30
  • Operating Temperature Range -45 – 70
  • Environmental Category of Protection RTI
  • Environmental Ambient Temperature Class 50 – 70
  • Environmental Ambient Temperature (Max) 70
  • Packaging Method Tray
KUP-17D19-24 Power Relays
  • Power Relay Type Industrial Panel Plug-In
  • Contact Limiting Breaking Current 10
  • Coil Magnetic System Monostable, DC
  • Coil Power Rating Class 1500
  • Coil Power Rating DC 1800
  • Coil Resistance 320
  • Coil Special Features UL Coil Insulation Class B
  • Coil Voltage Rating 24
  • Contact Switching Load (Min) 300mA @ 12V
  • Contact Voltage Rating 240
  • Insulation Initial Dielectric Between Contacts & Coil 2200
  • Contact Limiting Continuous Current 10
  • Contact Limiting Making Current 10
  • Insulation Initial Dielectric Between Contacts & Coil 2200
  • Insulation Initial Resistance 100
  • Insulation Initial Dielectric Between Adjacent Contacts 2200
  • Contact Limiting Short-Time Current 10
  • Insulation Initial Dielectric Between Open Contacts 1200
  • Actuating System DC
  • Insulation Initial Dielectric Between Coil & Contact Class 1500 – 2500
  • Product Weight 85
  • Contact Arrangement 4 Form C (CO)
  • Contact Current Class 5 – 10
  • Contact Current Rating (Max) 10
  • Contact Material AgCdO
  • Contact Number of Poles 4
  • Terminal Type Quick Connect
  • Relay Mounting Type Socket
  • Product Length 38.9
  • Product Width 35.7
  • Width Class (Mechanical) 30 – 40
  • Height Class (Mechanical) 40 – 50
  • Product Height 50
  • Length Class (Mechanical) 35 – 40
  • Operating Temperature Range -45 – 50
  • Environmental Category of Protection RTI
  • Environmental Ambient Temperature Class 0 – 50
  • Environmental Ambient Temperature (Max) 50
  • Packaging Method Package
R10-E1Y4-V700 Power Relays
  • Power Relay Type Industrial Panel Plug-In
  • Contact Limiting Breaking Current 3
  • Coil Magnetic System Monostable, DC
  • Coil Power Rating Class 800 – 1000
  • Coil Power Rating DC 900
  • Coil Resistance 700
  • Coil Special Features Sensitive Version
  • Coil Voltage Rating 24
  • Contact Switching Load (Min) 100mA @ 12V
  • Contact Voltage Rating 120
  • Insulation Initial Dielectric Between Contacts & Coil 1000
  • Contact Limiting Continuous Current 3
  • Contact Limiting Making Current 3
  • Insulation Initial Dielectric Between Contacts & Coil 1000
  • Insulation Initial Resistance 10000
  • Insulation Initial Dielectric Between Adjacent Contacts 1000
  • Contact Limiting Short-Time Current 3
  • Insulation Initial Dielectric Between Open Contacts 500
  • Actuating System DC
  • Insulation Initial Dielectric Between Coil & Contact Class 500 – 1000
  • Product Weight 40
  • Contact Arrangement 4 Form C (CO)
  • Contact Current Class 2 – 5
  • Contact Current Rating (Max) 3
  • Contact Material Ag
  • Contact Number of Poles 4
  • Terminal Type Plug-In
  • Relay Mounting Type Socket
  • Product Length 29.6
  • Product Width 18.7
  • Width Class (Mechanical) 16 – 20
  • Height Class (Mechanical) 30 – 40
  • Product Height 30.2
  • Length Class (Mechanical) 25 – 30
  • Operating Temperature Range -55 – 75
  • Environmental Category of Protection RTI
  • Environmental Ambient Temperature Class 70 – 85
  • Environmental Ambient Temperature (Max) 75
  • Packaging Method Package
MT226115 Power Relays
  • Power Relay Type Industrial Panel Plug-In
  • Contact Limiting Breaking Current 10
  • Coil Magnetic System Monostable, AC
  • Coil Power Rating AC 2
  • Coil Resistance 2000
  • Coil Special Features UL Coil Insulation Class B
  • Coil Voltage Rating 115
  • Contact Switching Load (Min) 10mA @ 12V
  • Contact Switching Voltage (Max) 400
  • Contact Voltage Rating 240
  • Insulation Initial Dielectric Between Contacts & Coil 2500
  • Contact Limiting Continuous Current 10
  • Insulation Creepage Between Contact & Coil 4
  • Contact Limiting Making Current 20
  • Insulation Initial Dielectric Between Contacts & Coil 2500
  • Insulation Initial Dielectric Between Adjacent Contacts 2500
  • Insulation Creepage Class 3 – 5.5
  • Contact Limiting Short-Time Current 10
  • Insulation Initial Dielectric Between Open Contacts 1500
  • Actuating System AC
  • Insulation Initial Dielectric Between Coil & Contact Class 1500 – 2500
  • Product Weight 80
  • Contact Arrangement 2 Form C (CO)
  • Contact Current Class 5 – 10
  • Contact Current Rating (Max) 10
  • Contact Material AgNi90/10
  • Contact Number of Poles 2
  • Terminal Type Plug-In
  • Relay Mounting Type Socket
  • Product Length 35.6
  • Product Width 35.5
  • Width Class (Mechanical) 30 – 40
  • Insulation Clearance Class 2.5 – 4
  • Insulation Clearance Between Contact & Coil 2.8
  • Product Height 57
  • Length Class (Mechanical) 35 – 40
  • Operating Temperature Range -40 – 50
  • Environmental Category of Protection RTI
  • Environmental Ambient Temperature Class 0 – 50
  • Environmental Ambient Temperature (Max) 50
  • Packaging Method Tray
R10-E1Y2-V700 Power Relays
  • Power Relay Type Industrial Panel Plug-In
  • Contact Limiting Breaking Current 3
  • Coil Magnetic System Monostable, DC
  • Coil Power Rating Class 800 – 1000
  • Coil Power Rating DC 900
  • Coil Resistance 700
  • Coil Special Features Sensitive Version
  • Coil Voltage Rating 24
  • Contact Switching Load (Min) 100mA @ 12V
  • Contact Voltage Rating 120
  • Insulation Initial Dielectric Between Contacts & Coil 1000
  • Contact Limiting Continuous Current 3
  • Contact Limiting Making Current 3
  • Insulation Initial Dielectric Between Contacts & Coil 1000
  • Insulation Initial Resistance 10000
  • Insulation Initial Dielectric Between Adjacent Contacts 1000
  • Contact Limiting Short-Time Current 3
  • Insulation Initial Dielectric Between Open Contacts 500
  • Actuating System DC
  • Insulation Initial Dielectric Between Coil & Contact Class 500 – 1000
  • Product Weight 40
  • Contact Arrangement 2 Form C (CO)
  • Contact Current Class 2 – 5
  • Contact Current Rating (Max) 3
  • Contact Material Ag
  • Contact Number of Poles 2
  • Terminal Type Plug-In
  • Relay Mounting Type Socket
  • Product Length 29.6
  • Product Width 18.7
  • Width Class (Mechanical) 16 – 20
  • Height Class (Mechanical) 30 – 40
  • Product Height 30.2
  • Length Class (Mechanical) 25 – 30
  • Operating Temperature Range -55 – 75
  • Environmental Category of Protection RTI
  • Environmental Ambient Temperature Class 70 – 85
  • Environmental Ambient Temperature (Max) 75
  • Packaging Method Package
W23-X1A1G-3 Circuit Breakers
  • Actuator Type Push-Pull
  • Circuit Breaker Type Thermal
  • Illuminated No
  • Circuit Breaker Style Push-Pull Button
  • Product Type Circuit Breaker
  • Illumination Type No Light
  • Circuit Function Series Trip
  • Earthing Switch Without
  • Voltage Rating AC 240
  • Voltage Rating DC 50
  • Current Rating 3
  • Interrupt Capacity 1000A @ 50VDC or 120VAC
  • Button Color Blk w/White Amp Rate Mark & White Trip Band
  • Pole Configuration 1
  • Trip Time at 200% 11 – 30
  • Termination Type 8-32 Screws 90° to Each Other
  • Mounting Type Panel Mount
  • Mounting Bushing 3/8-24 Threaded Bushing .375" [9.53mm] Long, Silver Color
  • Mounting Options Two Hex Nuts/Lockwasher
  • Mounting Hardware Packaging Assembled to Bushing
KUMP-14D18-24 Power Relays
  • Power Relay Type Industrial Panel Plug-In
  • Contact Limiting Breaking Current 15
  • Coil Magnetic System Monostable, DC
  • Coil Power Rating Class 1000 – 1500
  • Coil Power Rating DC 1250
  • Coil Resistance 472
  • Coil Special Features UL Coil Insulation Class B
  • Coil Voltage Rating 24
  • Contact Switching Load (Min) 300mA @ 12V
  • Contact Voltage Rating 277
  • Insulation Initial Dielectric Between Contacts & Coil 2200
  • Contact Limiting Continuous Current 15
  • Contact Limiting Making Current 15
  • Insulation Initial Dielectric Between Contacts & Coil 2200
  • Insulation Initial Resistance 100
  • Insulation Initial Dielectric Between Adjacent Contacts 2200
  • Contact Limiting Short-Time Current 15
  • Insulation Initial Dielectric Between Open Contacts 1200
  • Actuating System DC
  • Insulation Initial Dielectric Between Coil & Contact Class 1500 – 2500
  • Product Weight 85
  • Contact Arrangement 3 Form C (CO)
  • Contact Current Class 10 – 20
  • Contact Current Rating (Max) 15
  • Contact Material AgCdO
  • Contact Number of Poles 3
  • Terminal Type Quick Connect
  • Relay Mounting Type Socket
  • Product Length 38.9
  • Product Width 35.7
  • Width Class (Mechanical) 30 – 40
  • Height Class (Mechanical) 40 – 50
  • Product Height 50
  • Length Class (Mechanical) 35 – 40
  • Operating Temperature Range -45 – 70
  • Environmental Category of Protection RTI
  • Environmental Ambient Temperature Class 50 – 70
  • Environmental Ambient Temperature (Max) 70
  • Packaging Method Tray
9-1415001-1 Power Relays  1
  • Power Relay Type Industrial Panel Plug-In
  • Contact Limiting Breaking Current 12
  • Coil Magnetic System Monostable, DC
  • Coil Power Rating Class 600 – 800
  • Coil Power Rating DC 759
  • Coil Resistance 777
  • Coil Special Features Electrical Indicator
  • Coil Voltage Rating 24
  • Contact Switching Load (Min) 10mA @ 12V
  • Contact Switching Voltage (Max) 400
  • Contact Voltage Rating 240
  • Insulation Initial Dielectric Between Contacts & Coil 1200
  • Insulation Creepage Between Contact & Coil 4
  • Contact Limiting Making Current 24
  • Insulation Initial Dielectric Between Contacts & Coil 2500
  • Insulation Initial Dielectric Between Adjacent Contacts 2500
  • Insulation Creepage Class 3 – 5.5
  • Contact Limiting Short-Time Current 300
  • Insulation Initial Dielectric Between Open Contacts 1200
  • Product Weight 30
  • Insulation Special Features 5000V Initial Surge Withstand Voltage between Contacts & Coil
  • Contact Arrangement 2 Form C (2 CO)
  • Contact Current Class 10 – 20
  • Contact Current Rating (Max) 12
  • Contact Material AgNi90/10
  • Contact Number of Poles 2
  • Terminal Type Plug-In
  • Relay Mounting Type Socket
  • Product Length 28
  • Product Width 22.5
  • Width Class (Mechanical) 20 – 25
  • Insulation Clearance Class 2.5 – 4
  • Dimensions (L x W x H) (Approximate) 28 x 22.5 x 29
  • Insulation Clearance Between Contact & Coil 3
  • Height Class (Mechanical) 25 – 30
  • Product Height 29
  • Length Class (Mechanical) 25 – 30
  • Operating Temperature Range -40 – 70
  • Environmental Category of Protection RTII
  • Environmental Ambient Temperature (Max) 70
  • Packaging Method Carton & Tube
K10P-11D15-24 Power Relays
  • Power Relay Type Industrial Panel Plug-In
  • Contact Limiting Breaking Current 10
  • Coil Magnetic System Monostable, DC
  • Coil Power Rating Class 800 – 1000
  • Coil Power Rating DC 900
  • Coil Resistance 650
  • Coil Special Features UL Coil Insulation Class B
  • Coil Voltage Rating 24
  • Contact Switching Load (Min) 300mA @ 12V
  • Contact Voltage Rating 120
  • Insulation Initial Dielectric Between Contacts & Coil 1500
  • Contact Limiting Continuous Current 10
  • Contact Limiting Making Current 10
  • Insulation Initial Dielectric Between Contacts & Coil 1500
  • Insulation Initial Resistance 1000
  • Insulation Initial Dielectric Between Adjacent Contacts 1500
  • Contact Limiting Short-Time Current 10
  • Insulation Initial Dielectric Between Open Contacts 1000
  • Actuating System DC
  • Insulation Initial Dielectric Between Coil & Contact Class 1000 – 1500
  • Product Weight 51
  • Contact Arrangement 2 Form C (CO)
  • Contact Current Class 10 – 20
  • Contact Current Rating (Max) 15
  • Contact Material AgCdO
  • Contact Number of Poles 2
  • Terminal Type Quick Connect
  • Relay Mounting Type Socket
  • Product Length 28.2
  • Product Width 21.8
  • Width Class (Mechanical) 20 – 25
  • Height Class (Mechanical) 30 – 40
  • Product Height 34.9
  • Length Class (Mechanical) 25 – 30
  • Operating Temperature Range -45 – 70
  • Environmental Category of Protection RTI
  • Environmental Ambient Temperature Class 50 – 70
  • Environmental Ambient Temperature (Max) 70
  • Packaging Method Tray
KHAU-17A11-120 Power Relays
  • Power Relay Type Industrial Panel Plug-In
  • Contact Limiting Breaking Current 2.5
  • Coil Magnetic System Monostable, AC
  • Coil Power Rating AC 1.35
  • Coil Resistance 3900
  • Coil Special Features UL Coil Insulation Class B
  • Coil Voltage Rating 120
  • Contact Switching Load (Min) 100mA @ 12V
  • Contact Voltage Rating 240
  • Insulation Initial Dielectric Between Contacts & Coil 1500
  • Contact Limiting Continuous Current 2.5
  • Contact Limiting Making Current 2.5
  • Insulation Initial Dielectric Between Contacts & Coil 1500
  • Insulation Initial Resistance 100
  • Insulation Initial Dielectric Between Adjacent Contacts 1500
  • Contact Limiting Short-Time Current 2.5
  • Insulation Initial Dielectric Between Open Contacts 1000
  • Actuating System AC
  • Insulation Initial Dielectric Between Coil & Contact Class 1000 – 1500
  • Product Weight 45
  • Contact Arrangement 4 Form C (CO)
  • Contact Current Class 2 – 5
  • Contact Current Rating (Max) 2.5
  • Contact Material Ag
  • Contact Number of Poles 4
  • Terminal Type Plug-In
  • Relay Mounting Type Socket
  • Product Length 28.2
  • Product Width 21.8
  • Width Class (Mechanical) 20 – 25
  • Height Class (Mechanical) 30 – 40
  • Product Height 32.5
  • Length Class (Mechanical) 25 – 30
  • Operating Temperature Range -45 – 70
  • Environmental Category of Protection RTI
  • Environmental Ambient Temperature Class 50 – 70
  • Environmental Ambient Temperature (Max) 70
  • Packaging Method Tray
KUMP-11A18-120 Power Relays
  • Power Relay Type Industrial Panel Plug-In
  • Contact Limiting Breaking Current 15
  • Coil Magnetic System Monostable, AC
  • Coil Power Rating AC 2.9
  • Coil Resistance 1700
  • Coil Special Features UL Coil Insulation Class B
  • Coil Voltage Rating 120
  • Contact Switching Load (Min) 300mA @ 12V
  • Contact Voltage Rating 277
  • Insulation Initial Dielectric Between Contacts & Coil 2200
  • Contact Limiting Continuous Current 15
  • Contact Limiting Making Current 15
  • Insulation Initial Dielectric Between Contacts & Coil 2200
  • Insulation Initial Resistance 100
  • Insulation Initial Dielectric Between Adjacent Contacts 2200
  • Contact Limiting Short-Time Current 15
  • Insulation Initial Dielectric Between Open Contacts 1200
  • Actuating System AC
  • Insulation Initial Dielectric Between Coil & Contact Class 1500 – 2500
  • Product Weight 85
  • Contact Arrangement 2 Form C (CO)
  • Contact Current Class 10 – 20
  • Contact Current Rating (Max) 15
  • Contact Material AgCdO
  • Contact Number of Poles 2
  • Terminal Type Quick Connect
  • Relay Mounting Type Socket
  • Product Length 38.9
  • Product Width 35.7
  • Width Class (Mechanical) 30 – 40
  • Height Class (Mechanical) 40 – 50
  • Product Height 50
  • Length Class (Mechanical) 35 – 40
  • Operating Temperature Range -45 – 55
  • Environmental Category of Protection RTI
  • Environmental Ambient Temperature Class 50 – 70
  • Environmental Ambient Temperature (Max) 55
  • Packaging Method Tray
W67-X2Q12-15 Circuit Breakers
  • Actuator Type Toggle
  • Circuit Breaker Type Magnetic
  • Illuminated No
  • Toggle Color White
  • Product Type Circuit Breaker
  • Illumination Type No Light
  • Circuit Function Series Trip
  • Earthing Switch Without
  • Voltage Rating AC 415/240
  • Current Rating 15
  • Interrupt Capacity 5000A @ 277VAC
  • Pole Configuration 1
  • Trip Time at 200% 2.2 – 20
  • Termination Type 6.35 [.25] Straight Quick Connect Tab
  • Mounting Type Panel Mount
  • Mounting Options 6-32 Mounting Threads
  • Series/Mounting Option W6 (6-32 Mounting Threads)
  • Circuit Breaker Size 50.8
  • Stamped Marking Type International I/O
PT570615 Power Relays  1
  • Power Relay Type Industrial Panel Plug-In
  • Contact Limiting Breaking Current 6
  • Coil Magnetic System Monostable, AC
  • Coil Power Rating AC .86
  • Coil Resistance 4845
  • Coil Special Features UL Coil Insulation Class F
  • Coil Voltage Rating 115
  • Contact Switching Load (Min) 10mA @ 12V
  • Contact Switching Voltage (Max) 240
  • Contact Voltage Rating 240
  • Insulation Initial Dielectric Between Contacts & Coil 1200
  • Insulation Creepage Between Contact & Coil 4
  • Contact Limiting Making Current 12
  • Insulation Initial Dielectric Between Contacts & Coil 2000
  • Insulation Initial Dielectric Between Adjacent Contacts 2500
  • Insulation Creepage Class 3 – 5.5
  • Contact Limiting Short-Time Current 300
  • Insulation Initial Dielectric Between Open Contacts 1200
  • Product Weight 30
  • Insulation Special Features 5000V Initial Surge Withstand Voltage between Contacts & Coil
  • Contact Arrangement 4 Form C (4 CO)
  • Contact Current Class 5 – 10
  • Contact Current Rating (Max) 6
  • Contact Material AgNi90/10
  • Contact Number of Poles 4
  • Terminal Type Plug-In
  • Relay Mounting Type Socket
  • Product Length 28
  • Product Width 22.5
  • Width Class (Mechanical) 20 – 25
  • Insulation Clearance Class 2.5 – 4
  • Dimensions (L x W x H) (Approximate) 28 x 22.5 x 29
  • Insulation Clearance Between Contact & Coil 3
  • Height Class (Mechanical) 25 – 30
  • Product Height 29
  • Length Class (Mechanical) 25 – 30
  • Operating Temperature Range -40 – 70
  • Environmental Category of Protection RTII
  • Environmental Ambient Temperature (Max) 70
  • Packaging Method Carton & Tube