53137-5 Rotary Switches
  • Illuminated No
  • Actuator Style Screwdriver Slot
  • Switch Style Preprogrammed
  • Switch Type DIP
  • Sealed Yes
  • Code Type Hexadecimal with Complement
  • Product Type Switch
  • Removable Tape Seal Without
  • Number of Positions 16
  • Number of Switches 16
  • Voltage Rating 50
  • Contact Current Rating 1
  • Contact Mating Area Plating Material Gold
  • Contact Base Material Copper Alloy
  • Mounting Type Through Hole
  • Mounting Angle Vertical
  • Housing Material Polyester GF
  • Centerline 2.54
  • Oil-Tight No
  • Stamping Legend I
  • UL Flammability Rating UL 94V-0
  • Comment All switches marked with epoxy ink unless otherwise noted.
53919-2 Rotary Switches
  • Illuminated No
  • Actuator Style Screwdriver Slot
  • Switch Style Preprogrammed
  • Switch Type DIP
  • Sealed Yes
  • Code Type BCD with Complement
  • Product Type Switch
  • Removable Tape Seal Without
  • Number of Positions 10
  • Number of Switches 10
  • Voltage Rating 50
  • Contact Current Rating 1
  • Contact Mating Area Plating Material Gold
  • Contact Base Material Copper Alloy
  • Mounting Type Through Hole
  • Mounting Angle Vertical
  • Housing Material Polyester GF
  • Centerline 2.54
  • Oil-Tight No
  • Stamping Legend III
  • UL Flammability Rating UL 94V-0
  • Comment All switches marked with epoxy ink unless otherwise noted.
54778-1 Rotary Switches
  • Illuminated No
  • Actuator Style Screwdriver Slot
  • Switch Style Preprogrammed
  • Switch Type DIP
  • Sealed Yes
  • Code Type BCD with Complement
  • Product Type Switch
  • Removable Tape Seal With
  • Number of Positions 10
  • Number of Switches 10
  • Voltage Rating 50
  • Contact Current Rating 1
  • Contact Mating Area Plating Material Gold
  • Contact Base Material Copper Alloy
  • Mounting Type Through Hole
  • Mounting Angle Vertical
  • Housing Material Polyester GF
  • Centerline 2.54
  • Oil-Tight No
  • Stamping Legend III
  • UL Flammability Rating UL 94V-0
  • Comment All switches marked with epoxy ink unless otherwise noted.
54792-2 Rotary Switches
  • Illuminated No
  • Actuator Style Screwdriver Slot
  • Switch Style Preprogrammed
  • Switch Type DIP
  • Sealed Yes
  • Code Type Hexadecimal with Complement
  • Product Type Switch
  • Removable Tape Seal With
  • Number of Positions 16
  • Number of Switches 16
  • Voltage Rating 50
  • Contact Current Rating 1
  • Contact Mating Area Plating Material Gold
  • Contact Base Material Copper Alloy
  • Mounting Type Through Hole
  • Mounting Angle Vertical
  • Housing Material Polyester GF
  • Centerline 2.54
  • Oil-Tight No
  • Stamping Legend II
  • UL Flammability Rating UL 94V-0
  • Comment All switches marked with epoxy ink unless otherwise noted.
54359-1 Rotary Switches
  • Illuminated No
  • Actuator Style Extended Shaft
  • Switch Style Preprogrammed
  • Switch Type DIP
  • Sealed No
  • Code Type Hexadecimal with Complement
  • Product Type Switch
  • Removable Tape Seal Without
  • Number of Positions 16
  • Number of Switches 16
  • Voltage Rating 50
  • Contact Current Rating 1
  • Contact Mating Area Plating Material Gold
  • Contact Base Material Copper Alloy
  • Mounting Type Through Hole
  • Mounting Angle Vertical
  • Housing Material Polyester GF
  • Centerline 2.54
  • Oil-Tight No
  • Stamping Legend None
  • UL Flammability Rating UL 94V-0
  • Packaging Method Tube
54792-1 Rotary Switches
  • Illuminated No
  • Actuator Style Screwdriver Slot
  • Switch Style Preprogrammed
  • Switch Type DIP
  • Sealed Yes
  • Code Type Hexadecimal with Complement
  • Product Type Switch
  • Removable Tape Seal With
  • Number of Positions 16
  • Number of Switches 16
  • Voltage Rating 50
  • Contact Current Rating 1
  • Contact Mating Area Plating Material Gold
  • Contact Base Material Copper Alloy
  • Mounting Type Through Hole
  • Mounting Angle Vertical
  • Housing Material Polyester GF
  • Centerline 2.54
  • Oil-Tight No
  • Stamping Legend I
  • UL Flammability Rating UL 94V-0
  • Packaging Method Tube
  • Comment All switches marked with epoxy ink unless otherwise noted.
8136-475G8 DIP & SIP Switches
  • Product Type Jumper Plug Assembly
  • Voltage Rating 500
  • Centerline 2.54
  • Operating Temperature Range -65 – 125
  • Comment 2x10