4-1571999-5 DIP & SIP Switches
  • Product Type Switch
  • Sealed No
  • Switch Type DIP
  • Actuator Style Piano (Side Actuated)
  • Number of Switches 4
  • Configuration (Pole-Throw) Single Pole - Single Throw
  • Number of Positions 4
  • Voltage Rating 5
  • Actuator Color White
  • Contact Mating Area Plating Material Gold
  • Auto-Insertable Yes
  • Contact Current Rating 1
  • Contact Base Material Copper Alloy
  • Solder Tail Contact Plating Gold over Nickel
  • Termination Post Length 4
  • Termination Style Outside L
  • Mounting Type Surface Mount
  • Mounting Angle Vertical
  • Housing Color Black
  • Housing Material Polyphenylene Sulfide (PPS)
  • Centerline 2.54
  • On Position Lever Up
  • Length 12.14
  • Height 6
  • Operating Temperature Range -30 – 85
  • UL Flammability Rating UL 94V-0
  • Packaging Quantity 35
  • Packaging Method Box & Tube
5-1571999-6 DIP & SIP Switches
  • Product Type Switch
  • Sealed No
  • Switch Type DIP
  • Actuator Style Piano (Side Actuated)
  • Number of Switches 8
  • Configuration (Pole-Throw) Single Pole - Single Throw
  • Number of Positions 8
  • Voltage Rating 5
  • Actuator Color White
  • Contact Mating Area Plating Material Gold
  • Auto-Insertable Yes
  • Contact Current Rating 1
  • Contact Base Material Copper Alloy
  • Solder Tail Contact Plating Gold over Nickel
  • Termination Post Length 4
  • Mounting Type Through Hole
  • Mounting Angle Vertical
  • Housing Color Black
  • Housing Material Polyphenylene Sulfide (PPS)
  • Centerline 2.54
  • On Position Lever Up
  • Length 22.3
  • Height 6
  • Operating Temperature Range -30 – 85
  • UL Flammability Rating UL 94V-0
  • Packaging Quantity 20
  • Packaging Method Box & Tube
1-1571999-9 DIP & SIP Switches
  • Product Type Switch
  • Sealed No
  • Switch Type DIP
  • Actuator Style Piano (Side Actuated)
  • Number of Switches 6
  • Configuration (Pole-Throw) Single Pole - Single Throw
  • Number of Positions 6
  • Voltage Rating 5
  • Actuator Color White
  • Contact Mating Area Plating Material Gold
  • Auto-Insertable Yes
  • Contact Current Rating 1
  • Contact Base Material Copper Alloy
  • Solder Tail Contact Plating Gold over Nickel
  • Termination Post Length 4
  • Termination Style Outside L
  • Mounting Type Surface Mount
  • Mounting Angle Vertical
  • Housing Color Black
  • Housing Material Polyphenylene Sulfide (PPS)
  • Centerline 2.54
  • On Position Lever Down
  • Length 17.22
  • Height 6
  • Operating Temperature Range -30 – 85
  • UL Flammability Rating UL 94V-0
  • Packaging Quantity 500
  • Packaging Method Tape & Reel
4-1571999-4 DIP & SIP Switches
  • Product Type Switch
  • Sealed No
  • Switch Type DIP
  • Actuator Style Piano (Side Actuated)
  • Number of Switches 4
  • Configuration (Pole-Throw) Single Pole - Single Throw
  • Number of Positions 4
  • Voltage Rating 5
  • Actuator Color White
  • Contact Mating Area Plating Material Gold
  • Auto-Insertable Yes
  • Contact Current Rating 1
  • Contact Base Material Copper Alloy
  • Solder Tail Contact Plating Gold over Nickel
  • Termination Post Length 4
  • Mounting Type Through Hole
  • Mounting Angle Vertical
  • Housing Color Black
  • Housing Material Polyphenylene Sulfide (PPS)
  • Centerline 2.54
  • On Position Lever Up
  • Length 12.14
  • Height 6
  • Operating Temperature Range -30 – 85
  • UL Flammability Rating UL 94V-0
  • Packaging Quantity 35
  • Packaging Method Box & Tube