205689-2 Rectangular Power Connectors
  • Product Type Housing
  • Housing Type Plug
  • Connector System Cable-to-Panel
  • Sealable No
  • Contact Type Pin
  • Number of Positions 28
  • Number of Rows 4
  • Row-to-Row Spacing 6.35
  • Panel Mount Feature Type Screw Mount
  • Panel Mount Feature With
  • Connector Mounting Type Panel
  • Centerline (Pitch) 6.35
  • UL Flammability Rating UL 94V-0
  • Housing Color Black
  • Housing Material Phenolic GF
  • Width 28.19
  • Length 33.15
  • Height 65.91
  • Operating Temperature Range -55 – 150
  • Packaging Method Box & Carton
  • Packaging Quantity 88
  • For Use With Standard 75 Position Hardware
205690-2 Rectangular Power Connectors
  • Product Type Housing
  • Housing Type Receptacle
  • Connector System Cable-to-Panel
  • Sealable No
  • Contact Type Socket
  • Number of Positions 28
  • Number of Rows 4
  • Row-to-Row Spacing 6.35
  • Panel Mount Feature Type Screw Mount
  • Panel Mount Feature With
  • Connector Mounting Type Panel
  • Centerline (Pitch) 6.35
  • UL Flammability Rating UL 94V-0
  • Housing Color Black
  • Housing Material Phenolic GF
  • Width 28.19
  • Length 28.45
  • Height 65.91
  • Operating Temperature Range -55 – 150
  • Packaging Method Package
  • Packaging Quantity 1
  • For Use With Standard 75 Position Hardware