1903683-1 Rectangular Power Connectors  1
  • Product Type Housing
  • Housing Type Plug
  • Connector System Wire-to-Wire
  • Sealable No
  • Connector & Contact Terminates To Wire & Cable
  • Contact Type Socket
  • Number of Positions 1
  • Number of Rows 1
  • Keying A
  • Operating Voltage 600
  • Operating Voltage 600
  • Contact Base Material Copper Alloy
  • Contact Retention Without
  • Contact Layout Inline
  • Termination Method to Wire & Cable Crimp
  • PCB Mount Retention Without
  • Panel Mount Feature Without
  • Mating Alignment With
  • Mating Alignment Type Keyed
  • Connector Mounting Type Panel
  • Strain Relief Without
  • Mating Retention With
  • Mating Retention Type Latch
  • UL Flammability Rating UL 94V-0
  • Housing Color Natural
  • Housing Material Nylon 66
  • Length 9.1
  • Height 13.5
  • Operating Temperature Range -30 – 105
  • Circuit Application Power & Signal
  • Glow Wire Rating Standard Part - Not Glow Wire
  • Packaging Method Bag
  • Packaging Quantity 500
  • For Use With Cap Housing : 1903684-1