926446-2 Rectangular Connector Housings  1
  • Connector System Wire-to-Wire
  • Row-to-Row Spacing 7.5
  • Connector Style Receptacle
  • Sealable No
  • Connector & Contact Terminates To Wire & Cable
  • Connector Type Housing
  • Glow Wire Rating Standard Part - Not Glow Wire
  • Product Type Connector
  • Number of Positions 8
  • Number of Rows 2
  • Preloaded No
  • Operating Voltage 600
  • Operating Voltage 600
  • Contact Type Socket
  • Shunts/Shorting Bars Without
  • Contact Layout Matrix
  • Multiple Contact Types Without
  • Panel Mount Without
  • Panel Mount Feature Without
  • Connector Mounting Type Cable Mount (Free-Hanging)
  • Contact Retention Without
  • Centerline (Pitch) 7.5
  • Housing Material PA 6.6
  • Housing Color Black
  • Width 25.1
  • Height 28
  • Length 38.5
  • Operating Temperature Range -55 – 105
  • Halogen Free Yes
  • Circuit Application Power
  • Assembly Integration Feature Without
  • For Use With Plug Housing
  • Circuit Identification Feature Without
  • VDE Tested No
  • UL File Number E28476
  • CSA Rating Certified
  • UL Flammability Rating UL 94V-2
  • UL Rating Recognized
  • Agency/Standard CSA
  • CSA Certified Yes
  • Packaging Quantity 1200
  • Packaging Method Package
926448-2 Rectangular Connector Housings  1
  • Connector System Wire-to-Wire
  • Row-to-Row Spacing 7.5
  • Connector Style Receptacle
  • Sealable No
  • Connector & Contact Terminates To Wire & Cable
  • Connector Type Housing
  • Glow Wire Rating Standard Part - Not Glow Wire
  • Product Type Connector
  • Number of Positions 12
  • Number of Rows 2
  • Preloaded No
  • Operating Voltage 250
  • Contact Type Socket
  • Shunts/Shorting Bars Without
  • Contact Layout Matrix
  • Multiple Contact Types Without
  • Panel Mount Without
  • Panel Mount Feature Without
  • Connector Mounting Type Cable Mount (Free-Hanging)
  • Contact Retention Without
  • Centerline (Pitch) 7.5
  • Housing Material PA 6.6
  • Housing Color Black
  • Width 25.1
  • Height 30
  • Length 46.75
  • Operating Temperature Range -55 – 105
  • Halogen Free Yes
  • Circuit Application Power
  • Assembly Integration Feature Without
  • For Use With Plug Housing
  • Circuit Identification Feature Without
  • VDE Tested Yes
  • UL File Number E28476
  • CSA Rating Certified
  • CSA File Number LR16455
  • UL Flammability Rating UL 94V-2
  • UL Rating Recognized
  • Agency/Standard CSA
  • CSA Certified Yes
  • Packaging Quantity 800
  • Packaging Method Carton
927109-1 Rectangular Connector Housings  1
  • Connector System Wire-to-Wire
  • Row-to-Row Spacing 6.2
  • Connector Style Plug
  • Sealable No
  • Connector & Contact Terminates To Wire & Cable
  • Connector Type Housing
  • Glow Wire Rating Standard Part - Not Glow Wire
  • Product Type Connector
  • Number of Positions 3
  • Number of Rows 2
  • Preloaded No
  • Operating Voltage 250
  • Contact Type Pin
  • Shunts/Shorting Bars Without
  • Contact Layout Matrix
  • Multiple Contact Types Without
  • Panel Mount Without
  • Panel Mount Feature Without
  • Connector Mounting Type Cable Mount (Free-Hanging)
  • Contact Retention Without
  • Centerline (Pitch) 6.2
  • Housing Material Nylon
  • Housing Color Natural
  • Width 24
  • Height 41.9
  • Length 24
  • Operating Temperature Range -55 – 105
  • Halogen Free Yes
  • Circuit Application Power
  • Assembly Integration Feature Without
  • For Use With Plug Housing
  • Circuit Identification Feature Without
  • VDE Tested Yes
  • UL File Number E28476
  • CSA Rating Certified
  • CSA File Number LR16455
  • UL Flammability Rating UL 94V-2
  • UL Rating Recognized
  • Agency/Standard CSA
  • CSA Certified Yes
  • Packaging Quantity 1500
  • Packaging Method Carton