- AMP CBO
- AMP CR
- AMP GPR
- AMP LATTICE
- AMP M Series
- AMP Metrimate
- AMP Miniature Rectangular
- AMP Power Series - 120
- AMP Power Series - 175
- AMP Power Series - 50
- AMP Quadrax
- AMP Signal Double Lock
- AMP-DUAC
- Commercial MATE-N-LOK
- DEUTSCH FXP
- DEUTSCH NGC
- DUAC PL Connectors
- Dynamic Multiple Enclosure Series
- ELCON Drawer
- GRACE INERTIA 2.5
- GRACE INERTIA 3.3
- GRACE INERTIA 6.2
- GRACE INERTIA 9.0
- HDC HMN
- HDC IP68 EMC
- Micro Motor
- Mini-Universal MATE-N-LOK
- MotorMan
- NECTOR M Series
- Power Double Lock
- Power Triple Lock
- Power Versa-Lock 5.0
- SL-156
- Universal MATE-N-LOK
- AMP
- CHAMP
- DEUTSCH
- Dynamic Series
- ELCON
- ENTRELEC
- HDC
- LATTICE PRODUCTS
- LGH
- MATE-N-LOK
- METRIMATE
- MULTI-BEAM
- NECTOR
- Power Versa-Lock
- RAYCHEM
- VAL-U-LOK
- Airport Lighting
- Architectural Lighting
- Area & Object Lighting
- Automated Test Equipment
- Automation & Control
- Back-up Power Supplies
- Building Façade Lighting
- Business Equipment
- Commercial Aerospace
- Consumer Electronics
- Data Center
- Electric Power Distribution
- Horticultural Lighting
- Household Appliances
- Industrial Applications
- Industrial Communications
- Industrial Controls
- Industrial Lighting
- Industrial Machinery
- LED Street Lighting
- Lighting Applications
- Low-temperature Applications
- Major Appliances
- Motor Controls
- Outdoor Architectural Lighting
- Outdoor LED Lighting
- Outdoor Lighting
- Parking Lot Lighting
- Personal Computers
- Portable Lighting
- Printers
- Public Areas Lighting
- Radio Systems
- Rail Transportation
- Railway Applications
- Railway Rolling Stock
- Railway Stations Lighting
- Refrigeration Lighting
- Renewable Energy
- Retail Applications
- Roadway Lighting
- Robotics
- Signage Lighting
- Small Appliances/Housewares
- Stadium Lighting
- Test & Measurement Equipment
- Testing Applications
- Touch Screens
- Tram Lines Lighting
- Truck Wheels
- Tunnel Lighting
- Wind Turbine Pitch Systems

PRODUCT
- Locking Plate, POWER TRIPLE LOCK, TPA CAT-P87074-T669
- Connector & Contact Retention Accessory Type TPA (Terminal Position Assurance)
- Number of Positions 2
- Operating Voltage 600
- Operating Voltage 600
- Primary Product Color Black
- Primary Product Material Glass-Filled Nylon
- Operating Temperature Range -55 – 150
- Halogen Free Yes
- Glow Wire Rating High Temperature Part - Not Glow Wire
- UL Flammability Rating UL 94V-0
- Packaging Method Bag
- Packaging Quantity 800

PRODUCT
- Power Double Lock TPA CAT-P87024-T669
- Connector & Contact Retention Accessory Type Double Lock Plate
- Number of Positions 2
- Primary Product Color Natural
- Primary Product Material Glass-Filled Nylon 66
- Product Height 4.46
- Product Length 12.1
- Operating Temperature Range -30 – 105
- Glow Wire Rating Standard Part - Not Glow Wire
- UL Flammability Rating UL 94V-0
- Packaging Method Bag/Box
- Packaging Quantity 200
- Rectangular Connector Accessories Comment Quantity required based on connector being used.

PRODUCT
- Reducing Bushing: 16-0 AWG CAT-R2456-AM71
- Connector Mounting Accessory Type Wire Reducer Bushing
- Operating Voltage 600
- Operating Voltage 600
- Primary Product Material Copper
- Plating Thickness (Min) 1.27
- Primary Product Plating Material Silver
- Wire Size 3.085 – 14
- Wire Size 0 – 2
- Product Height 5.4
- Product Length 11
- Product Width 5.4
- Wire Size 6088 – 27629
- Approved Standards UL E28476
- Agency/Standard UL
- UL Flammability Rating UL 94V-0
- UL Rating Recognized
- Packaging Method Bag
- Packaging Quantity 1

PRODUCT
- SCREEN CLAMP 2120338-3
- Protection & Strain Relief Accessory Type Strain Relief

PRODUCT
- H10BN-T3 T2070104001-000

PRODUCT
- SERIES"M" JACKSCREW FEMALE ASS 200870-1
- Number of Positions 6
- Primary Product Material Stainless Steel
- Thread Lead Type Double
- Screw & Hole Thread Size 6-32 [M3.5 x .6]
- Mounting Hardware Jackscrew Pin and Jackscrew Tip Female
- Strain Relief Without
- Hardware Type Jackscrew Kit
- Jackscrew Type Turnable
- Jackscrew Style Female
- Primary Product Plating Finish Clear Chromate
- Product Height 7.92
- Product Length 27.89
- Product Width 7.92
- Operating Temperature Range -55 – 150
- Packaging Method Bag
- Packaging Quantity 100
- Rectangular Connector Accessories Comment Two required.

PRODUCT
- SER. "M" JACKSCREW MALE ASSEM. 200868-1
- Number of Positions 6
- Primary Product Material Stainless Steel
- Thread Lead Type Double
- Screw & Hole Thread Size 6-32 UNC-2A
- Mounting Hardware Jackscrew Pin and Jackscrew Tip Male
- Strain Relief Without
- Hardware Type Jackscrew Kit
- Jackscrew Type Turnable
- Jackscrew Style Male
- Primary Product Plating Finish Clear Chromate
- Product Height 7.92
- Product Length 27.89
- Product Width 7.92
- Operating Temperature Range -55 – 150
- Packaging Method Bag
- Packaging Quantity 100
- Rectangular Connector Accessories Comment Two required.

PRODUCT
- DLX-20-M T3609200102-000
- Protection & Strain Relief Accessory Type Cable Gland
- Sealable Yes

PRODUCT
- PIN HOOD 202119-2
- Number of Positions 104
- Primary Product Material Carbon Steel
- Pin Hood Type External Closed End
- Strain Relief Without
- Hardware Type Pin Hood
- Product Height 18.24
- Product Length 78.74
- Product Width 35.56
- Operating Temperature Range -55 – 150
- Packaging Method Bag
- Packaging Quantity 100

PRODUCT
- 26 PL. STRAIN REL. CLAMP 201845-2
- Number of Positions 26
- Strain Relief Type Shield & Cable Clamp
- Cable Exit Angle 180°
- Primary Product Material Carbon Steel
- Primary Product Plating Material Nickel
- Screw & Hole Thread Size 4-40
- Mounting Hardware U Bolt, Wire Guide, Protection Sleeve and Nut
- Strain Relief With
- Hardware Type Strain Relief Clamp
- Product Height 41.28
- Product Length 69.44
- Product Width 19.05
- Operating Temperature Range -55 – 150
- Packaging Method Bag
- Packaging Quantity 1
- Rectangular Connector Accessories Comment Hardware supplied unassembled.

PRODUCT
- SERIES"M" JACKSCREW SOCKET ASS 201089-4
- Number of Positions 6
- Primary Product Material Stainless Steel
- Thread Lead Type Single
- Screw & Hole Thread Size 6-32 [M3.5 x .6]
- Mounting Hardware Nuts and Lockwashers
- Strain Relief Without
- Hardware Type Jackscrew Kit
- Jackscrew Type Fixed
- Jackscrew Style Female
- Product Height 5.72
- Product Length 21.26
- Product Width 5.72
- Operating Temperature Range -55 – 150
- Packaging Method Bag
- Packaging Quantity 100
- Rectangular Connector Accessories Comment Two required.

PRODUCT
- METRIMATE,STR REL KIT,36P 207604-1
- Protection & Strain Relief Accessory Type Strain Relief Kit
- Sealable No
- Number of Positions 36
- Primary Product Material Nylon
- Primary Product Color Black
- Operating Temperature Range -55 – 130
- Agency/Standard CSA
- Packaging Method Bag
- Packaging Quantity 1

PRODUCT
- H6BN-T2 T2070064001-000

PRODUCT
- METRIMATE,STR REL KIT,9P 207601-1
- Protection & Strain Relief Accessory Type Strain Relief Kit
- Sealable No
- Number of Positions 9
- Primary Product Material Nylon
- Primary Product Color Black
- Operating Temperature Range -55 – 130
- Agency/Standard CSA
- Packaging Method Bag
- Packaging Quantity 1

PRODUCT
- 06P STR/REL HSG HNGD 350373-1
- Protection & Strain Relief Accessory Type Strain Relief
- Sealable No
- Number of Positions 6
- Primary Product Material Nylon
- Primary Product Color Black
- Operating Temperature Range -55 – 85
- Packaging Method Bag
- Packaging Quantity 100
- Rectangular Connector Accessories Comment One piece - Clam Shell.

PRODUCT
- PNL MT ADAPTER,FEMALE,POWER LK 53886-1
- Connector Mounting Accessory Type Panel Mount Adapter
- Primary Product Color Blue
- Primary Product Material Polycarbonate
- Product Height 15.24
- Product Length 27.43
- Product Width 15.24
- Operating Temperature Range -55 – 85
- UL Flammability Rating UL 94V-2
- Packaging Method Box
- Packaging Quantity 250

PRODUCT
- SERIES "M" GUIDE SOCKET 200390-9
- Number of Positions 6
- Primary Product Material Stainless Steel
- Guide Pin/Socket Type Center
- Screw & Hole Thread Size 4-40
- Mounting Hardware Nuts and Lockwashers
- Strain Relief Without
- Hardware Type Guide Socket Kit
- Product Height 5.72
- Product Length 19.81
- Product Width 5.72
- Operating Temperature Range -55 – 150
- Packaging Method Bag
- Packaging Quantity 100

PRODUCT
- H16BN-T4 T2070164001-000

PRODUCT
- DLX-29-MS T3609290101-000
- Protection & Strain Relief Accessory Type Cable Gland
- Sealable Yes

PRODUCT
- METRIMATE,STR REL KIT,12P 207602-1
- Protection & Strain Relief Accessory Type Strain Relief Kit
- Sealable No
- Number of Positions 12
- Primary Product Material Nylon
- Primary Product Color Black
- Operating Temperature Range -55 – 130
- Agency/Standard CSA
- Packaging Method Bag
- Packaging Quantity 1