214A011-3-0 D-Sub Connector Boots
  • Molded Part Type D Subminiature Boot
  • Adhesive Description Adhesive Purchased Separately
  • Product Type Molded Boot
  • Number of Positions 0
  • Material Code 3
  • Boot Angle Straight
  • Adhesive Pre-Coating Without
  • Material Semi rigid Modified Polyolefin
  • Material Systems Code 10
  • Contact Current Rating (Max) 0
  • Centerline (Pitch) 0
  • Connector Width 10.7
  • Operating Temperature Range -55 – 135
  • Adhesive Options S1006 Separate Adhesive
  • Adhesive Code S1125
234A011-3-0 D-Sub Connector Boots
MODUK DEF STAN 59-97
  • Molded Part Type D Subminiature Boot
  • Adhesive Description Adhesive Purchased Separately
  • Product Type Molded Boot
  • Number of Positions 0
  • Material Code 3
  • Boot Angle 90°
  • Adhesive Pre-Coating Without
  • Material Semi rigid Modified Polyolefin
  • Material Systems Code 10
  • Contact Current Rating (Max) 0
  • Centerline (Pitch) 0
  • Connector Width 10.7
  • Operating Temperature Range -55 – 135
  • Adhesive Options S1006 Separate Adhesive
  • Comment Contact Raychem for additional adhesive and/or cut off boot length information
  • Adhesive Code S1125
214A021-3-0 D-Sub Connector Boots
MODUK DEF STAN 59-97
  • Molded Part Type D Subminiature Boot
  • Adhesive Description Adhesive Purchased Separately
  • Product Type Molded Boot
  • Number of Positions 0
  • Material Code 3
  • Boot Angle Straight
  • Adhesive Pre-Coating Without
  • Material Semi rigid Modified Polyolefin
  • Material Systems Code 10
  • Contact Current Rating (Max) 0
  • Centerline (Pitch) 0
  • Connector Width 10.7
  • Connector Length 28
  • Operating Temperature Range -55 – 135
  • Adhesive Options S1006 Separate Adhesive
  • Comment Contact Raychem for additional adhesive and/or cut off boot length information
  • Adhesive Code S1125
214A032-3-0 D-Sub Connector Boots
MODUK DEF STAN 59-97
  • Molded Part Type D Subminiature Boot
  • Adhesive Description Adhesive Purchased Separately
  • Product Type Molded Boot
  • Number of Positions 0
  • Material Code 3
  • Boot Angle Straight
  • Adhesive Pre-Coating Without
  • Material Semi rigid Modified Polyolefin
  • Material Systems Code 10
  • Contact Current Rating (Max) 0
  • Centerline (Pitch) 0
  • Connector Width 10.7
  • Operating Temperature Range -55 – 135
  • Adhesive Options S1006 Separate Adhesive
  • Comment Contact Raychem for additional adhesive and/or cut off boot length information
  • Adhesive Code S1125
214A032-25-0 D-Sub Connector Boots
DIN VG 95343-6 DIN VG 95343-7 DIN VG 95343-8 Beiblatt 1 DIN VG 95343-9 MODUK DEF STAN 59-97
  • Molded Part Type D Subminiature Boot
  • Adhesive Description Adhesive Purchased Separately
  • Product Type Molded Boot
  • Number of Positions 0
  • Material Code 25
  • Boot Angle Straight
  • Adhesive Pre-Coating Without
  • Material Fluid Resistant Modified Elastomer
  • Material Systems Code 25
  • Contact Current Rating (Max) 0
  • Centerline (Pitch) 0
  • Connector Width 10.7
  • Operating Temperature Range -75 – 150
  • Adhesive Options S1048 Separate Adhesive
  • Comment Contact Raychem for additional adhesive and/or cut off boot length information
  • Adhesive Code S1125
214A011-25-0 D-Sub Connector Boots
  • Molded Part Type D Subminiature Boot
  • Adhesive Description Adhesive Purchased Separately
  • Product Type Molded Boot
  • Number of Positions 0
  • Material Code 25
  • Boot Angle Straight
  • Adhesive Pre-Coating Without
  • Material Fluid Resistant Modified Elastomer
  • Material Systems Code 25
  • Contact Current Rating (Max) 0
  • Centerline (Pitch) 0
  • Connector Width 10.7
  • Operating Temperature Range -75 – 150
  • Adhesive Options S1048 Separate Adhesive
  • Adhesive Code S1125
234A111-3-0 D-Sub Connector Boots
MODUK DEF STAN 59-97
  • Molded Part Type D Subminiature Boot
  • Adhesive Description Adhesive Purchased Separately
  • Product Type Molded Boot
  • Number of Positions 0
  • Material Code 3
  • Boot Angle 90°
  • Adhesive Pre-Coating Without
  • Material Semi rigid Modified Polyolefin
  • Material Systems Code 10
  • Contact Current Rating (Max) 0
  • Centerline (Pitch) 0
  • Connector Width 10.7
  • Operating Temperature Range -55 – 135
  • Adhesive Options S1006 Separate Adhesive
  • Comment Contact Raychem for additional adhesive and/or cut off boot length information
  • Adhesive Code S1125
234A142-25-0 D-Sub Connector Boots
DIN VG 95343-6 DIN VG 95343-7 DIN VG 95343-8 Beiblatt 1 DIN VG 95343-9 MODUK DEF STAN 59-97
  • Molded Part Type D Subminiature Boot
  • Adhesive Description Adhesive Purchased Separately
  • Product Type Molded Boot
  • Number of Positions 0
  • Material Code 25
  • Boot Angle 90°
  • Adhesive Pre-Coating Without
  • Material Fluid Resistant Modified Elastomer
  • Material Systems Code 25
  • Contact Current Rating (Max) 0
  • Centerline (Pitch) 0
  • Connector Width 10.7
  • Operating Temperature Range -75 – 150
  • Adhesive Options S1030 Separate Adhesive
  • Comment Contact Raychem for additional adhesive and/or cut off boot length information
  • Adhesive Code S1125
234A032-3/86-0 D-Sub Connector Boots
MODUK DEF STAN 59-97
  • Molded Part Type D Subminiature Boot
  • Adhesive Description High Performance Pre-Coat Adhesive
  • Product Type Molded Boot
  • Number of Positions 0
  • Material Code 3
  • Boot Angle 90°
  • Adhesive Pre-Coating With
  • Material Semi rigid Modified Polyolefin
  • Material Systems Code 10
  • Contact Current Rating (Max) 0
  • Centerline (Pitch) 0
  • Connector Width 10.7
  • Operating Temperature Range -55 – 135
  • Adhesive Options /86 Precoat
  • Adhesive Code 86
234A032-25-0 D-Sub Connector Boots
DIN VG 95343-6 DIN VG 95343-7 DIN VG 95343-8 Beiblatt 1 DIN VG 95343-9 MODUK DEF STAN 59-97
  • Molded Part Type D Subminiature Boot
  • Adhesive Description Adhesive Purchased Separately
  • Product Type Molded Boot
  • Number of Positions 0
  • Material Code 25
  • Boot Angle 90°
  • Adhesive Pre-Coating Without
  • Material Fluid Resistant Modified Elastomer
  • Material Systems Code 25
  • Contact Current Rating (Max) 0
  • Centerline (Pitch) 0
  • Connector Width 10.7
  • Operating Temperature Range -75 – 150
  • Adhesive Options S1030 Separate Adhesive
  • Comment Contact Raychem for additional adhesive and/or cut off boot length information
  • Adhesive Code S1048
214A321-25-0 D-Sub Connector Boots
DIN VG 95343-6 DIN VG 95343-7 DIN VG 95343-8 Beiblatt 1 DIN VG 95343-9 MODUK DEF STAN 59-97
  • Molded Part Type D Subminiature Boot
  • Adhesive Description Adhesive Purchased Separately
  • Product Type Molded Boot
  • Number of Positions 0
  • Material Code 25
  • Boot Angle Straight
  • Adhesive Pre-Coating Without
  • Material Fluid Resistant Modified Elastomer
  • Material Systems Code 25
  • Contact Current Rating (Max) 0
  • Centerline (Pitch) 0
  • Connector Width 10.7
  • Connector Length 28
  • Operating Temperature Range -75 – 150
  • Adhesive Options S1048 Separate Adhesive
  • Comment Contact Raychem for additional adhesive and/or cut off boot length information
  • Adhesive Code S1048
234A042-25-0 D-Sub Connector Boots
DIN VG 95343-6 DIN VG 95343-7 DIN VG 95343-8 Beiblatt 1 DIN VG 95343-9 MODUK DEF STAN 59-97
  • Molded Part Type D Subminiature Boot
  • Adhesive Description Adhesive Purchased Separately
  • Product Type Molded Boot
  • Number of Positions 0
  • Material Code 25
  • Boot Angle 90°
  • Adhesive Pre-Coating Without
  • Material Fluid Resistant Modified Elastomer
  • Material Systems Code 25
  • Contact Current Rating (Max) 0
  • Centerline (Pitch) 0
  • Connector Width 10.7
  • Operating Temperature Range -75 – 150
  • Adhesive Options S1030 Separate Adhesive
  • Comment Contact Raychem for additional adhesive and/or cut off boot length information
  • Adhesive Code S1048
234A111-25-0 D-Sub Connector Boots
DIN VG 95343-6 DIN VG 95343-7 DIN VG 95343-8 Beiblatt 1 DIN VG 95343-9 MODUK DEF STAN 59-97
  • Molded Part Type D Subminiature Boot
  • Adhesive Description Adhesive Purchased Separately
  • Product Type Molded Boot
  • Number of Positions 0
  • Material Code 25
  • Boot Angle 90°
  • Adhesive Pre-Coating Without
  • Material Fluid Resistant Modified Elastomer
  • Material Systems Code 25
  • Contact Current Rating (Max) 0
  • Centerline (Pitch) 0
  • Connector Width 10.7
  • Operating Temperature Range -75 – 150
  • Adhesive Options S1030 Separate Adhesive
  • Comment Contact Raychem for additional adhesive and/or cut off boot length information
  • Adhesive Code S1125
214A011-4-0 D-Sub Connector Boots
  • Molded Part Type D Subminiature Boot
  • Adhesive Description Adhesive Purchased Separately
  • Product Type Molded Boot
  • Number of Positions 0
  • Material Code 4
  • Boot Angle Straight
  • Adhesive Pre-Coating Without
  • Material Polyolefin Flexible Modified
  • Material Systems Code 10
  • Contact Current Rating (Max) 0
  • Centerline (Pitch) 0
  • Connector Width 10.7
  • Operating Temperature Range -55 – 135
  • Adhesive Options S1006 Separate Adhesive
  • Adhesive Code S1125
234A052-25-0 D-Sub Connector Boots
DIN VG 95343-6 DIN VG 95343-7 DIN VG 95343-8 Beiblatt 1 DIN VG 95343-9 MODUK DEF STAN 59-97
  • Molded Part Type D Subminiature Boot
  • Adhesive Description Adhesive Purchased Separately
  • Product Type Molded Boot
  • Number of Positions 0
  • Material Code 25
  • Boot Angle 90°
  • Adhesive Pre-Coating Without
  • Material Fluid Resistant Modified Elastomer
  • Material Systems Code 25
  • Contact Current Rating (Max) 0
  • Centerline (Pitch) 0
  • Connector Width 13.7
  • Operating Temperature Range -75 – 150
  • Adhesive Options S1030 Separate Adhesive
  • Comment Contact Raychem for additional adhesive and/or cut off boot length information
  • Adhesive Code S1125
234A132-25-0 D-Sub Connector Boots
DIN VG 95343-6 DIN VG 95343-7 DIN VG 95343-8 Beiblatt 1 DIN VG 95343-9 MODUK DEF STAN 59-97
  • Molded Part Type D Subminiature Boot
  • Adhesive Description Adhesive Purchased Separately
  • Product Type Molded Boot
  • Number of Positions 0
  • Material Code 25
  • Boot Angle 90°
  • Adhesive Pre-Coating Without
  • Material Fluid Resistant Modified Elastomer
  • Material Systems Code 25
  • Contact Current Rating (Max) 0
  • Centerline (Pitch) 0
  • Connector Width 10.7
  • Operating Temperature Range -75 – 150
  • Adhesive Options S1030 Separate Adhesive
  • Comment Contact Raychem for additional adhesive and/or cut off boot length information
  • Adhesive Code S1125
234A011-25-0 D-Sub Connector Boots
  • Molded Part Type D Subminiature Boot
  • Adhesive Description Adhesive Purchased Separately
  • Product Type Molded Boot
  • Number of Positions 0
  • Material Code 25
  • Boot Angle 90°
  • Adhesive Pre-Coating Without
  • Material Fluid Resistant Modified Elastomer
  • Material Systems Code 25
  • Contact Current Rating (Max) 0
  • Centerline (Pitch) 0
  • Connector Width 10.7
  • Operating Temperature Range -75 – 150
  • Adhesive Options S1030 Separate Adhesive
  • Adhesive Code S1048
214A011-25/86-0 D-Sub Connector Boots
  • Molded Part Type D Subminiature Boot
  • Adhesive Description High Performance Pre-Coat Adhesive
  • Product Type Molded Boot
  • Number of Positions 0
  • Material Code 25
  • Boot Angle Straight
  • Adhesive Pre-Coating With
  • Material Fluid Resistant Modified Elastomer
  • Material Systems Code 25
  • Contact Current Rating (Max) 0
  • Centerline (Pitch) 0
  • Connector Width 10.7
  • Operating Temperature Range -75 – 150
  • Adhesive Options /86 Precoat
  • Adhesive Code 86
234A111-3/42-0 D-Sub Connector Boots
MODUK DEF STAN 59-97
  • Molded Part Type D Subminiature Boot
  • Adhesive Description High Performance Pre-Coat Adhesive
  • Product Type Molded Boot
  • Number of Positions 0
  • Material Code 3
  • Boot Angle 90°
  • Adhesive Pre-Coating With
  • Material Semi rigid Modified Polyolefin
  • Material Systems Code 10
  • Contact Current Rating (Max) 0
  • Centerline (Pitch) 0
  • Connector Width 10.7
  • Connector Length 20
  • Operating Temperature Range -55 – 135
  • Adhesive Options /42 Precoat
  • Adhesive Code 42
214A332-25-0 D-Sub Connector Boots
DIN VG 95343-6 DIN VG 95343-7 DIN VG 95343-8 Beiblatt 1 DIN VG 95343-9 MODUK DEF STAN 59-97
  • Molded Part Type D Subminiature Boot
  • Adhesive Description Adhesive Purchased Separately
  • Product Type Molded Boot
  • Number of Positions 0
  • Material Code 25
  • Boot Angle Straight
  • Adhesive Pre-Coating Without
  • Material Fluid Resistant Modified Elastomer
  • Material Systems Code 25
  • Contact Current Rating (Max) 0
  • Centerline (Pitch) 0
  • Connector Width 10.7
  • Operating Temperature Range -75 – 150
  • Adhesive Options S1048 Separate Adhesive
  • Comment Contact Raychem for additional adhesive and/or cut off boot length information
  • Adhesive Code S1125