1857561-1 Bus Bar Assemblies
  • Connector System Cable-to-Board
  • Orientation Angle Left
  • Sealable No
  • Connector & Contact Terminates To Bus Bar
  • Product Type Bus Bar Assembly
  • Number of Positions 2
  • Voltage Drop 20
  • Insulation Material Polycarbonate
  • Color Black
  • Contact Current Rating (Max) 250
  • Connector Mounting Type Cable Mount
  • Overall Length 1820
  • Operating Temperature Range -20 – 70
  • Circuit Application Power
  • UL Flammability Rating UL 94V-0
1857561-2 Bus Bar Assemblies
  • Connector System Cable-to-Board
  • Orientation Angle Right
  • Sealable No
  • Connector & Contact Terminates To Bus Bar
  • Product Type Bus Bar Assembly
  • Number of Positions 2
  • Voltage Drop 20
  • Insulation Material Polycarbonate
  • Color Black
  • Contact Current Rating (Max) 250
  • Connector Mounting Type Cable Mount
  • Overall Length 1820
  • Operating Temperature Range -20 – 70
  • Circuit Application Power
  • UL Flammability Rating UL 94V-0
1892842-1 Wire-to-Board Connector Contacts  1
  • Connector System Wire-to-Wire
  • Sealable No
  • Connector & Contact Terminates To Wire & Cable
  • Contact Type Socket
  • Contact Mating Area Plating Material Gold
  • Contact Current Rating (Max) 50
  • Connector Mounting Type Cable Mount
  • Wire/Cable Size 8 – 8
  • Wire/Cable Size 8.36
  • Operating Temperature Range -65 – 105
  • Circuit Application Signal
  • Packaging Method Box & Tray
1892843-1 Wire-to-Board Connector Contacts  1
  • Sealable No
  • Operating Temperature Range -65 – 105
  • Circuit Application Signal
1892847-1 Wire-to-Board Connector Contacts  1
  • Connector System Wire-to-Wire
  • Sealable No
  • Connector & Contact Terminates To Wire & Cable
  • Contact Type Pin
  • Contact Mating Area Plating Material Silver
  • Contact Current Rating (Max) 50
  • Connector Mounting Type Cable Mount
  • Operating Temperature Range -65 – 105
  • Circuit Application Power
  • Packaging Method Box
1892847-2 Wire-to-Board Connector Contacts  1
  • Connector System Wire-to-Wire
  • Sealable No
  • Connector & Contact Terminates To Wire & Cable
  • Contact Type Pin
  • Contact Mating Area Plating Material Silver
  • Contact Current Rating (Max) 50
  • Connector Mounting Type Cable Mount
  • Operating Temperature Range -65 – 105
  • Circuit Application Power
  • Packaging Method Box